FB_SocketUdpCreate
From product version: TwinCAT TCP/IP Connection Server v1,0,0,31 and higher

The function block FB_SocketUdpCreate can be used to open a client/server socket for the User Datagram Protocol (UDP). If successful, a new socket is opened, and the associated socket handle is returned at the hSocket output. The handle is required by the function blocks FB_SocketUdpSendTo and FB_SocketUdpReceiveFrom, for example, in order to exchange data with a remote device. If a UDP socket is no longer required, it can be closed with the function block FB_SocketClose. The port address nLocalHost is internally reserved by the TCP/IP Connection Server for the UDP protocol (a "bind" is carried out). Several network adapters may exist in a PC. The input parameter sLocalHost determines the network adapter to be used. If the input variable sLocalHost is ignored (empty string), the TCP/IP Connection Server uses the default network adapter. This is usually the first network adapter from the list of the network adapters in the Control Panel.
![]() |
|
VAR_INPUT
VAR_INPUT
sSrvNetId : T_AmsNetId := '';
sLocalHost : STRING(15);
nLocalPort : UDINT;
bExecute : BOOL;
tTimeout : TIME := T#5s;
END_VAR
sSrvNetId: String containing the network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified.
sLocalHost: The local IP address (Ipv4) of the UDP client/server socket as a string (e.g. '172.33.5.1'). An empty string may be specified for the default network adapter
nLocalPort: The local IP port number of the UDP client/server socket (e.g. 200).
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
hSocket : T_HSOCKET;
END_VAR
bBusy: When the function block is activated this output is set. It remains set until and acknowledgement is received.
bError: If an error should occur during the transfer of the command, then this output is set once the bBusy output was reset.
nErrId : If the bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number.
hSocket: The handle of the newly opened UDP client/server socket.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT version 2.8.0 or higher | PC or CX (x86) | TcpIp.Lib (v1.0.4 or higher) ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |