ItpGetChannelType
from library version 6.1.32
ItpGetChannelType is a function that returns the channel type of the cyclic interface.
Interface
FUNCTION ItpGetChannelType
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
END_VAR
Input & output | Data type | Description |
|---|---|---|
sNciToPlc | NciChannelToPlc | The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. |
Return value
Data type | Description |
|---|---|
E_ItpChannelType | Channel type |
TYPE E_ItpChannelType :
(
ItpChannelTypeNone,
ItpChannelTypeInterpreter,
ItpChannelTypeKinematic,
ItpChannelType_InvalidItfVer := 16#4B14 (*ErrTcNciItp_ItfVersion the cyclic channel interface does not match to the requested function/fb *)
);
END_TYPE
Sample
VAR
nChannelType : E_ItpChannelType;
sNciToPlc : NciChannelToPlc;
END_VAR
nChannelType := ItpGetChannelType( sNciToPlc );
Prerequisites
|
Development environment |
Target system |
PLC libraries to include |
|---|---|---|
|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |