ItpSetBottleNeckLookAhead

from library version 5.3.4

ItpSetBottleNeckLookAhead 1:

ItpSetBottleNeckLookAhead 2:

Outdated version

The sole purpose of the function block is to ensure compatibility with existing projects. For new projects please use the function block ItpSetBottleNeckLookAheadEx.

Interface

VAR_INPUT
bExecute       : BOOL;
nChnId         : UDINT;
nLookAhead     : UDINT;
tTimeOut       : TIME;
END_VAR
VAR_OUTPUT
bBusy          : BOOL;
bErr           : BOOL;
nErrId         : UDINT;
END_VAR

Description

The function block ItpSetBottleNeckLookAhead determines the maximum number of segments the system may look ahead for bottleneck detection (contour collision monitoring). Note that segments, which were added as a result of radius compensation (e.g. additional segments at acute angles) are taken into account.

There is a more detailed description in the Interpreter documentation.

The function block has the following inputs:

Input

Data type

Description

bExecute

BOOL

The command is triggered by a rising edge at this input.

nChnId

UDINT

Channel ID

nLookAhead

UDINT

Specifies the look-ahead value

tTimeOut

TIME

ADS Timeout-Delay

Output

Data type

Description

bBusy

BOOL

This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.

bErr

BOOL

This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs.

nErrId

UDINT

Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000).

Requirements

Development environment

Target system

PLC libraries to include

TwinCAT v2.7.0

PC (i386)

not implemented

TwinCAT v2.8.0

PC (i386)

TcNci.lib (from Lib. V 5.3.4)