ItpStartStopEx
from library version 6.1.21 and TwinCAT version 2.10 Build 1304
Description
The function block ItpStartStopEx starts the NC channel, if a positive edge is applied at input bStart. On a positive edge at the bStop input, the NC channel is stopped. The bStop input has a higher priority than the bStart input, i.e. if both inputs have a positive edge, a channel stop is executed.
With a stop command, all tables in the NC are deleted and the axes are stopped in a controlled manner.
The bBusy output remains TRUE until the function block has executed a command, although only for as long as the time specified at the tTimeOut input. While bBusy = TRUE no new command is accepted at the inputs.
The output bErr is switched to TRUE if an error occurred during the execution of the command. The command-specific error code is contained in nErrId. The outputs are reset by carrying out a command at the inputs.
Interface
VAR_INPUT
bStart : BOOL;
bStop : BOOL;
tTimeOut : TIME;
END_VAR
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
Requirements
|
Development Environment |
Target System Type |
PLC Libraries to include |
|---|---|---|
|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |