ItpGoAheadEx
from library version 6.1.21 and TwinCAT version 2.10 Build 1304

The ItpGoAheadEx function block may only be used in association with the decoder stop '@717'. There is a more detailed description of this decoder stop in the interpreter documentation.
Interface
VAR_INPUT
bExecute : BOOL;
tTimeOut : TIME;
END_VAR
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
| Input | Data type | Description | 
|---|---|---|
| bExecute | BOOL | The command is triggered by a rising edge at this input. | 
| tTimeOut | TIME | ADS Timeout-Delay | 
| Input & output | Data type | Description | 
|---|---|---|
| sNciToPlc | NciChannelToPlc | The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. | 
| Output | Data type | Description | 
|---|---|---|
| bBusy | BOOL | This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. | 
| bErr | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. The output is reset to FALSE when a new command is executed. | 
| nErrId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). | 
Requirements
| Development Environment | Target System Type | PLC Libraries to include | 
|---|---|---|
| TwinCAT v2.10.0 | PC (i386) | TcNci.lib |