Types and Enums
E_NciEntryType
TYPE E_NciEntryType :
(
E_NciEntryTypeNone := 0,
E_NciEntryTypeGeoStart := 1,
E_NciEntryTypeGeoLine := 2,
E_NciEntryTypeGeoCirclePlane := 3,
E_NciEntryTypeGeoCircleCIP := 4,
E_NciEntryTypeGeoBezier3 := 10,
E_NciEntryTypeGeoBezier5 := 11,
E_NciEntryTypeMFuncHsk := 20,
E_NciEntryTypeMFuncFast := 21,
E_NciEntryTypeMFuncResetAllFast := 23,
E_NciEntryTypeHParam := 24,
E_NciEntryTypeSParam := 25,
E_NciEntryTypeTParam := 26,
E_NciEntryTypeDynOvr := 50,
E_NciEntryTypeVertexSmoothing := 51,
E_NciEntryTypeBaseFrame := 52,
E_NciEntryTypePathDynamics := 53,
E_NciEntryTypeAxisDynamics := 55,
E_NciEntryTypeDwellTime := 56,
E_NciEntryTypeTfDesc := 100,
E_NciEntryTypeEndOfTables := 1000
);
END_TYPE
|
Structures |
Enum |
Description |
|---|---|---|
|
Organization | ||
|
|
E_NciEntryTypeNone |
No function |
|
E_NciEntryTypeGeoStart |
Sets the starting position for the first geometry entry | |
|
E_NciEntryTypeEndOfTables |
Indicates the end of the geometry table | |
|
Movement commands | ||
|
E_NciEntryTypeGeoLine |
Describes a straight line | |
|
E_NciEntryTypeGeoCirclePlane |
Describes a circle in the main plane (center point programming) | |
|
E_NciEntryTypeGeoCircleCIP |
Describes a circle anywhere in the space | |
|
E_NciEntryTypeGeoBezier3 |
Describes a 3rd order Bezier with control points | |
|
E_NciEntryTypeGeoBezier5 |
Describes a 5th order Bezier with control points | |
|
E_NciEntryTypeDwellTime |
Describes a dwell time | |
|
Path parameters | ||
|
E_NciEntryTypeBaseFrame |
Describes a zero shift and rotation | |
|
E_NciEntryTypeVertexSmoothing |
Activates blending at segment transitions | |
|
E_NciEntryTypeTfDesc |
Activates tangential following of the tool | |
|
Dynamics | ||
|
E_NciEntryTypeDynOvr |
Modifies the dynamic override | |
|
E_NciEntryTypeAxisDynamics |
Limits the axis dynamics | |
|
E_NciEntryTypePathDynamics |
Limits the path dynamics | |
|
Parameter commands | ||
|
E_NciEntryTypeHParam |
Sets an H-parameter (DINT) | |
|
E_NciEntryTypeSParam |
Sets an S-parameter (WORD) | |
|
E_NciEntryTypeTParam |
Sets a T-parameter (WORD) | |
|
E_NciEntryTypeMFuncFast |
Parameterizes a fast M-function (no handshake) | |
|
E_NciEntryTypeMFuncHsk |
Parameterizes an M-function with handshake | |
|
E_NciEntryTypeResetAllFast |
Resets all fast M-functions | |
ST_NciGeoStart
TYPE ST_NciGeoStart :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeGeoStart; (*do not override this parameter *)
fPosX: LREAL;
fPosY: LREAL;
fPosZ: LREAL;
fPosQ1: LREAL;
fPosQ2: LREAL;
fPosQ3: LREAL;
fPosQ4: LREAL;
fPosQ5: LREAL;
END_STRUCT
END_TYPE
Sets the start position for the first geometry entry. This is necessary, if the first geometry entry is a circle or if tangential following in the first segment is ON. This structure can optionally be written at each start of the first table.
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
fPosX | LREAL | Start position X |
fPosY | LREAL | Start position Y |
fPosZ | LREAL | Start position Z |
fPosQ1 | LREAL | Start position Q1 |
fPosQ2 | LREAL | Start position Q2 |
fPosQ3 | LREAL | Start position Q3 |
fPosQ4 | LREAL | Start position Q4 |
fPosQ5 | LREAL | Start position Q5 |
ST_NciGeoLine
TYPE ST_NciGeoLine :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeGeoLine; (*do not override this parameter *)
nDisplayIndex: UDINT;
fEndPosX: LREAL;
fEndPosY: LREAL;
fEndPosZ: LREAL;
fEndPosQ1: LREAL;
fEndPosQ2: LREAL;
fEndPosQ3: LREAL;
fEndPosQ4: LREAL;
fEndPosQ5: LREAL;
fVelo: LREAL;
bRapidTraverse: BOOL;
bAccurateStop: BOOL; (* VeloEnd := 0 *)
END_STRUCT
END_TYPE
Describes a straight line with specified velocity.
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
nDisplayIndex | UDINT | For display purposes, such as block number in G-Code |
fEndPosX | LREAL | Target position X |
fEndPosY | LREAL | Target position Y |
fEndPosZ | LREAL | Target position Z |
fEndPosQ1 | LREAL | Target position Q1 |
fEndPosQ2 | LREAL | Target position Q2 |
fEndPosQ3 | LREAL | Target position Q3 |
fEndPosQ4 | LREAL | Target position Q4 |
fEndPosQ5 | LREAL | Target position Q5 |
fVelo | LREAL | Target path velocity, like F in G-Code, but in basic units per second (e.g. mm/s) |
bRapidTraverse | BOOL | TRUE has the same effect as G0 |
bAccurateStop | BOOL | Accurate stop (TRUE has the same effect as G09) |
ST_NciGeoCirclePlane
TYPE ST_NciGeoCirclePlane :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeGeoCirclePlane; (*do not override this parameter *)
nDisplayIndex: UDINT;
fEndPosX: LREAL;
fEndPosY: LREAL;
fEndPosZ: LREAL;
fCenterX: LREAL;
fCenterY: LREAL;
fCenterZ: LREAL;
fEndPosQ1: LREAL;
fEndPosQ2: LREAL;
fEndPosQ3: LREAL;
fEndPosQ4: LREAL;
fEndPosQ5: LREAL;
fVelo: LREAL;
bClockwise: BOOL;
bAccurateStop: BOOL; (* VeloEnd := 0 *)
nPlane: E_NciGeoPlane := E_NciGeoPlaneXY;
END_STRUCT
END_TYPE
Describes a circle in the principal plane. The center point is specified in absolute coordinates.
![]() | From TC2.11 R3 B2243 (TcPlcInterpolation.lib V1.1.39) The orthogonal component at the center is assigned internally. If a circle is programmed in the XY plane, for example, ,fCenterZ‘ is assigned internally. If the user has assigned the value explicitly, the value is nevertheless overwritten by the FB. A helix can be described by programming the height. If helix is programmed in the XY plane, for example, the lifting height of the helix is specified absolutely with ‚fEndPosZ‘. |
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
nDisplayIndex | UDINT | For display purposes, such as block number in G-Code |
fEndPosX | LREAL | Target position X |
fEndPosY | LREAL | Target position Y |
fEndPosZ | LREAL | Target position Z |
fCenterX | LREAL | Center position X in absolute coordinates |
fCenterY | LREAL | Center position Y in absolute coordinates |
fCenterZ | LREAL | Center position Z in absolute coordinates |
fEndPosQ1 | LREAL | Target position Q1 |
fEndPosQ2 | LREAL | Target position Q2 |
fEndPosQ3 | LREAL | Target position Q3 |
fEndPosQ4 | LREAL | Target position Q4 |
fEndPosQ5 | LREAL | Target position Q5 |
fVelo | LREAL | Target path velocity in basic units per second (e.g. mm/s), like F in G-Code |
bClockwise | BOOL | If TRUE, the circle is drawn clockwise, otherwise counter-clockwise (similar to G02, G03) |
bAccurateStop | BOOL | Accurate stop (TRUE has the same effect as G09) |
nPlane | Specifies the layer: XY, YZ, or ZX (similar to G17..G19) |
![]() | Circle segment as start segment If the first geometry segment is a circle, the start position has to be set with ST_NciGeoStart. |
E_NciGeoPlane
TYPE E_NciGeoPlane :
(
E_NciGeoPlaneXY := 17,
E_NciGeoPlaneZX := 18,
E_NciGeoPlaneYZ := 19
);
END_TYPE
ST_NciGeoCircleCIP
from library version 1.1.34
TYPE ST_NciGeoCircleCIP :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeGeoCircleCIP; (* do not overwrite this parameter *)
nDisplayIndex: UDINT;
fEndPosX: LREAL;
fEndPosY: LREAL;
fEndPosZ: LREAL;
fCIPPosX: LREAL;
fCIPPosY: LREAL;
fCIPPosZ: LREAL;
fEndPosQ1: LREAL;
fEndPosQ2: LREAL;
fEndPosQ3: LREAL;
fEndPosQ4: LREAL;
fEndPosQ5: LREAL;
fVelo: LREAL;
bAccurateStop: BOOL; (* VeloEnd := 0 *)
END_STRUCT
END_TYPE
The CIP circle can be used to describe a circle anywhere in space. It does not have to be in the main plane. In order for the circle to be described unambiguously, not all 3 points (the starting point is specified implicitly) may lie on straight line. It is thus not possible to program a complete circle in this way.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
fCIPPosX |
LREAL |
X position in absolute coordinates (point on circular path) |
|
fCIPPosY |
LREAL |
Y position in absolute coordinates (point on circular path) |
|
fCIPPosZ |
LREAL |
Z position in absolute coordinates (point on circular path) |
|
fEndPosX |
LREAL |
Target position X |
|
fEndPosY |
LREAL |
Target position Y |
|
fEndPosZ |
LREAL |
Target position Z |
|
fEndPosQ1 |
LREAL |
Target position Q1 |
|
fEndPosQ2 |
LREAL |
Target position Q2 |
|
fEndPosQ3 |
LREAL |
Target position Q3 |
|
fEndPosQ4 |
LREAL |
Target position Q4 |
|
fEndPosQ5 |
LREAL |
Target position Q5 |
|
fVelo |
LREAL |
Target path velocity in basic units per second (e.g. mm/s), like F in G-Code |
|
bAccurateStop |
BOOL |
Accurate stop (TRUE has the same effect as G09) |
![]() | Circle segment as start segment If the first geometry segment is a circle, the starting position has to be set with ST_NciGeoStart. |
ST_NciGeoBezier3
TYPE ST_NciGeoBezier3:
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeGeoBezier3; (*do not override this parameter *)
nDisplayIndex: UDINT;
fControlPoint1X: LREAL;
fControlPoint1Y: LREAL;
fControlPoint1Z: LREAL;
fControlPoint2X: LREAL;
fControlPoint2Y: LREAL;
fControlPoint2Z: LREAL;
fEndPosX: LREAL;
fEndPosY: LREAL;
fEndPosZ: LREAL;
fEndPosQ1: LREAL;
fEndPosQ2: LREAL;
fEndPosQ3: LREAL;
fEndPosQ4: LREAL;
fEndPosQ5: LREAL;
fVelo: LREAL;
bAccurateStop: BOOL; (* VeloEnd := 0 *)
END_STRUCT
END_TYPE
Describes a third order Bezier with the aid of control points. The start position results from the previous segment. The third control point is determined by the target position.
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
nDisplayIndex | UDINT | For display purposes, such as block number in G-Code |
fControlPoint1X | LREAL | X component control point 1 |
fControlPoint1Y | LREAL | Y component control point 1 |
... |
|
|
fControlPoint2Z | LREAL | Z component control point 2 |
fEndPosX | LREAL | Target position X |
fEndPosY | LREAL | Target position Y |
fEndPosZ | LREAL | Target position Z |
fEndPosQ1 | LREAL | Target position Q1 |
fEndPosQ2 | LREAL | Target position Q2 |
fEndPosQ3 | LREAL | Target position Q3 |
fEndPosQ4 | LREAL | Target position Q4 |
fEndPosQ5 | LREAL | Target position Q5 |
fVelo | LREAL | Target path velocity in basic units per second (e.g. mm/s), like F in G-Code |
bAccurateStop | BOOL | Accurate stop (TRUE has the same effect as G09) |
ST_NciGeoBezier5
from library version 1.1.31
TYPE ST_NciGeoBezier5:
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeGeoBezier5; (*do not override this parameter *)
nDisplayIndex: UDINT;
fControlPoint1X: LREAL;
fControlPoint1Y: LREAL;
fControlPoint1Z: LREAL;
fControlPoint2X: LREAL;
fControlPoint2Y: LREAL;
fControlPoint2Z: LREAL;
fControlPoint3X: LREAL;
fControlPoint3Y: LREAL;
fControlPoint3Z: LREAL;
fControlPoint4X: LREAL;
fControlPoint4Y: LREAL;
fControlPoint4Z: LREAL;
fEndPosX: LREAL;
fEndPosY: LREAL;
fEndPosZ: LREAL;
fEndPosQ1: LREAL;
fEndPosQ2: LREAL;
fEndPosQ3: LREAL;
fEndPosQ4: LREAL;
fEndPosQ5: LREAL;
fVelo: LREAL;
bAccurateStop: BOOL; (* VeloEnd := 0 *)
END_STRUCT
END_TYPE
Describes a 5th order Bezier with the aid of control points. The starting position results from the previous segment. The fifth control point is determined by the target position.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
fControlPoint1X |
LREAL |
X component control point 1 |
|
fControlPoint1Y |
LREAL |
Y component control point 1 |
|
... |
|
|
|
fControlPoint4Z |
LREAL |
Z component control point 4 |
|
fEndPosX |
LREAL |
Target position X |
|
fEndPosY |
LREAL |
Target position Y |
|
fEndPosZ |
LREAL |
Target position Z |
|
fEndPosQ1 |
LREAL |
Target position Q1 |
|
fEndPosQ2 |
LREAL |
Target position Q2 |
|
fEndPosQ3 |
LREAL |
Target position Q3 |
|
fEndPosQ4 |
LREAL |
Target position Q4 |
|
fEndPosQ5 |
LREAL |
Target position Q5 |
|
fVelo |
LREAL |
Target path velocity in basic units per second (e.g. mm/s), like F in G-Code |
|
bAccurateStop |
BOOL |
Accurate stop (TRUE has the same effect as G09) |
ST_NciMFuncHsk
TYPE ST_NciMFuncHsk :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeMFuncHsk; (*do not override this parameter *)
nDisplayIndex: UDINT;
nMFunc: INT;
END_STRUCT
END_TYPE
Describes an M-function of type handshake. The M-function number is between 0 and 159
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
nDisplayIndex | UDINT | For display purposes, such as block number in G-Code |
nMFunc | INT | M-function number (0..159) |
![]() | M-functions in the PlcInterpolation library If M-functions are used in the PlcInterpolation library, they do not have to be entered in the user interface of the System Manager. An M-function always takes effect at the programmed location. |
ST_NciMFuncFast
TYPE ST_NciMFuncFast :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeMFuncFast; (*do not override this parameter *)
nDisplayIndex: UDINT;
nMFuncIn0: INT;
nMFuncIn1: INT;
nMFuncIn2: INT;
nMFuncIn3: INT;
nMFuncIn4: INT;
nMFuncIn5: INT;
nMFuncIn6: INT;
nMFuncIn7: INT;
END_STRUCT
END_TYPE
Parameterizes up to 8 fast M-functions. The first M-function must be assigned nMFuncIn0, the second nMFuncIn1 etc. -1 indicates the end of the assignments.
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
nDisplayIndex | UDINT | For display purposes, such as block number in G-Code |
nMFuncIn0 | INT | Fast M-function number (0..159) |
nMFuncIn1 | INT | Fast M-function number (0..159) |
nMFuncIn2 | INT | Fast M-function number (0..159) |
nMFuncIn3 | INT | Fast M-function number (0..159) |
nMFuncIn4 | INT | Fast M-function number (0..159) |
nMFuncIn5 | INT | Fast M-function number (0..159) |
nMFuncIn6 | INT | Fast M-function number (0..159) |
nMFuncIn7 | INT | Fast M-function number (0..159) |
![]() | M-functions in the PlcInterpolation library If M-functions are used in the PlcInterpolation library, they do not have to be entered in the user interface of the System Manager. An M-function always takes effect at the programmed location. |
ST_NciMFuncResetAllFast
TYPE ST_NciMFuncResetAllFast :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeMFuncResetAllFast; (*do not override this parameter *)
nDisplayIndex: UDINT;
END_STRUCT
END_TYPE
Resets all fast M-functions.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
ST_NciHParam
TYPE ST_NciHParam :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeHParam; (*do not override this parameter *)
nDisplayIndex: UDINT;
nHParam: UDINT;
END_STRUCT
END_TYPE
Sets an H-parameter in the cyclic channel interface.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
nHParam |
UDINT |
H-parameter from NC to PLC |
ST_NciSParam
TYPE ST_NciSParam :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeSParam; (*do not override this parameter *)
nDisplayIndex: UDINT;
nSParam: UINT;
END_STRUCT
END_TYPE
Sets an S-parameter in the cyclic channel interface.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
nSParam |
UINT |
S-parameter from NC to PLC |
ST_NciTParam
TYPE ST_NciTParam :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeTParam; (*do not override this parameter *)
nDisplayIndex: UDINT;
nTParam: UINT;
END_STRUCT
END_TYPE
Sets an T-parameter in the cyclic channel interface.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
nTParam |
UINT |
T-parameter from NC to PLC |
ST_NciDynOvr
TYPE ST_NciDynOvr :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeDynOvr; (*do not override this parameter*)
nDisplayIndex: UDINT;
fDynOvr: LREAL;
END_STRUCT
END_TYPE
Modal functions for changing the path dynamics.
See DynOvr in the interpreter documentation.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
fDynOvr |
LREAL |
Value for dynamic override (0.01 < fDynOvr <= 1) |
ST_NciVertexSmoothing
since library Build 11
TYPE ST_NciVertexSmoothing :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeVertexSmoothing; (*do not override this parameter *)
nDisplayIndex: UDINT;
nType: UDINT; (*type of smoothing, e.g. parabola, bi-quad *)
nSubtype: UDINT; (*e.g. adaptive, constant radius *)
fRadius: LREAL; (*max. radius for tolerance ball *)
END_STRUCT
END_TYPE
Modal function for activating blending at the segment transition. Blending is active until it is cancelled by setting the radius to 0.
A more detailed description of the parameter can be found in the interpreter documentation (paramVertexSmoothing).
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
nType |
UDINT |
Blending type: |
|
nSubtype |
UDINT |
1: Constant tolerance radius |
|
fRadius |
LREAL |
Radius of the blending sphere in basic units (e.g. mm) |
ST_NciBaseFrame
since library Build 21
TYPE ST_NciBaseFrame:
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeBaseFrame; (*Do not override this parameter *)
nDisplayIndex: UDINT;
fShfitX: LREAL;
fShiftY: LREAL;
fShiftZ: LREAL;
fRotX: LREAL;
fRotY: LREAL;
fRotZ: LREAL;
fShiftQ1: LREAL;
fShiftQ2: LREAL;
fShiftQ3: LREAL;
fShiftQ4: LREAL;
fShiftQ5: LREAL;
END_STRUCT
END_TYPE
The structure ST_NciBaseFrame describes a modal zero shift and rotation. The operating principle is the same as for zero shift and rotation in the interpreter, i.e. the point of rotation is the current origin (see rotation in the interpreter documentation)
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
fShiftX |
LREAL |
Zero shift in X direction |
|
fShiftY |
LREAL |
Zero shift in Y direction |
|
fShiftZ |
LREAL |
Zero shift in Z direction |
|
fRotX |
LREAL |
Rotation of the X axis |
|
fRotY |
LREAL |
Rotation of the Y axis |
|
fRotZ |
LREAL |
Rotation of the Z axis |
|
fShiftQ1 |
LREAL |
Offset of the Q1 axis |
|
fShfitQ2 |
LREAL |
Offset of the Q2 axis |
|
fShiftQ3 |
LREAL |
Offset of the Q3 axis |
|
fShiftQ4 |
LREAL |
Offset of the Q4 axis |
|
fShiftQ5 |
LREAL |
Offset of the Q5 axis |
ST_NciPathDynamics
Since library Build 22
TYPE ST_NciPathDynamics:
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypePathDynamics; (*do not override this parameter *)
nDisplayIndex: UDINT;
fAcc: LREAL;
fDec: LREAL;
fJerk: LREAL;
END_STRUCT
END_TYPE
The structure ST_NciPathDynamics sets the path dynamics (acceleration, deceleration, jerk). The operating principle is the same as for paramPathDynamics in the interpreter (see paramPathDynamics in the interpreter documentation)
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
fAcc |
LREAL |
Maximum permitted path acceleration |
|
fDec |
LREAL |
Maximum permitted path deceleration |
|
fJerk |
LREAL |
Maximum permitted path jerk |
ST_NciAxisDynamics
Since library Build 30
TYPE ST_NciAxisDynamics:
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeAxisDynamics; (*Do not override this parameter*)
nDisplayIndex: UDINT;
nAxis: UDINT;
fAcc: LREAL;
fDec: LREAL;
fJerk: LREAL;
END_STRUCT
END_TYPE
The structure ST_NciAxisDynamics sets the path axis dynamics (acceleration, deceleration, jerk). The operating principle is the same as for paramAxisDynamics in the interpreter (see paramAxisDynamics in the interpreter documentation)
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
>Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
nAxis |
UDINT |
Axis in interpolation group X:0 Y:1 Z:2 Q1:3 ... Q5:7 |
|
fAcc |
LREAL |
Maximum permitted axis acceleration |
|
fDec |
LREAL |
Maximum permitted axis deceleration |
|
fJerk |
LREAL |
Maximum permitted axis jerk |
ST_NciDwellTime
Since library Build 30
TYPE ST_NciDwellTime:
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeDwellTime; (*Do not override this parameter *)
nDisplayIndex: UDINT;
fDwellTime: LREAL;
END_STRUCT
END_TYPE
The structure ST_NciDwellTime is used to activate a dwell time in seconds (see dwell time in the interpreter documentation)
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter | |
|
nDisplayIndex |
UDINT |
For display purposes, such as block number in G-Code |
|
fDwellTime |
LREAL |
Dwell time in seconds |
ST_NciTangentialFollowingDesc
TYPE ST_NciTangentialFollowingDesc :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeTfDesc; (*do not override this parameter *)
bTangOn: BOOL;
nTangAxis: E_NciAxesInGroup; (*axis used for tangential following *)
nPathAxis1: E_NciAxesInGroup; (*describing the plane e.g. x*)
nPathAxis2: E_NciAxesInGroup; (*e.g. y ==> g17, xy plane*)
fOffset: LREAL; (*geo tangent is 0 degree, counting is mathmatical positive *)
fCriticalAngle1: LREAL;
nTfBehavior: E_TangentialFollowingBehavior; (*what to do if angle becomes bigger than critical angle 1 *)
END_STRUCT
END_TYPE
This is a modal command for switching tangential following on or off.
Input | Data type | Description |
|---|---|---|
nEntryType | Do not override this parameter | |
bTangOn | BOOL | If TRUE, tangential following is switched on |
nTangAxis | Axis (Q1..Q5) used as tangential axis | |
nPathAxis1 | E_NciAxesInGroup | First path axis describing the plane and orientation for calculating the tangent |
nPathAxis2 | E_NciAxesInGroup | Second path axis describing the plane and orientation for calculating the tangent |
fOffset | LREAL | Offset of the tangential axis |
fCritialAngle1 | LREAL | Critical angle 1. The response in cases where the angle between two segments is greater than fCriticalAngle1 is specified with nTfBehavior |
nTfBehavior | see fCriticalAngle1 |
E_NciAxesInGroup
TYPE E_NciAxesInGroup :
(
NoneAxis := 0,
XAxis,
YAxis,
ZAxis,
Q1Axis,
Q2Axis,
Q3Axis,
Q4Axis,
Q5Axis
);
END_TYPE
E_TangentialFollowingBehavior
TYPE E_TangentialFollowingBehavior :
(
E_TfIngoreAll, (*ignore critical angle *)
E_TfErrorOnCritical1 (*if angle becomes bigger than critical angle 1 ==> error *)
);
END_TYPE
ST_NciEndOfTables
TYPE ST_NciEndOfTables :
STRUCT
nEntryType: E_NciEntryType := E_NciEntryTypeEndOfTables; (*do not override this parameter *)
END_STRUCT
END_TYPE
Indicates the last entry of the last table. Is used for signaling the bChannelDone flag in FB_NciFeedTable.
|
Input |
Data type |
Description |
|---|---|---|
|
nEntryType |
Do not override this parameter |
