Scripts
Various actions can be defined for operating the TwinCAT Management Server. These actions are based on so-called scripts. Certain standard scripts are available, which are described below.
The following standard scripts are currently available:
Script | Description |
|---|---|
Copies a file to the remote device. | |
Copies a folder to the remote device | |
Carries out an image update on all x86 CX devices | |
Updates the system files and rests the device settings | |
Carries out an image update on a CX ARM device | |
Deletes a file on the remote device. | |
Deletes a folder on the remote device | |
Copies a registry file to the remote device and executes it. | |
Writes a registry key to a registry file on the remote device. | |
Renames a file on the remote device. | |
Renames a folder on the remote device. | |
Executes a restart on the remote device | |
Starts a certain process on the remote device |
Beyond the standard scripts you can define your own scripts. Click here to find out how to do this.
- "CopyFile.script"
- "CopyFolder.script"
- "CX10xxImageUpdate.script"
- "CX90xxImageUpdatePrep.script"
- "CX90xxImageUpdate.script"
- "CXImageBackup.script"
- "DeleteFile.script"
- "DeleteFolder.script"
- "ExportRegistry.script"
- "Register.script"
- "RenameFile.script"
- "RenameFolder.script"
- "Restart.script"
- "Run.script"
- Script Editor