Script Editor overview
The script editor can be used to create and save complex scripts. The stored scripts can be used and executed in your actions.

The script editor interface is subdivided into four areas as follows.
- The script editor toolbar for controlling the script editor (create new script, open/select script, import, export, etc.)
- The script code editor for viewing / editing the script instructions.
- A comment field for adding comments relating to the current script.
- The script parameter editor for editing the script parameters pertaining to the script code.
Script Editor Toolbar

The following standard functions are currently available:
Script | Description |
---|---|
Copies a file to the remote device. | |
Copies a folder to the remote device | |
Deletes a file on the remote device. | |
Deletes a folder on the remote device | |
Copies a registry file to the remote device and executes it. | |
Writes a registry key to a registry file on the remote device. | |
Renames a file on the remote device. | |
Renames a folder on the remote device. | |
Executes a restart on the remote device | |
Starts a certain process on the remote device |
Script-Code-Editor
Syntax-highlighting code editor with method tip support.
Comment field
Brief description of the function of the script currently being edited.
Script-Parameter-Editor
Column | Description |
---|---|
Name | Name of the parameter as it appears in the script code (as <%ParameterName%> or <$ParameterName$>).
|
Resolution | The column "Resolution" defines who uses the parameter value. This can either happen through the configurator when the update is started ("ClientVar") or in the context of the target system ("ServerVar").
Valid values: "ClientVar" for resolution of the parameter value on the configurator side. |
EditorClass | Determines the parameter value editor for parameter value resolution on the configurator side ("ClientVar"). E.g.
Valid values: "None" for no editor |
Repository type | Determines the purpose of the current parameter (source or target) for the NetShare folder. Used in combination with the "Repository Link" entry.
Valid values: "None" : |
Repository Link | Defines the corresponding complementary "Repository Type" parameter, e.g. for the ShareTarget for the current ShareSource or vice versa. Used in combination with the "Repository Type" field. |
Comment | Description text for the current parameter. |