Extended HSC programming
![]() | The use of this feature requires the license for the extension package "HSC". It is not included in the scope of the standard license. |
For the programmed control points with the extended HSC programming B splines are created. For this kind of HSC operation it is recommended, to select first by the command #SET SLOPE PROFIL the profile type 3 (HSC slope).
For the HSC selection/deselection and for the parameterization of B spline programming the following NC command is available:
#HSC [ON | OFF] [ [BSPLINE [PATH_DEV<expr>] [TRACK_DEV<expr>] [MERGE<expr>]
[AUTO_OFF_PATH<expr>] [AUTO_OFF_TRACK<expr>]
[AUTO_OFF_G00<expr>]
[MAX_PATH_LENGTH<expr>] [MAX_ANGLE<expr>]] ] (modal)ON Enable free form mode
OFF Disable free form mode
BSPLINE Identification for HSC operation with B spline. Must always be the first programmed keyword.
PATH_DEV<expr> Maximum deviation of B spline from programmed path contour in mm. If this deviation is exceeded, the B spline is deselected automatically. If the maximum deviation is defined as zero, no monitoring of the path deviation is executed.
Default value: 1 mm
TRACK_DEV<expr> Maximum deviation of tracking axes in mm or degrees. If the maximum deviation is defined as zero, no monitoring of the dragged axes is executed.
Default value: 10 mm or degree
MERGE<expr> Merging of blocks. The maximum deviation is determined according to the values from PATH_DEV and TRACK_DEV.
- 0: No merging of blocks (Default)
- 1: Merging of blocks
AUTO_OFF_PATH<expr> Automatic block separation when exceeding the programmed B spline deviation of the main axes. (PATH_DEV).
- 0: No deselection when deviation is to large (Default), block is separated
- 1: Deselection when deviation is to large
AUTO_OFF_TRACK<expr> Automatic block separation when exceeding the programmed B spline deviation of the dragged axes. (TRACK_DEV).
- 0: No deselection when deviation is to large (Default), block is separated
- 1: Deselection when deviation is to large
More optional switches:
AUTO_OFF_G00<expr> Automatic deselection of B spline interpolation for G00 blocks
- 0: No implicit deselection due to a rapid movement block (Default)
- 1: Implicit deselection due to a rapid movement block
MAX_PATH_LENGTH<expr> Maximum path length of relevant blocks in mm. If blocks are longer than the given length, the Bspline is deselected automatically.
Default value: 0 mm (implicit deselection because of the block length does not take place)
MAX_ANGLE<expr> Maximum contour angle for transitions between two linear blocks in degrees, up to it a B spline is inserted. If the angle between this two linear blocks exceeds this limit, the B spline is deselected internally. Default value: 0° (no implicit deselection because of the contour angle)
The programming of the control points is done with linear blocks (G00 and G01). Their target points are used for control points. It has considered, that the curve is going straight through the control points only in the beginning and at the end.
![]() | The parameters may be changed in several steps. This means, for example it is possible to define in a first step the maximum contour deviation ("PATH_DEV ") and in a second command the maximum path length ("MAX_PATH_LENGTH ") and the selection of B spline interpolation ("ON"). |
Notice | |
The parameterization cannot be changed while B spline interpolation is active. |
Programming examples
The spline curve is based on the control positions N40 - N155, but the spline curve only is going straight through at N20 and N50.
N20 G00 X0 Y0 Z0 F10000
N30 #HSC ON [BSPLINE PATH_DEV=0.2 MERGE=1..] Parametrization + Selection
N40 X3 Y25
N50 15 Y15
N60 23 Y12
N70 X25 Y25
N80 X30 Y35
N90 X50 Y37.5
N100 X55 Y32.5
N110 X58 Y12
N120 X70 Y12
N130 X77.5 Y10
N140 X90 Y35
N150 X100 Y37.5
N160 #HSC OFF Deselection
N170 M30 ... or also
N20 G00 X0 Y0 Z0 F10000
N25 #HSC [BSPLINE PATH_DEV=0.2 MERGE=1..] Parametrization
N30 #HSC ON Selection
N40 X3 Y25
N50 15 Y15
N60 23 Y12
N70 X25 Y25
N80 X30 Y35
N90 X50 Y37.5
N100 X55 Y32.5
N110 X58 Y12
N120 X70 Y12
N130 X77.5 Y10
N140 X90 Y35
N150 X100 Y37.5
N160 #HSC OFF Deselection
N170 M30 