States of operating mode: Manual-Block
State | ST constant | Value | Description |
|---|---|---|---|
DESELECTED | GCW_250_HLIImcmProcessDeselected | 1 | Operating mode Manual-Block is deselected. |
SELECTED | GCW_250_HLIImcmProcessSelected | 2 | Operating mode Manual-Block is selected. An NC block (NC blocks) can be programmed. |
READY | GCW_250_HLIImcmProcessReady | 3 | MDI Block mode is selected. CNC has accepted the programmed NC block. |
ACTIVE | GCW_250_HLIImcmProcessActive | 4 | The NC block is run. |
HOLD | GCW_250_HLIImcmProcessHold | 5 | NC block is stopped. |
ERROR | GCW_250_HLIImcmProcessError | 6 | Error state |
The manual block (string) must be transferred on transition from selected to ready.
See also