ID-range 301000-301249
301000 | Specified 'LINKPOINT' unknown. | |||
| Description | The given LINKPOINT in the CNC-command is not known in the actual scene. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program | |
Error type | 1, Error message from NC-program. | |||
| ||||
301001 | Specified 'mountpoint' unknown. | |||
| Description | The given MOUNTPOINT of the LINKPOINT is not known during definition of a kinematic chain via #SCENE ADD[LINKPOINT=<> MOUNTPOINT=<>...]. | ||
Reaction | Class | 2 | Abort of NC-progam execution | |
Solution | Class | 6 | Correct NC-program | |
Error type | 1, Error message from NC-program. | |||
| ||||
301002 | No memory to create further link point. | |||
| Description | Out of memory during definition of a new LINKPOINT via #SCENE ADD[LINKPOINT=<> MOUNTPOINT=<>...]. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check and reduce used LINKPOINTs | |
Error type | 1, Error message from NC-program. | |||
| ||||
301004 | No memory to create further axis as link point input. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
301005 | Group of new graphical object could not be generated. | |||
| Description | New group could not be created during try to add new graphical object to group by CNC-command #SCENE ADD [GOBJECT=<> GROUP=<>] or #GROUP ADD [GROUP=<> GOBJECT=<>]. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check groups and reduce used groups | |
Error type | 1, Error message from NC-program. | |||
| ||||
301006 | New graphical object could not be generated. | |||
| Description | New graphical object could not be created by CNC-command #SCENE ADD [GOBJECT=<> ] because of resource limitation. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check graphical objects and reduce used number | |
Error type | 1, Error message from NC-program. | |||
| ||||
301007 | Graphical object could not be inserted in group. | |||
| Description | Graphical object could not be inserted in group, because group already contents maximum number of graphical objects. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check group membership of graphical objects. | |
Error type | 1, Error message from NC-program. | |||
| ||||
301008 | Specified 'LINKPOINT' of graphical object not known. | |||
| Description | The specified LINKPOINT of the graphical objects in the command #SCENE ADD [GOBJECT=<> LINKPOINT=<>] is not known. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check given name of LINKPOINT. | |
Error type | 1, Error message from NC-program. | |||
| ||||
301009 | Specified graphical object not known. | |||
| Description | The graphical object given in the NC-command is present in the actual state. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check given name of graphical object | |
Error type | 1, Error message from NC-program. | |||
| ||||
301010 | Specified group not known. | |||
| Description | The specified group of command #SCENE MOVE [GROUP=<>] is not known. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check given name of group. | |
Error type | 1, Error message from NC-program. | |||
| ||||
301011 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
301012 | G object could not have more group definitions. | |||
| Description | At the output of the group identity the maximum number of groups that contain a graphical object is exceeded. The output can be done with the command #SCENE PRINT[DATAFACTORY / FILE]. The group identity can be given via two NC commands #GROUP ADD [GROUP<> GOBJECT<>] and #SCENE ADD [GOBJECT<> GROUP<>]. | ||
Reaction | Class | 4 |
| |
Solution | Class | 1 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
301013 | No memory to create further colpair. | |||
| Description | User tries to add new collision pair by #COLL DEF [PAIR=<>], but number of collision pairs exceeds maximum possible number. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check collision definition | |
Error type | 1, Error message from NC-program. | |||
| ||||
301014 | No memory to create further for more collision groups. | |||
| Description | User tries to add new collision definition by #COLL DEF [PAIR=<>], but number of collision pairs definition exceeds maximum possible number. | ||
Reaction | Class | 2 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check collision definition | |
Error type | 1, Error message from NC-program. | |||
| ||||
301015 | Type of collision pair is unknown. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
301016 | No name of graphical object given during adding new object. | |||
| Description | There is no name given during definition of new graphical object via #SCENE ADD [GOBJECT=<>]. | ||
Reaction | Class | 4 | Stop of movement and abort of CNC-program | |
Solution | Class | 6 | Correct CNC-program, check definition of graphical object | |
Error type | 1, Error message from NC-program. | |||
| ||||
301017 | Specified 'LINKPOINT' not moved over an axis. | |||
| Description | During specification of arm-length for rotatory axis no valid link point was given. Any arm-length just can be declared for moved, rotatory axes. Syntax of NC-command #COLL SET [ LINKPOINT<name>ARM_LEN<length> ] ] | ||
Reaction | Class | 4 | stop of axes, Stopp of NC-program | |
Solution | Class | 6 | Please specify correct link point in NC-command | |
Error type | 1, Error message from NC-program. | |||
| ||||
301018 | Graphical object not to add to group, maximum number of groups per object reached. | |||
| Description | The given object could not be added to the group, because the group already contents the maximum number of objects. Syntax of NC-command #GROUP ADD [ GROUP<name> { GOBJECT<name> } ] | ||
Reaction | Class | 4 | stop of axes, Stopp of NC-program | |
Solution | Class | 6 | Check group and objects belonging to this group | |
Error type | 1, Error message from NC-program. | |||
| ||||