ID-range 294500-294749
294500 | KPS: Servo bus disturbance DSEx. | ||||
| Description | Servo bus disturbance. | |||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | ||
Solution | Class | 6 | Check bus cable, bus module, or bus driver. Do reset. | ||
Parameter | %1: | Actual value [-] | |||
KPS number. | |||||
%2: | Actual value [-] | ||||
DSE error id. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294501 | KPS: Servo bus disturbance PMx. | |||
| Description | Servo bus disturbance after power module. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Check power module. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294502 | KPS: Servo bus disturbance DSEx, no automatic data storage possible. | |||
| Description | Servo bus disturbance after DSE drive. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Check DSE drive. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294503 | KPS: Transmission error x. DSE-RDW. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294504 | KPS: Heat sink temperature. | |||
| Description | Over temperature in the power module. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Reduce power. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294505 | KPS: Over voltage PMx. | |||
| Description | Intermediate circuit voltage is too high. Possible causes are:
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294506 | KPS: Under voltage PMx. | |||
| Description | Internal not servo output stage ready. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294507 | KPS: Watchdog power module PMx. | |||
| Description | Power module watchdog has dropped out. (Triggered by DSE after delay of 0.125 ms) | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294508 | KPS: Over temperature feedback resistor PMx. | |||
| Description | The ballast resistor has got too hot, because the robot is accelerated and braked in the motion program without a pause. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294509 | KPS: Buffer battery voltage low. | |||
| Description | The voltage of the backup battery is too low. | ||
Reaction | Class | 1 | Next time the controller is switched off, it will no longer be possible to write completely to the hard disk the robot data that need to be saved. | |
Solution | Class | 1 | Exchange the battery. | |
Error type | 11, Error message from position controller. | |||
| ||||
294510 | KPS: Cabinet temperature too high PMx. | |||
| Description | The cabinet temperature is too high. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294511 | KPS: Ballast switch energized for too long PMx. | |||
| Description | The energy of the braked axis exceeded the limit. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294512 | KPS: Bus voltage charging unit is defective PMx. | |||
| Description | The optocoupler on the KPS is not registering current flow. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Exchange affected KPS. | |
Error type | 11, Error message from position controller. | |||
| ||||
294513 | KPS: K1 contact fail to open. | |||
| Description | K1 contactor is welded. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Exchange contactor, KPS. | |
Error type | 11, Error message from position controller. | |||
| ||||
294514 | KPS: Drive error PMx. | ||||
| Description | Drive error in power module (for power module number see parameter 3) | |||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | ||
Solution | Class | 6 | Ask service personal. Do reset. | ||
| %3: | Actual value [-] | |||
| |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294523 | KPS: Servobus DSE-No. x participant No. y unknown. | |||
| Description | Unknown participant in DSE drive bus detected. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Check drives in DSE drive bus. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294525 | DSE error list is full. | |||
| Description | The DSE error list is full. Therefore the following DSE error cannot be stored. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Rectify fault. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294526 | KPS: Fan temperature error. | |||
| Description | One of the fans in the cabinet is defective. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Replace defective fan. | |
Error type | 11, Error message from position controller. | |||
| ||||
294527 | KPS: KR3 power module error. | |||
| Description | There is an error in the KR3 power module. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Check power module. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294528 | DSE homing error. | ||||
| Description | There was an error in the homing sequence of a DSE drive. | |||
Reaction | Class | 5 | Stop motion. All active commands are inhibited. | ||
Solution | Class | 6 | Rectify fault. Do reset. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the axis. | |||||
%3: | Block number [-] | ||||
Block number. | |||||
%4: | State [-] | ||||
Return value of subroutine. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294529 | KPS: Unknown error ID. | |||
| Description | In the KPS there was an error that is not yet known to the system. | ||
Reaction | Class | 6 | Stop motion. All active commands are inhibited. | |
Solution | Class | 6 | Rectify fault. Do reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294530 | Multiple use of same DSE drive address (configuration error). | ||||
| Description | The DSE drive address denoted in the axis list is already used. Multiple use of drive addresses is not possible. | |||
Reaction | Class | 3 | Job processing aborted. | ||
Solution | Class | 7 | Use free drive address. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Actual value [-] | ||||
Actual used drive address. | |||||
Error type | - | ||||
| |||||
294533 | Too many DSE-drives configured. | ||||
| Description | The number of configured DSE drives is greater than the maximum number of DSE drivers. | |||
Reaction | Class | 3 | Job processing aborted. | ||
Solution | Class | 7 | Consider maximum number of DSE drives. | ||
Parameter | %1: | Actual value [-] | |||
Configured number of DSE drives. | |||||
%2: | Limit value [-] | ||||
Maximum number of DSE drives. | |||||
Error type | - | ||||
| |||||
294534 | DSE-drive address too big (configuration error). | ||||
| Description | DSE-drive address is too big. | |||
Reaction | Class | 3 | Job processing aborted. | ||
Solution | Class | 7 | Choose drive address less than maximum available drive address. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Actual value [-] | ||||
Actual Value of the drive address. | |||||
%3: | Limit value [-] | ||||
Maximum available drive address. | |||||
Error type | - | ||||
| |||||
294535 | DSE is not ready, start-up of DSE is not completed yet. | |||
| Description | DSE is not ready, startup of DSE is not completed yet. | ||
Reaction | Class | 3 | Job processing aborted. | |
Solution | Class | 7 | Wait until DSE start up is finished. | |
Error type | - | |||
| ||||
294536 | DSE DPRAM SW-version does not fit. | ||||
| Description | DSE DPRAM SW-version does not fit. | |||
Reaction | Class | 3 | Job processing aborted. | ||
Solution | Class | 7 | - | ||
Parameter | %1: | Actual value [-] | |||
Error code. | |||||
Error type | - | ||||
| |||||
294538 | DSE measuring channel is occupied. | ||||
| Description | The DSE measuring channel is occupied. | |||
Reaction | Class | 5 | Stop axis motion immediately. | ||
Solution | Class | 6 | Check measuring channel. Do reset. | ||
Parameter | %1: | Actual value [-] | |||
Actual value of the measuring channel. | |||||
%2: | Logical axis number [-] | ||||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%3: | Drive type [-] | ||||
Drive type of the axis. | |||||
%4: | Block number [-] | ||||
NC block number. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294539 | Invalid DSE measuring channel. | ||||
| Description | The denoted DSE measuring channel is not valid. | |||
Reaction | Class | 5 | Stop axis motion immediately. | ||
Solution | Class | 6 | Check measuring channel. Do reset. | ||
Parameter | %1: | Actual value [-] | |||
Actual value of the measuring channel. | |||||
%2: | Logical axis number [-] | ||||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%3: | Drive type [-] | ||||
Drive type of the axis. | |||||
%4: | Block number [-] | ||||
NC block number. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294540 | DSE: The axis has already an active job in this measuring channel. | ||||
| Description | The DSE axis has already an active job in this measuring channel. | |||
Reaction | Class | 5 | Stop axis motion. | ||
Solution | Class | 6 | Check measuring channel. Do reset. | ||
Parameter | %1: | Actual value [-] | |||
Measuring channel. | |||||
%2: | Logical axis number [-] | ||||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%3: | Drive type [-] | ||||
Drive type of the axis. | |||||
%4: | Block number [-] | ||||
NC block number. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294541 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 5 | Stop motion. All active commands are inhibited. | |
Solution | Class | 8 | Restart of NC-control necessary. | |
294542 | KPS: Current too high. | |||
| Description | The KPS is overloaded. | ||
Reaction | Class | 6 | The KPS shuts down. | |
Solution | Class | 6 | Rectify causes for too high current drain:
| |
Error type | 11, Error message from position controller. | |||
| ||||
294543 | KPS: Phase loss. | |||
| Description | Phase loss within the 3-phase-voltage. | ||
Reaction | Class | 6 | The KPS cannot offer the required power. | |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294544 | KPS: Drives disabled. | |||
| Description | Drives disabled on the KPSi of a Cobra-Control. | ||
Reaction | Class | 6 | Robot stops. | |
Solution | Class | 6 | Eliminate error of the KPSi. | |
Error type | 11, Error message from position controller. | |||
| ||||
294545 | Emergency stop (local). | ||||
| Description | The local emergency stop button on the KCP triggered. | |||
Reaction | Class | 4 | Ramp-down braking for all axes. | ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
Actual value of safety signal. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294546 | Emergency stop. | |||
| Description | Emergency stop has been triggered. | ||
Reaction | Class | 4 | Ramp-down braking for all axes. | |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294547 | Safety gate open. | |||
| Description | The safety gate is open. | ||
Reaction | Class | 4 |
| |
Solution | Class | 6 | Close safety gate and do nc reset. | |
Error type | 11, Error message from position controller. | |||
| ||||
294548 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 5 | Stop axis motion immediately. | |
Solution | Class | 8 | Restart of NC-control necessary. | |
294549 | Number of DSE-drives does not fit with global.servo (configuration error). | ||||
| Description | The number of axes set up in the configuration list (hochlauf.lis) does not fit the number of DSE-drives set up in global.servo. | |||
Reaction | Class | 1 | Job processing aborted. | ||
Solution | Class | 1 | Correct the number of axes or DSE-drives. | ||
Parameter | %1: | Actual value [-] | |||
Number DSE-drives in the configuration list. | |||||
Error type | - | ||||
| |||||
294550 | KPS: Assertion failed. | |||
| Description | There was an assertion failure in the KPS. | ||
Reaction | Class | 1 | Output a warning. | |
Solution | Class | 1 | Check KPS. | |
Error type | 11, Error message from position controller. | |||
| ||||
294551 | KPS: Working area exceeded. | |||
| Description | One or more axis of the robot have exceeded there axis range limits. | ||
Reaction | Class | 1 | The robot stops and can only move on with reduced speed. | |
Solution | Class | 1 | The robot must move into the axis range again to go on with normal speed. | |
Error type | 11, Error message from position controller. | |||
| ||||
294552 | KPS: Brake test required. | |||
| Description | The holding torque of the mechanical brakes have to be checked every 8 hours in order to guarantee the safety of the robot. | ||
Reaction | Class | 1 | The robot stops if the time of the periodic test is exceeded. | |
Solution | Class | 1 | The robot can move on if the test has been made. | |
Error type | 11, Error message from position controller. | |||
| ||||
294553 | KPS: Maximum Cartesian speed exceeded. | |||
| Description | The safety controller has detected a Cartesian speed that has exceeded the configured safety parameter. | ||
Reaction | Class | 1 | The robot stops. | |
Solution | Class | 1 | The message must be acknowledged then the robot can move on. | |
Error type | 11, Error message from position controller. | |||
| ||||
294554 | KPS: Safe Cartesian workspace exceeded. | |||
| Description | The robot has left the Cartesian workspace that has been defined in the safety parameter set. | ||
Reaction | Class | 1 | The robot cannot move on. | |
Solution | Class | 1 | The robot must return into the workspace or the certain workspace in which the robot has moved misleadingly, must be unlocked. | |
Error type | 11, Error message from position controller. | |||
| ||||
294555 | KPS: Mastering test failed. | |||
| Description | To guarantee that the robot mastering is correct, it has been referenced by moving to a defined position. The mastering test has failed in this case. Possible causes of this error are:
| ||
Reaction | Class | 1 | The robot can only move with reduced speed. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294556 | KPS: Mastering test required. | |||
| Description | To guarantee that the robot mastering is correct, it has to be referenced via moving to a defined position. This must be made periodically every 8 hours. | ||
Reaction | Class | 1 | If the mastering has not been checked within this period, the robot can only move with reduced speed. | |
Solution | Class | 1 | After a successful mastering check the robot can move on with normal speed. | |
Error type | 11, Error message from position controller. | |||
| ||||
294557 | KPS: Safe RDW system error. | |||
| Description | An internal error occurred on the Safe RDW. | ||
Reaction | Class | 1 | Drives ready signal cannot be set. The reason can be both software or hardware problems. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294558 | KPS: Safety parameters incorrect. | |||
| Description | Data in the set safety parameters are not correct or missing. | ||
Reaction | Class | 1 | Drives ready signal cannot be set. | |
Solution | Class | 1 | The correct safety parameters must be downloaded. | |
Error type | 11, Error message from position controller. | |||
| ||||
294559 | KPS: Safety position violated. | |||
| Description | The robot has moved, although the safety position monitoring is activated. | ||
Reaction | Class | 1 | The robot is stopped and can only move with reduced speed. | |
Solution | Class | 1 | The safety position monitoring must be deactivated, or the robot must return to that position in which the safety position monitoring has been activated. | |
Error type | 11, Error message from position controller. | |||
| ||||
294560 | KPS: Position tracker transmission error DSE - RDW. | |||
| Description |
| ||
Reaction | Class | 1 | Output signal $POS_TRACKER_ERROR is set. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294561 | KPS: Position tracker encoder cable failure. | |||
| Description |
| ||
Reaction | Class | 1 | Output signal $POS_TRACKER_ERROR is set. | |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294562 | KPS: Internal DSE error. | |||
| Description | The KPS reported an internal DSE error. | ||
Reaction | Class | 1 | Output a warning. | |
Solution | Class | 1 | Check KPS. | |
Error type | 11, Error message from position controller. | |||
| ||||
294563 | KPS: Safe retraction activated. | |||
| Description | A safety input activates the function "Safe Retraction". The robot can move with reduced speed without any further safety monitoring. Therefore, it can move despite a safety violence. Some motions like reference test and brake test are required to restore the safe state of the robot. | ||
Reaction | Class | 1 | Safe reduced speed is active, other moving monitoring functions are not active. | |
Solution | Class | 1 | Motion with normal speed is only possible after deactivating the "Safe Retraction". | |
Error type | 11, Error message from position controller. | |||
| ||||
294564 | KPS: Safe Input/Output incorrect. | |||
| Description | One or all inputs or outputs are electrically defective. | ||
Reaction | Class | 1 | Drives ready signal cannot be set. | |
Solution | Class | 1 | Check the I/O wiring. | |
Error type | 11, Error message from position controller. | |||
| ||||
294565 | KPS: Safety mode not possible. | |||
| Description | The Safe RDC cannot monitor the robot. | ||
Reaction | Class | 1 | Drives ready signal cannot be set. | |
Solution | Class | 1 | Boot Safe RDC, load correct safety parameters, master robot axis, ... | |
Error type | 11, Error message from position controller. | |||
| ||||
294566 | SW-version of DSE-Library does not fit. | ||||
| Description | The software version of the DSE-Library does not fit the expected version. | |||
Reaction | Class | 3 | Job processing aborted. | ||
Solution | Class | 7 | Use expected version of the DSE-Library. | ||
Parameter | %1: | Expected value [-] | |||
Expected software version of the DSE-Library. | |||||
%2: | Actual value [-] | ||||
Used software version of the DSE-Library. | |||||
Error type | - | ||||
| |||||
294567 | KPS: IPO-Stop request by RDC. | |||
| Description | The RDC recognized an error condition that requires an interpolator stop. | ||
Reaction | Class | 6 | Axis is stopped. | |
Solution | Class | 6 | e.g. analyze taught path regarding valid work envelope. | |
Error type | 11, Error message from position controller. | |||
| ||||
294568 | KPS: Ramp stop request by RDC. | |||
| Description | The RDC recognized an error condition that requires a ramp stop. | ||
Reaction | Class | 6 | Axis is stopped. | |
Solution | Class | 6 | E.g. analyze taught path regarding valid work envelope. | |
Error type | 11, Error message from position controller. | |||
| ||||
294569 | KPS: Short circuit braking request by RDC. | |||
| Description | The RDC recognized an error condition that requires a short circuit braking. | ||
Reaction | Class | 6 | Axis are stopped. | |
Solution | Class | 6 | E.g. analyze taught path regarding valid work envelope. | |
Error type | 11, Error message from position controller. | |||
| ||||
294570 | KPS: Axis range monitoring has issued a stop. | |||
| Description | Axis range monitoring on SafeRDW issues a stop reaction. | ||
Reaction | Class | 6 | Axis are stopped. | |
Solution | Class | 6 | Do not exceed axis range. | |
Error type | 11, Error message from position controller. | |||
| ||||
294571 | KPS: Calibration reference switch defect. | |||
| Description | The reference switch is pushed without a calibration requirement. | ||
Reaction | Class | 1 | Output a warning. | |
Solution | Class | 1 | Maybe the reference switch is defect. | |
Error type | 11, Error message from position controller. | |||
| ||||
294572 | KPS: Stop2 issued by SafeRDC. | |||
| Description | The SafeRDC state demands a stop2 reaction. | ||
Reaction | Class | 6 | Axis are stopped. | |
Solution | Class | 6 | - | |
Error type | 11, Error message from position controller. | |||
| ||||
294573 | KPS: Workspace violated. | |||
| Description | One or more axis of the robot have violated there axis range limits. | ||
Reaction | Class | 6 | The axis stops and can only move on with safe retraction active. | |
Solution | Class | 6 | The axis must move into the work envelope again to go on with normal speed. | |
Error type | 11, Error message from position controller. | |||
| ||||
294574 | KPS: Acknowledge stop because work envelope is exceeded. | |||
| Description | An axis exceeded work envelope. | ||
Reaction | Class | 6 | The axis stops and can only move on with safe retraction active. | |
Solution | Class | 6 | The axis must move into the work envelope again to go on with normal speed. | |
Error type | 11, Error message from position controller. | |||
| ||||
294575 | KPS: Safety coefficients missing - auto/extern mode blocked. | |||
| Description | At least for one axis not at least 3 safety coefficients $SR_BRK_POLY[,] in R1/$machine.dat are defined. | ||
Reaction | Class | 1 | No auto/extern mode available. | |
Solution | Class | 1 | Set $SR_BRK_POLY[,] in R1/$machine.dat correct. | |
Error type | 11, Error message from position controller. | |||
| ||||
294576 | KPS: Operating mode mismatch with input T1 on SafeRDC. | |||
| Description | The operating mode is inconsistent with the input T1 on the SafeRDW | ||
Reaction | Class | 6 | Drives enable not possible. | |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294577 | KPS: Maximum safe reduced cartesian speed exceeded. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294578 | KPS: RDC: flash sectors are defect. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294579 | KPS: More then one tool activated on the SafeRDC. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294580 | KPS: Stop by more then one active tool on the SafeRDC. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294581 | KPS: Maximum global cartesian speed limit exceeded. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294582 | KPS: Maximum cartesian speed limit in T1-mode exceeded. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294583 | KPS: Maximum cartesian speed limit for monitoring range exceeded. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294584 | KPS: Limit of orientation angle of tool exceeded. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294585 | KPS: Stopp issued by orientation angle limitation. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294586 | KPS: Stop by violated Safety position. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294587 | KPS: Failure safety input. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294588 | KPS: Stop by failure safety input. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294589 | KPS: Failure safety output. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294590 | KPS: Stop by failure safety output. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294591 | KPS: Acknowledge Enable safety output. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294592 | KPS: Acknowledge stop because of cross compare error. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294593 | KPS: Monitoring range exceeded. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294594 | KPS: Stop before monitoring range was violated. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294595 | KPS: Monitoring range violated. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294596 | KPS: Stop by violated monitoring range. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294597 | EMI watchdog error. | ||||
| Description |
| |||
Reaction | Class | 7 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294598 | Configuration of EMI index wrong. | ||||
| Description |
| |||
Reaction | Class | 7 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Block number [-] | ||||
| |||||
Error type | 11, Error message from position controller. | ||||
| |||||
294600 | Error in CNC EMI driver. | |||
| Description |
| ||
Reaction | Class | 7 |
| |
Solution | Class | 6 |
| |
Error type | 11, Error message from position controller. | |||
| ||||
294601 | SW-version of EMI interface does not fit. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Expected value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | - | ||||
| |||||
294602 | Cannot open EMI-PLC command interface. | |||
| Description |
| ||
Reaction | Class | 3 |
| |
Solution | Class | 7 |
| |
Error type | - | |||
| ||||