ID-range 250000-250249
250000 | Invalid PDU-code for event manager. | ||||
| Description | The communication participant event manager (Calculation of #SIGNAL and #WAIT) has received a message, which cannot be calculated. Possible reason of this error message is the explicit use of a receiver in the #MSG instruction. Example: #MSG 35 [“Message from the nc program”] | |||
Reaction | Class | 3 |
| ||
Solution | Class | 1 | Please use the keywords, documented in the programming manual [PROG]. | ||
Parameter | %1: | Incorrect value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 3, Error message from communication. | ||||
| |||||
250001 | Number of unacknowledged SIGNAL/WAIT exceeds limit. | ||||
| Description | You have programmed to much #SIGNAL or #WAIT, which are not accepted until now. The limit of the memory is reached. | |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 | Be care of the documented limits [SYSP]. Modify the NC-programs and reduce the number of simultaneous open #SIGNAL/#WAIT. | ||
Parameter | %1: | Limit value [-] | |||
Maximum number of open #SIGNAL/#WAIT of the control. | |||||
%2: | Actual value [-] | ||||
Actual number of open #SIGNAL/#WAIT. | |||||
%3: | Limit value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
Error type | - | ||||
| |||||
250002 | Unnecessary SIGNAL in list detected. | ||||
| Description | Using #SIGNAL and #WAIT with programmed receiver, the programmed sequence must be considered. The programmed #WAIT sequence doesn’t match the programmed #SIGNAL sequence. Wrong: #SIGNAL [ID4711 CH1] #SIGNAL [ID9999 CH1] … #WAIT [ID9999 CH1] #WAIT [ID4711 CH1] Correct: #SIGNAL [ID4711 CH1] #SIGNAL [ID9999 CH1] … #WAIT [ID4711 CH1] #WAIT [ID9999 CH1] | |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Incorrect value [-] | |||
| |||||
%2: | Expected value [-] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
Error type | - | ||||
| |||||
250003 | SIGNAL/WAIT receipt connot send. | ||||
| Description | The acknowledgment of a #WAIT event cannot be transmitted for many times. Please check the communication connection. | |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | 3, Error message from communication. | ||||
| |||||
250004 | Connection to given hardware at #SIGNAL-programming unknown. | ||||
| Description | The programmed control (keyword HW, #SIGNAL/#WAIT) is unknown. Please check the configuration. Example: #SIGNAL [ID10 HW5] | |||
Reaction | Class | 3 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | - | ||||
| |||||
250005 | Acknowledgement of driver to remote hardware during reset timed out. | |||
| Description | The configured remote hardware (functionality #SIGNAL/#WAIT) does not answer on time. A timeout occurred. | ||
Reaction | Class | 3 |
| |
Solution | Class | 1 | Check the configuration and the availability of the remote hardware. | |
Error type | - | |||
| ||||
250008 | Given channel number if SIGNAL&WAIT is above maximum number of CNC-channel. | ||||
| Description | The programmed channel number is greater than the number of cnc channels. The order cannot be executed. Example: Wrong: #SIGNAL [ID1 CH100] Correct: #SIGNAL [ID1 CH1] | |||
Reaction | Class | 3 |
| ||
Solution | Class | 1 | Please modify the nc-programm. | ||
Parameter | %1: | Incorrect value [-] | |||
| |||||
%2: | Limit value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
Error type | - | ||||
| |||||
250009 | Number of unacknowledged BROADCAST SIGNAL/WAIT exceeds limit. | ||||
| Description | You have programmed to much BROADCAST #SIGNAL or #WAIT, which are not accepted until now. The limit of the memory is reached. | |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 | Be care of the documented limits [SYSP]. Modify the NC-programs and reduce the number of simultaneous open BROADCAST #SIGNAL/#WAIT. | ||
Parameter | %1: | Limit value [-] | |||
Maximum number of open BROADCAST #SIGNAL/#WAIT of the control. | |||||
%2: | Actual value [-] | ||||
Actual number of open #SIGNAL/#WAIT. | |||||
%3: | Limit value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
Error type | - | ||||
| |||||
250010 / 250011 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 1 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |