ID-range 120500-120749
120500 | Not all three axes of CS known. No active wsp monitoring possible. | |||
| Description | To use the workspace monitoring the first three main axes must be defined. Then these are used as X, Y and Z coordinates for the workspace monitoring. | ||
Reaction | Class | 2 | Stop NC programm execution | |
Solution | Class | 6 | Check your axis configuration | |
Error type | 1, Error message from NC-program. | |||
| ||||
120501 - 120503 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120504 | Interpreter can not evaluate given list. | |||
| Description | The list interpreter can not evaluate a given file path or list file name in the start-up list during start-up of the control. Possibly some of these data are wrong. | ||
Reaction | Class | 3 | Start-up of the control is aborted. | |
Solution | Class | 7 | Check the way of writing of the correspondingfile path or list file name and correct it if necessary. | |
Error type | - | |||
| ||||
120505 | Error while transfer scene-/collision-MDS to Bavo. | |||
| Description | Because of wrong or unknown data the list interpreter can not evaluate thecollision/scene list. | ||
Reaction | Class | 3 | Start-up of the control or data update is aborted. | |
Solution | Class | 7 | Check the entries in the collision/scene listand correct it if necessary. | |
Error type | - | |||
| ||||
120506 / 120507 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120508 | List contains unknown list element. | |||
| Description | During interpretation of the collision-/scene-lists an unknown list element is detected. | ||
Reaction | Class | 3 | NC start-up is continued. | |
Solution | Class | 7 | Remove or modify the unknown list element in the corresponding list. | |
Error type | - | |||
| ||||
120509 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120512 | Distance beetween two solids in collision detection smaller than warnlevel. | ||||
| Description | During movement of axes the minimal distance of two objects is below the specified limit. The limit is defined through the following NC-command #COLL DEF[PAIR<nam> … WARNING<distance>]. | |||
Reaction | Class | 1 | Raising of wanring | ||
Solution | Class | 1 | Change movement or increase limit for warning | ||
Parameter | %1: | Actual value [-] | |||
Name of first object | |||||
%2: | Actual value [-] | ||||
Name of second object | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Actual distance of both objects | |||||
%4: | Limit value [0.1 µm or 0,0001°] | ||||
Given minimal warning limit | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120513 | Distance beetween two solids in collision detection smaller than errorlevel. | ||||
| Description | During movement of axes the minimal distance of two objects is below the specified error limit. The limit is defined through the following NC-command #COLL DEF[PAIR<nam> … ERROR<distance>]. | |||
Reaction | Class | 2 | Break of NC-Program or stopp and “wait for continue” | ||
Solution | Class | 0 | Change movement | ||
Parameter | %1: | Actual value [-] | |||
Name of first object | |||||
%2: | Actual value [-] | ||||
Name of second object | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Actual distance of both objects | |||||
%4: | Limit value [0.1 µm or 0,0001°] | ||||
Given minimal error limit | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120514 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120515 | Cancellation of request without axis registration. | ||||
| Description | A wrong axis was requested and this request already stopped e.g. by a reset. | |||
Reaction | Class | 1 | Warning, noc reaction | ||
Solution | Class | 1 | Check NC-program regarding axes exchange | ||
Parameter | %1: | Logical axis number [-] | |||
Number of wrong axis, requested before | |||||
Error type | 3, Error message from communication. | ||||
| |||||
120516 | No active collision detection. | |||
| Description |
| ||
Reaction | Class | 1 |
| |
Solution | Class | 1 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120517 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120518 | Leading angle outside of the permissible range of value. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 3 |
| ||
Parameter | %1: | Incorrect value [0.1 µm or 0,0001°] | |||
| |||||
%2: | Upper limit value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Lower limit value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120519 | Incline angle outside of the permissible range of value. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 3 |
| ||
Parameter | %1: | Incorrect value [0.1 µm or 0,0001°] | |||
| |||||
%2: | Upper limit value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Lower limit value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120521 | Incline angle changes sign. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [0.1 µm or 0,0001°] | |||
| |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120522 / 120523 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120524 | Intermediate point of contour mode not within start-/end-/corner-point. | ||||
| Description | The calculated intermediate point of the countour curve is not within the convex hull of start-, end- and corner point. | |||
Reaction | Class | 2 | Raising of warning message | ||
Solution | Class | 1 | Check contour curve | ||
Parameter | %1: | Incorrect value [0.1 µm or 0,0001°] | |||
X-coordinate of intermediate point | |||||
%3: | Incorrect value [0.1 µm or 0,0001°] | ||||
Z-coordinate of intermediate point | |||||
%5: | Block number [0.1 µm or 0,0001°] | ||||
Number of following block | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120525 | Synchronous operation in Mirror Link Mode not allowed with polynomials | |||
| Description | During definition of an axes coupling by#SET AX LINK or #AX LINK [NBR] a mirroring by factor = -1 was defined. This mirroring is not possible with active polynom curve. | ||
Reaction | Class | 2 | Abort of the NC program processing. | |
Solution | Class | 6 | Check NC-program and deselect mirroring or polynomial contouring | |
Error type | 1, Error message from NC-program. | |||
| ||||
120526 - 120528 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120529 | #SCENE PRINT [FILE=<file>] actually not implemented. | |||
| Description | The NC-command #SCENE PRINT [FILE=<file>] just can be executed synchronous manner. | ||
Reaction | Class | 3 | Break of NC-command | |
Solution | Class | 1 | Change NC-program | |
Error type | 1, Error message from NC-program. | |||
| ||||
120530 | A collision pair exists out of two valid added gobjects. | ||||
| Description | In the definition of a collision pair in the collision list not both graphical objects names are given. For the correct definition two names are necessary. | |||
Reaction | Class | 2 | Break of collision initializaiton | ||
Solution | Class | 6 | Correct collision list | ||
Parameter | %1: | Actual value [-] | |||
Name of collision pair | |||||
Error type | - | ||||
| |||||
120531 | File extension of geometry file not known. | ||||
| Description | The file extension of geometrical hull defined by NC-command #SCENE ADD[GOBJECT<> ... FILE<name >] is wrong. As extension “dcp” is expected. | |||
Reaction | Class | 2 | Break of NC-program | ||
Solution | Class | 6 | Check correct name of file | ||
Parameter | %1: | Incorrect value | |||
name of geometrical description of collision object | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120532 | Not found the graphical file in gobject definition. | ||||
| Description | The file for the geometrical hull description defined by NC-command #SCENE ADD[GOBJECT<> ... FILE<name >] is not found. | |||
Reaction | Class | 2 | Break of NC-program | ||
Solution | Class | 6 | Check correct name of file | ||
Parameter | %1: | Incorrect value | |||
Filename of geometrical hull desctription | |||||
%2: | Actual value | ||||
Name of graphical object | |||||
%3: | Actual value | ||||
Path to file | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120533 | The file in definition of Gobject is not the needed format (Decomposed). | ||||
| Description | The file for the geometrical hull description defined by NC-command #SCENE ADD[GOBJECT<> ... FILE<name >] has a wrong internal data format. | |||
Reaction | Class | 2 | Break of NC-program | ||
Solution | Class | 6 | Check correct data format of file, decompose geometrical object again. | ||
Parameter | %1: | Incorrect value | |||
Filename of geometrical hull desctription | |||||
%2: | Actual value | ||||
Name of graphical object | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120534 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120536 | Existing, active Pair could not be updated. | ||||
| Description | It was tried to define an collision pair by the NC-command #COLL DEF [PAIR=<>...], which already was existing. | |||
Reaction | Class | 2 | Break of NC-program | ||
Solution | Class | 6 | Check NC-program | ||
Parameter | %1: | Actual value | |||
Name of first graphical object | |||||
%2: | Actual value | ||||
Name of second graphical object | |||||
%3: | Actual value | ||||
Name of collision paar | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120537 | Graphical object for defining collision pair not found in scene database. | ||||
| Description | The specified graphical object in the collision list already does not exist. The collision pair could not be generated. | |||
Reaction | Class | 2 | Break of execution | ||
Solution | Class | 6 |
| ||
Parameter | %1: | Incorrect value [-] | |||
Name of graphical object | |||||
%2: | Actual value [-] | ||||
Name of collision pair | |||||
Error type | - | ||||
| |||||
120539 | Max number of collisions pairs reached. | ||||
| Description | The maximum number of collision pair is reached. No more pairs can be defined. | |||
Reaction | Class | 2 | Break of execution | ||
Solution | Class | 6 | Reduce number of collision pairs | ||
Parameter | %1: | Actual value | |||
Actual number of pairs | |||||
%2: | Incorrect value | ||||
Maximum number of pairs | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120540 | Max number of gobjects in collision detection reached. | ||||
| Description | The maximum number of graphical objects is reached. No more graphical objects can be defined. | |||
Reaction | Class | 2 | Break of execution | ||
Solution | Class | 6 | Reduce number of graphical elements | ||
Parameter | %1: | Actual value | |||
Actual number of graphical elements | |||||
%2: | Incorrect value | ||||
Maximum number of graphical elements | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120541 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120542 | Parameter change during active b-spline interpolation not possible. | ||||
| Description | During active B-spline no change of B-spline parameters is possible (e.g.#HSC [BSPLINE TRACK_DEV=5 MERGE=0 AUTO_OFF_PATH=1]). Please turn off B-spline before parameters are changed. | |||
Reaction | Class | 1 | The new value of the parameter is dismissed | ||
Solution | Class | 1 | Change of NC-program | ||
Parameter | %1: | Block number [-] | |||
Block number of parameter change | |||||
%2: | Actual value [-] | ||||
Parametertype: 0x0040 PATH_DEV 0x8000 TRACK_SPLIT bzw AUTO_OFF_TRACK 0x10000 LIMIT_CORNER_DIST | |||||
%3: | Actual value [-] | ||||
Actual value of parameter | |||||
%4: | Incorrect value [-] | ||||
Wanted, new value of parameter | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120543 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120544 | Given number of blocks for merge above limit. | ||||
| Description | The maximum number of blocks for merging is above the internal limit (see #HSC [ ... MERGE_WINDOW<number>]). | |||
Reaction | Class | 1 | New parameter for merge window is dismissed | ||
Solution | Class | 1 | Reduce given merge window | ||
Parameter | %1: | Block number [-] | |||
Block number of parameter change | |||||
%2: | Actual value [-] | ||||
Actual value of parameter | |||||
%3: | Limit value [-] | ||||
Maximum size of merge window | |||||
%4: | Corrected value [-] | ||||
Limited, new value | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120545 - 120547 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120548 | Buffer of FIFO is full. | |||
| Description | In CNC program sequence there are too many non relevant blocks between two movement blocks which has to be processed by pre segmentation. Non relevant blocks are CNC program blocks without movement information. M codes, parameter calculation or subprogram calls leads to non relevant blocks. With too many non relevant blocks internal buffer memory is limiting and spline interpolation cannot be done. | ||
Reaction | Class | 2 | Program execution stop. | |
Solution | Class | 6 | Check CNC program, reduction of M codes, subprogram calls and parameter calculation between spline interpolation movement blocks. | |
Error type | 1, Error message from NC-program. | |||
| ||||
120549 / 120550 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120551 | Gobject is too complex for collision detection | ||||
| Description | The number of faces or vertices is above the internal limit. By this limitation it is guaranteed that the collision detection may not handle to complex graphical objects. | |||
Reaction | Class | 2 | Break of NC-program | ||
Solution | Class | 6 | Reduce resolution of graphical object | ||
Parameter | %1: | Actual value | |||
Name of graphical object | |||||
%2: | Actual value | ||||
Actual number of faces and vertices | |||||
%3: | Limit value | ||||
Maximum number of faces and vertices | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120552 / 120553 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120554 | Mirror link operation mode not allowed with oscillation axis | ||||
| Description | The oscillation functionality (Z[OSC ON..]) is part of the axis specific functionalities of the CNC channel, the axis moves independently of the path axes. That´s the reason why path functionalities as soft gantry (#ENABLE AX LINK) are not supported fully. The error is generated because soft gantry with link factor –1 is activated (mirror link mode) and the master axis is the oscillation axis. Soft gantry then only is possible if the link factor is 1. Further information to soft gantry functionality see [PROG]. | |||
Reaction | Class | 2 | Program execution stop. | ||
Solution | Class | 6 | Check CNC program and correct link operation mode (#SET AXLINK[]). | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of soft gantry slave axis. | |||||
%2: | Actual value [-] | ||||
Actual selected link operation mode of soft gantry. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120555 | Preceeding segment during BSpline calculation unknown, even start point is modified. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 1 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120556 | Output of BSpline-segment without check of deviation. | |||
| Description | A B-spline segment is ready to be moved, but deviation of this segment not already has been checked. | ||
Reaction | Class | 2 | Break of program execution | |
Solution | Class | 6 | Check maximum deviation in CNC program | |
Error type | 1, Error message from NC-program. | |||
| ||||
120557 | Could not allocate new BSpline-segment. | |||
| Description | During internal consideration of B-spline segments the next segment could not be allocated. | ||
Reaction | Class | 2 | Break of NC-program | |
Solution | Class | 6 | E.g. force output of segments by reducing of MERGE_WINDOW. | |
Error type | 1, Error message from NC-program. | |||
| ||||
120558 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120559 | Maximum number of buffer slots reached. Oldest segment is released. | |||
| Description | During preperation of B-spline segments for merge, the maximum number of segments has been reached. | ||
Reaction | Class | 1 | Warning | |
Solution | Class | 1 | E.g. force output of segments by reducing of MERGE_WINDOW. | |
Error type | 1, Error message from NC-program. | |||
| ||||
120560 / 120561 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120562 | Error during writing in file. | ||||
| Description | Error during writting of scene/collisions file. The action has been initiated by a previous #SCENE PRINT SYN [FILE=<name>] or #COLL PRINT [FILE=<name>] command. | |||
Reaction | Class | 1 | Warning | ||
Solution | Class | 1 | Check name and path of output file | ||
Parameter | %1: | Actual value [-] | |||
Name of output file | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120563 | The weighting factor for jerk is oversize. | ||||
| Description | The HSC-factor for weighting of jerk P-CHAN-00143 ( seehsc.gen.jerk_weighting in [0.1%]) is below minimum. | |||
Reaction | Class | 1 | Warning | ||
Solution | Class | 1 | Value is limited to minimum | ||
Parameter | %1: | Actual value [0,1%] | |||
Specified value | |||||
%2: | Limit value [0,1%] | ||||
| |||||
%3: | Corrected value [0,1%] | ||||
| |||||
Error type | - | ||||
| |||||
120564 | The minimum block length for dynamic segmentation is undersize. | ||||
| Description | The HSC-value for relevant block length is below minimum limit.(see. hsc.gen.min_segment_length in [0.1um]). Blocks below this length are not further diveded for dynamical considerations. | |||
Reaction | Class | 1 | Warning | ||
Solution | Class | 1 | Value is limited to minimum | ||
Parameter | %1: | Actual value [0.1 µm or 0,0001°] | |||
| |||||
%2: | Limit value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Corrected value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | - | ||||
| |||||
120566 | The contouring mode is only possible in the default config. of feed axis. | ||||
| Description | For G61-contour mode the feedrate has to be mapped by the first three coordinate-system axes. | |||
Reaction | Class | 2 | Break of progarm | ||
Solution | Class | 6 | Check of defaultsetting in channel list P-CHAN-00011or #FGROUP-programing. | ||
Parameter | %1: | Logical axis number [-] | |||
Axis of with incorrect setting | |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Expected value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120567 | The change of feed axis is unpossible by active contouring mode. | ||||
| Description | The mapping of feedrate to the axis may not be changed during active G61 contour mode (see #FGROUP). | |||
Reaction | Class | 2 | Break of program | ||
Solution | Class | 6 | Check of defaultsetting in channel list P-CHAN-00011or #FGROUP-programing. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Block number [-] | ||||
Number of previous block in block transition | |||||
%3: | Actual value [-] | ||||
Setting in actual block, defining if axis is mapped to feedrate | |||||
%4: | Expected value [-] | ||||
Setting in previous block, defining if axis is mapped to feedrate | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120568 / 120569 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120570 | Weighting factor for jerk is oversized. | ||||
| Description | The HSC-factor for weighting of jerk P-CHAN-00143 (seehsc.gen.jerk_weighting in [0.1%]) is above maximum. | |||
Reaction | Class | 1 | Warning | ||
Solution | Class | 1 | Value is limited to maximum | ||
Parameter | %1: | Actual value [0,1%] | |||
Specified value | |||||
%2: | Limit value [0,1%] | ||||
| |||||
%3: | Corrected value [0,1%] | ||||
| |||||
Error type | - | ||||
| |||||
120571 | Weighting factor for jerk with kinem. transformation is undersized. | ||||
| Description | The HSC-factor for weighting of jerk with kinematic transformation P-CHAN-00142 (seehsc.gen.jerk_weighting_5ax in [0.1%]) is below minimum. | |||
Reaction | Class | 1 | Warning | ||
Solution | Class | 1 | Value is limited to minimum | ||
Parameter | %1: | Actual value [0,1%] | |||
Specified value | |||||
%2: | Limit value [0,1%] | ||||
| |||||
%3: | Corrected value [0,1%] | ||||
| |||||
Error type | - | ||||
| |||||
120572 | Weighting factor for jerk with kinem. transformation is oversized. | ||||
| Description | The HSC-factor for weighting of jerk with kinematic transformation P-CHAN-00142 (seehsc.gen.jerk_weighting_5ax in [0.1%]) is above maximum. | |||
Reaction | Class | 1 | Warning | ||
Solution | Class | 1 | Value is limited to maximum | ||
Parameter | %1: | Actual value [0,1%] | |||
Specified value | |||||
%2: | Limit value [0,1%] | ||||
| |||||
%3: | Corrected value [0,1%] | ||||
| |||||
Error type | - | ||||
| |||||
120573 | Leading angle of the end mill near zero. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 3 |
| ||
Parameter | %1: | Incorrect value [0.1 µm or 0,0001°] | |||
| |||||
%2: | Upper limit value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Lower limit value [0.1 µm or 0,0001°] | ||||
| |||||
%4: | Upper limit value [0.1 µm or 0,0001°] | ||||
| |||||
%5: | Lower limit value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120574 / 120576 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120577 | Front-tracking inside the collisionsmonitoring removed. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120578 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120579 | Plane change in work or protection area definition not permitted. | ||||
| Description | A plane change within the definition of a work or protection area (s. [FCT-C14]) is not allowed. Example: #CONTROL AREA START [ID1 PROT CIRC MIN_EXCUR=-50 MAX_EXCUR=50] G01 Y100 Z100 F1000 G19 G02 G162 Y100 Z100 J-100 F1000 #CONTROL AREA END Correct: G19 #CONTROL AREA START [ID1 PROT CIRC MIN_EXCUR=-50 MAX_EXCUR=50] G01 Y100 Z100 F1000 G02 G162 Y100 Z100 J-100 F1000 #CONTROL AREA END | |||
Reaction | Class | 2 | Break of execution | ||
Solution | Class | 6 | Correction of NC program | ||
Parameter | %1: | Ident number [-] | |||
Identifier of affected work or protection area | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120580 / 120581 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120582 | Maximum number of transformed work/protection areas exceeded. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Ident number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Upper limit value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120583 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120585 | License: to much axes shall move at the same time. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Limit value [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120586 | Necessary function of path preparation not enabled in CNC-configuration list. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Expected value [-] | |||
| |||||
%2: | Expected value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | State [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
120587 - 120600 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120602 | <axis>[LIFT_END] programmed, althought no LIFT-movement started. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120603 | Bound axis must not programmed during bound movement. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120604 | LIFT-movement START is not alowed to programmed by running LIFT-movement. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120605 | Different axis by <axis>[LIFT_START] and <axis>[LIFT_END] programmed. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120606 | Programmed NC-block is not allowed by active LIFT-movement. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120607 | Axis-change of active LIFT-axis not allowed. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120608 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120609 | In this moment a selection by LIFT segments in block START by block search possible. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120611 | In this moment in the LIFT-segments is a Akima-Spline not allowed. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120613 | Error in the contour calculation for the lift movement. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120614 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
120615 | Programming of MNS_NS with/without pre-output not possible in the same NC-block. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120617 | It is unpossible to produce a poly channel block type. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
120618 | Error in the index administration. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||