ID-range 110500-110749
110500 | Only one HSC-filter is allowed per axis | |||
| Description |
| ||
Reaction | Class | 3 |
| |
Solution | Class | 7 |
| |
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||
110501 | Only first axis filter can be a HSC-filter | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110502 | Unknown transformation id for axis current position transformation configured. | ||||
| Description | The transformation Id set up for the axis specific input transformation is unknown. | |||
Reaction | Class | 3 | Input transformation is deactivated. | ||
Solution | Class | 7 | Change transformation id. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110503 | Enable/Disable of axis specific current values transformation requires restart. | |||
| Description | It was tried to change the value of P-AXIS-00368 with an update of the axis parameter list. This is not possible, changing P-AXIS-00368 requires a restart of the control. | ||
Reaction | Class | 0 | Output of this warning, the value of P-AXIS-00368 is not changed. | |
Solution | Class | 0 | Change parameter and restart control. | |
Error type | - | |||
| ||||
110504 | Change of id axis specific current values transformation requires restart. | |||
| Description | It was tried to change the value of P-AXIS-00369 with an update of the axis parameter list. This is not possible, changing P-AXIS-00369 requires a restart of the control. | ||
Reaction | Class | 0 | Output of this warning, the value of P-AXIS-00369 is not changed. | |
Solution | Class | 0 | Change parameter and restart control. | |
Error type | - | |||
| ||||
110505 | Change of parameters of axis specific current values transformation requires restart. | |||
| Description | It was tried to change the value of P-AXIS-00370 with an update of the axis parameter list. This is not possible, changing P-AXIS-00370 requires a restart of the control. | ||
Reaction | Class | 0 | Output of this warning, the value of P-AXIS-00370 is not changed. | |
Solution | Class | 0 | Change parameter and restart control. | |
Error type | - | |||
| ||||
110506 | Change of inputs of axis specific current values transformation requires restart. | |||
| Description | It was tried to change the value of P-AXIS-00371 with an update of the axis parameter list. This is not possible, changing P-AXIS-00371 requires a restart of the control. | ||
Reaction | Class | 0 | Output of this warning, the value of P-AXIS-00371 is not changed. | |
Solution | Class | 0 | Change parameter and restart control. | |
Error type | - | |||
| ||||
110507 | Parameter id for axis current position transformation invalid. | ||||
| Description | It was tried to change the value of P-AXIS-00371 with an update of the axis parameter list. This is not possible, changing P-AXIS-00371 requires a restart of the control. | |||
Reaction | Class | 3 | Output of this warning, the value of P-AXIS-00371 is not changed. | ||
Solution | Class | 7 | Change parameter and restart control. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number | |||||
%3: | Actual value [-] | ||||
Old value of P-AXIS-00371 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110508 | Probing is not supported for this transformation. | ||||
| Description | The axis is set up as probing axis (see P-AXIS-00118) and for the axis is an axis specific input value transformation configured, that does not support probing. | |||
Reaction | Class | 3 | Output of this error message, probing is disabled. | ||
Solution | Class | 7 | Set P-AXIS-00118 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number. | |||||
%3: | Incorrect value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
Value of P-AXIS-00118. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110509 | Inadmissible transformation id by command value transformation. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Upper limit value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110510 | Invalid value for velocity base value. | ||||
| Description | For a PROFIDRIVE the velocity scaling factor was set to zero in the parameter list. There are only values bigger than zero allowed. | |||
Reaction | Class | 1 | Output of this error message, P-AXIS-00379 is set to default value (200000): | ||
Solution | Class | 1 | Read the correct value of P-AXIS-00379 from the drive (SIMODRIVE 611: P880, SINAMICS: P2000) and enter it in the parameter list. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (see P-AXIS-00016) | |||||
%2: | Actual value [-] | ||||
Configured value of P-AXIS-00379. | |||||
%3: | Corrected value [-] | ||||
Corrected value of P-AXIS-00379. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110511 | Only spindles can be operated in open position loop mode. | ||||
| Description | An axis shall be operated without closed position loop. This is only for spindles possible. See P-AXIS-00320. | |||
Reaction | Class | 1 | Output of this error message, reset is locked. | ||
Solution | Class | 1 | Change operation mode of axis (see P-AXIS-00320) and restart control. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (see P-AXIS-00016) | |||||
%2: | Drive type [-] | ||||
Drive type (see P-AXIS-00020). | |||||
%3: | Incorrect value [-] | ||||
Configured operation mode (see P-AXIS-00320). | |||||
%4: | Actual value [-] | ||||
Configured axis type (See P-AXIS-00018) | |||||
%5: | Corrected value [-] | ||||
Corrected operation mode. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110512 | Homing on Encoder overflow and on zero pulse at the same time | ||||
| Description | Homing on encoder overflow (see P-AXIS-00294) and homing on zero pulse (see P-AXIS-00386) are activated at the same time. | |||
Reaction | Class | 1 | Output of this error message, P-AXIS-00294 is set to zero. | ||
Solution | Class | 1 | Set either P-AXIS-00294 or P-AXIS-00386 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Actual value [-] | ||||
Value of P-AXIS-00386. | |||||
%3: | Actual value [-] | ||||
Value of P-AXIS-00294. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00294. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110513 | Referenzieren auf Nullimpuls geht nur mit CNC-controlled homing. | ||||
| Description | Parameter P-AXIS-00386 was set to set up cnc controlled homing with drive support, but the set up homing type (see P-AXIS-00299) is not „CNC_CONTROLLED. | |||
Reaction | Class | 1 | Output of error message, P-AXIS-00386 is set to zero. | ||
Solution | Class | 1 | Eiter set up cnc controlled homing by setting P-AXIS-00299 to „CNC_CONTROLLED“ or disable drive support for homing by setting P-AXIS-00389 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (see also P-AXIS-00016). | |||||
%2: | Actual value [-] | ||||
Set up value of P-AXIS-00299. | |||||
%3: | Actual value [-] | ||||
Set up value of P-AXIS-00386. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00386. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110514 | Invalid value for assignment of control and status bits for homing. | ||||
| Description | The set up value of P-AXIS-00387 is invalid. | |||
Reaction | Class | 1 | Output of this error message, P-AXIS-00387 is set to 1. | ||
Solution | Class | 1 | Assign P-AXIS-00387 a valid value. The admissible value range for P-AXIS-00387 is [1, 16]. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Incorrect value [-] | ||||
Incorrect value of P-AXIS-00387 | |||||
%3: | Lower limit value [-] | ||||
Admissible minimum value of @P-AXIS-00387 | |||||
%4: | Upper limit value [-] | ||||
Admissible maximum value of @P-AXIS-00387 | |||||
%5: | Corrected value [-] | ||||
Corrected value of P-AXIS-00387 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110515 | Realtime bits are used for probing and homing. | ||||
| Description | Axis is set of for probing, so the real time status and control bits are used (P-AXIS-00118). At the same time the real time status and control bits shall be used for cnc controlled, drive supported homing (P-AXIS-00387 is set to 1). This double use of the real time bits is not possible. | |||
Reaction | Class | 1 | Probing is deactivated. | ||
Solution | Class | 1 | Configure the transmission of the control- and status bits for homing in the signal state and signal control word and adjust P-AXIS-00387 accordingly. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Incorrect value [-] | ||||
Value of P-AXIS-00387. | |||||
%3: | Incorrect value [-] | ||||
Value of P-AXIS-00118. | |||||
%4: | Incorrect value [-] | ||||
Corrected value of P-AXIS-00118. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110516 | This parameter is not supported for this drive type. | ||||
| Description | P-AXIS-00388 was set to a value not equal to zero, although it is not supported for the configured drive type. | |||
Reaction | Class | 3 | P-AXIS-00388 is set to zero. | ||
Solution | Class | 1 | Set P-AXIS-00388 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%3: | Incorrect value [-] | ||||
Value of P-AXIS-00388. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00388. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110517 | Invalid reference value for scaling of acceleration feedforward. | ||||
| Description | Parameter P-AXIS-00392 was set to zero. | |||
Reaction | Class | 1 | P-AXIS-00392 is set to 1. | ||
Solution | Class | 1 | Set up the correct value for P-AXIS-00392. | ||
Parameter | %1: | Logical axis number [-] | |||
Log. Axis number. (see P-AXIS-00016). | |||||
%2: | Incorrect value [-] | ||||
Erroneous value of P-AXIS-00392. | |||||
%3: | Lower limit value [-] | ||||
Limit of P-AXIS-00392. | |||||
%5: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110518 | Invalid value for motor load. | ||||
| Description | Parameter P-AXIS-00391 was set to zero. | |||
Reaction | Class | 1 | P-AXIS-00391 is set to its default value (1e-6). | ||
Solution | Class | 1 | Set up the correct value for P-AXIS-00391. | ||
Parameter | %1: | Logical axis number [-] | |||
Log. Axis number. (see P-AXIS-00016). | |||||
%2: | Incorrect value [Load in kg or kg*m^2] | ||||
Erroneous value of P-AXIS-00391. | |||||
%3: | Corrected value [-] | ||||
Limit of P-AXIS-00391. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110519 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
110520 | Not enough memory kw-list available. | ||||
| Description | A compensation data list for axis compensations is configured in the startup list (s. [STUP - Number of offset value lists]) for the axis. However, the CNC was not able to get the required memory from the operation system. | |||
Reaction | Class | 3 | Startup of CNC is aborted | ||
Solution | Class | 7 | Remove compensation data list or increase available memory. | ||
Parameter | %1: | Actual value [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
Error type | - | ||||
| |||||
110521 | Homing on zero pulse is not enabled. | ||||
| Description | P-AXIS-00386 is set but also homing without zero pulse (see P-AXIS-00084) is active. | |||
Reaction | Class | 1 | Output of error message, P-AXIS-00386 is deactivated. | ||
Solution | Class | 1 | Set P-AXIS-00084 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Incorrect value [-] | ||||
Value of P-AXIS-00084. | |||||
%3: | Actual value [-] | ||||
Value of P-AXIS-00386. | |||||
%4: | Incorrect value [-] | ||||
Value of Wert von P-AXIS-00386. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110522 | CNC controlled homing with zero pulse search in the drive is not supported for spindles. | ||||
| Description | P-AXIS-00386 is set but now it is not supported for spindles or SAI’s (single axis interpolators). | |||
Reaction | Class | 1 | Output of error message, P-AXIS-00386 is deactivated. | ||
Solution | Class | 1 | Set P-AXIS-00386 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Actual value [-] | ||||
Value of P-AXIS-00018. | |||||
%3: | Actual value [-] | ||||
Value of P-AXIS-00250. | |||||
%4: | Incorrect value [-] | ||||
Value of P-AXIS-00386. | |||||
%5: | Corrected value [-] | ||||
Corrected value of P-AXIS-00386. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110523 | Software limit switch was adjusted because of resolution settings. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
%5: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110524 | Modulo range exceeds data range because of resolution settings. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Limit value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
%5: | Limit value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110525 | Number of filtering values is greater than the permitted maximum. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110526 | Axis parameter for axis transformation uncomplete. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110527 | Axis parameter for Conveyer complete. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110528 | The parametrized controller deadband is bigger than the position window. | ||||
| Description | The set up position controller deadband (P-AXIS-00395) is bigger than the position window (P-AXIS-00236) set up for the axis. | |||
Reaction | Class | 1 | Output of error message, P-AXIS-00395 is limited to the value of P-AXIS-00236. | ||
Solution | Class | 1 | Reduce either P-AXIS-00395 or increase P-AXIS-00236. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Corrected value [0.1 µm or 0,0001°] | ||||
Value of P-AXIS-00395. | |||||
%3: | Limit value [0.1 µm or 0,0001°] | ||||
Value of P-AXIS-00236. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110529 | Controller deadband is zero after incremental conversion. | ||||
| Description | The set up position controller deadband scaled in encoder increments (P-AXIS-00395) is zero, the parameter is ineffective. | |||
Reaction | Class | 1 | Output of an warning. | ||
Solution | Class | 1 | Increase P-AXIS-00395. | ||
Parameter | %1: | Logical axis number [-] | |||
Log axis number (see also P-AXIS-00016). | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Value of P-AXIS-00395 in encoder increments. | |||||
%3: | Actual value [-] | ||||
Set up encoder resolution. | |||||
%4: | Actual value [0.1 µm or 0,0001°] | ||||
Metrical value of P-AXIS-00395. | |||||
Error type | - | ||||
| |||||
110530 | Axis during parameter update not in standstill. | ||||
| Description |
| |||
Reaction | Class | 2 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 6, Error message by data transfer into control device. | ||||
| |||||
110531 | Inadmissible operating mode by manual mode. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Limit value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110532 | This parameter is not supported for this drive type. | ||||
| Description | Parameter P-AXIS-00403 was assigned a value unequal to zero, although the drive type set up (see also P-AXIS-00020) does not support this functionality (setting of an offset to the drive absolute position). | |||
Reaction | Class | 1 | Output of this warning, P-AXIS-00403 is set to zero. | ||
Solution | Class | 1 | Set P-AXIS-00403 to zero. | ||
Parameter | %1: | Logical axis number [-] | |||
Axis number (see also P-AXIS-00016). | |||||
%2: | Drive type [-] | ||||
Drive type (see also P-AXIS-00020). | |||||
%3: | Incorrect value [-] | ||||
Parameterized value of P-AXIS-00403. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00403. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110533 | Sign of actual/set value must be changed jointly. | ||||
| Description | The value of the parameter P-AXIS-00230 and P-AXIS-00231 for sign reversal of command and actual values can be changed via axis parameter update (s. [AXIS], if ALLOW_RESOLUTION_CHANGE = 0x400000 is set in the operation mode P-AXIS-00015 of the axis. However, to prevent a runaway of the drive, both parameters must be changed jointly. | |||
Reaction | Class | 1 | Warning, new parameter values P-AXIS-00230 and P-AXIS-00231 are not accepted. | ||
Solution | Class | 1 | Only change sign of command and actual value jointly. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis | |||||
%2: | Actual value [-] | ||||
Actual value P-AXIS-00230 for sign reversal of actual value | |||||
%3: | Actual value [-] | ||||
Actual value P-AXIS-00231 for sign reversal of command value | |||||
%4: | Incorrect value [-] | ||||
New, incorrect value P-AXIS-00230 for sign reversal of actual value | |||||
%5: | Incorrect value [-] | ||||
New, incorrect value P-AXIS-00231 for sign reversal of command value | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110534 | Revolution monitoring is only for spindles supported. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110535 | Number of values for average value calculation for revolution monitoring is to big. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110536 | Default velocity for revolution monitoring bigger than maximum velocity. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [1µm/sec or 0,001°/sec] | ||||
| |||||
%3: | Upper limit value [1µm/sec or 0,001°/sec] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
%5: | Corrected value [1µm/sec or 0,001°/sec] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110537 | Inconsistent values for activation of revolution monitoring. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
%5: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110538 | Changing the coarsening factor of encoder resolution requires a restart. | |||
| Description | The axis parameter P-AXIS-00405 can be used to coarse the encoder resolution of the drive. A restart of the numerical control is required after changing the parameter P-AXIS-00405. | ||
Reaction | Class | 0 | Warning, the old parameter value P-AXIS-00405 remains active. | |
Solution | Class | 0 | Restart the numerical control after changing parameter P-AXIS-00405. | |
Error type | - | |||
| ||||
110539 | This drive type does not support a coarsening factor for encoder resolution. | ||||
| Description | The axis parameter P-AXIS-00405 can be used to coarse the encoder resolution of the drive. However, this is not supported for the given drive type. | |||
Reaction | Class | 1 | Warning, parameter P-AXIS-00405 is set to zero. | ||
Solution | Class | 1 | Correct parameter P-AXIS-00405 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type P-AXIS-00020 of affected axis | |||||
%3: | Incorrect value [-] | ||||
Incorrect value of coarsening factor P-AXIS-00405 | |||||
%4: | Corrected value [-] | ||||
Corrected value for coarsening factor P-AXIS-00405 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110540 | Coarsening factor for encoder resolution exceeds valid range. | ||||
| Description | The axis parameter P-AXIS-00405 can be used to coarse the encoder resolution of the drive. The given value is however invalid. | |||
Reaction | Class | 1 | Warning and correction of parameter P-AXIS-00405. | ||
Solution | Class | 1 | Correct parameter P-AXIS-00405. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Drive type [-] | ||||
Drive type of the affected axis P-AXIS-00020 | |||||
%3: | Incorrect value [-] | ||||
Incorrect value for coarsening factor P-AXIS-00405 | |||||
%4: | Upper limit value [-] | ||||
Maximum permissible value for coarsening factor P-AXIS-00405 | |||||
%5: | Corrected value [-] | ||||
Corrected value for coarsening factor P-AXIS-00405 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110541 | Coarsening of encoder resolution requires drive command/actual values without modulo treatment. | ||||
| Description | The axis parameter P-AXIS-00405 can be used to coarse the encoder resolution of the drive. This requires drive command and actual values without modulo calculation (s. P-AXIS-00122, P-AXIS-00123). | |||
Reaction | Class | 1 | Warning, parameter P-AXIS-00405 is set to zero. | ||
Solution | Class | 1 | Correct parameter P-AXIS-00405. Check if the drive supports a linear coordinate system. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Incorrect value [-] | ||||
Incorrect value of coarsening factor P-AXIS-00405 | |||||
%3: | Actual value [-] | ||||
Normalization of drive command position P-AXIS-00122 | |||||
%4: | Actual value [-] | ||||
Normalization of drive actual position P-AXIS-00123 | |||||
%5: | Corrected value [-] | ||||
Corrected value for coarsening factor P-AXIS-00405 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110542 | Invalid checksum for absolute position offset. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
%4: | Incorrect value [-] | ||||
| |||||
%5: | Corrected value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | - | ||||
| |||||
110543 | Parameter permissible_telegram_failures only used for EtherCAT drive bus. | ||||
| Description | The parameter “permissible_telegram_failures” P-AXIS-00406 specifies how many drive telegrams can fail in sequence before the CNC considers an error in the drive bus. This parameter is only used for drives with EtherCAT field bus (CANopen/ SERCOS over EtherCAT). | |||
Reaction | Class | 1 | Warning, value of parameter P-AXIS-00406 is set to zero. | ||
Solution | Class | 1 | Correct value of parameter P-AXIS-00406 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis | |||||
%2: | Drive type [-] | ||||
Drive type P-AXIS-00020 of affected axis | |||||
%3: | Incorrect value [-] | ||||
Incorrect value for P-AXIS-00406 | |||||
%4: | Corrected value [-] | ||||
Corrected value for P-AXIS-00406 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110544 | Parameter permissible_telegram_failures exceeds valid range. | ||||
| Description | The parameter permissible_telegram_failures (s. P-AXIS-00409) specifies the permissible bus failures for an EtherCAT fieldbus, before the CNC displays an error. However, the given value exceeds valid range. | |||
Reaction | Class | 1 | Warning and correction of parameter | ||
Solution | Class | 1 | Correct parameter P-AXIS-00409 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis | |||||
%2: | Drive type [-] | ||||
Drive type P-AXIS-00020 of affected axis | |||||
%3: | Incorrect value [-] | ||||
Incorrect value for permissible telegram failures P-AXIS-00409 | |||||
%4: | Upper limit value [-] | ||||
Maximum permissible parameter value | |||||
%5: | Corrected value [-] | ||||
Corrected value for permissible telegram failures P-AXIS-00409 | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110545 | Monitoring of homing movement distance is only for spindles and rotatory axes possible. | ||||
| Description | Parameter P-AXIS-00412 was set to a value other than zero although the axis does not have the axis type spindle or rotatory ( see also P-AXIS-00018). | |||
Reaction | Class | 3 | Output of warning, P-AXIS-00412 is set to zero. | ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
Set up value of P-AXIS-00412. | |||||
%3: | Corrected value [-] | ||||
Corrected value of P-AXIS-00412. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110546 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
110547 | Distance control not supported for this drive type. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Drive type [-] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
%4: | Incorrect value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110548 | Axis reference test is not supported for this drive type. | ||||
| Description | Parameter P-AXIS-00426 was assigned a value so that reference monitoring is activated (see [FCT-M1]), although the drive type set up in P-AXIS-00020 does not support reference monitoring. | |||
Reaction | Class | 1 | Output of error message, reference monitoring is disabled. | ||
Solution | Class | 1 | Set P-AXIS-00426 to „“. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
Actual value of P-AXIS-00426. | |||||
%3: | Actual value [-] | ||||
Actual value of P-AXIS-00020. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00426. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110549 | Invalid bit number for axis reference test. | |||||
| Description | Reference monitoring was activated, see [FCT-M1], but the bit number set up for reference monitoring in P-AXIS-00425 is invalid. The smallest admissible value for P-AXIS-0425 is 0. Depending on the length of the configured telegram element used for transmission of the referenced information the maximum value of this parameter is: | ||||
Telegram element-size | Max value for P-AXIS-00425 | |||||
2 | 15 | |||||
4 | 31 | |||||
This error message also occurs if no value is set up for P-AXIS-00425.
| ||||||
Reaction | Class | 3 | Output of error message, reference monitoring is disabled. | |||
Solution | Class | 1 | Set P-AXIS-00426 to „“. | |||
Parameter | %1: | Logical axis number [-] | ||||
| ||||||
%2: | Incorrect value [-] | |||||
Actual value of P-AXIS-00425. | ||||||
%3: | Limit value [-] | |||||
Limit value of P-AXIS-00425. | ||||||
%4: | Corrected value [-] | |||||
Corrected value of P-AXIS-00425. | ||||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||||
| ||||||
110550 | Changing of homing_check.name requires new start of control. | ||||
| Description | It was tried to change P-AXIS-00426 by a list update, this is not possible. | |||
Reaction | Class | 1 | Output of error message, the new value of P-AXIS-00426 is not overtaken. | ||
Solution | Class | 1 | Save configuration and restart control. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
New value of P-AXIS-00426. | |||||
%3: | Corrected value [-] | ||||
Actual value of P-AXIS-00426. | |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110551 | Decreasing path parameter not allowed. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
| |||||
%4: | Corrected value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
110552 | Invalid number format in list or permissible range of value exceeded. | |||
| Description | During interpretation of a list parameter an invalid number format is detected, or the interpreted parameter value is outside valid range. More information about type of list, invalid number formats etc. you can get inspecting the additional data in the message. | ||
Reaction | Class | 1 | Interpretation of list is continued. The parameter value is limited to the maximum or minimum permissible value or set to zero, if the number format is invalid. | |
Solution | Class | 1 | Correct the number format in the corresponding parameter list. | |
Error type | - | |||
| ||||