ID-range 50500-50749
50500 | Maximum permissible number of PLC spindle links exceeded | ||||
| Description | The number of active links of PLC spindles with synchronous mode is limited (#SET AX LINK, #ENABLE AX LINK). Further information to synchronous mode see . | |||
Reaction | Class | 6 | Movement stop of axis. | ||
Solution | Class | 6 | Check setting in channel machine parameters (P-CHAN-00037, P-CHAN-00038) or check number of programmed spindle links in #SET AX LINK command. | ||
Parameter | %1: | Limit value [-] | |||
Maximum number of links of PLC spindles. | |||||
%2: | Actual value [-] | ||||
Current defined number of links of PLC spindles. | |||||
%3: | Logical axis number [-] | ||||
Logical axis number(P-AXIS-00016)of affected master spindle axis. | |||||
%4: | Logical axis number [-] | ||||
Logical axis number(P-AXIS-00016)of slave axis which is linked to master axis and which leads to exceeding of maximum link number. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50501 / 50502 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50503 | Before deactivation of trafo tool geometry compensation has to be disabled. | |||
| Description | Before deselection of transformation with #TRAFO OFF while tool geometry compensation (TGC) is active TGC must be deactivate with #TGC OFF. | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Modification of NC program. | |
Error type | 1, Error message from NC-program. | |||
| ||||
50504 | Before deactivation of transformation.manual mode has to be disabled. | ||||
| Description | Before deselection of active transformation (#CS ON, #TRAFO ON) and manual operation with parallel interpolation (G201) deactivation of manual mode via G202 is required. Program example | |||
wrong: N10 #TRAFO ON | correct: N10 #TRAFO ON | ||||
Reaction | Class | 6 | Movement stop of axes. | ||
Solution | Class | 6 | Deselection of manual operation via G202 before command #CS OFF, #TRAFO OFF | ||
Error type | 1, Error message from NC-program. | ||||
| |||||
50505 | Deviation of orthogonal ori vector to path tangent vector exceeds limit. | ||||
| Description | The deviation of the programmed orientation vector of the tool to the orthogonal to tangent vector of path exceeds limit. | |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 | Modification of the orientation vector of tool in the NC program. | ||
Parameter | %1: | Incorrect value [0.1 µm or 0,0001°] | |||
Deviation of the orientation vector to the orthogonal to path tangent. | |||||
%2: | Lower limit value [0.1 µm or 0,0001°] | ||||
Maximal permitted deviation. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50506 | Invalid orientation vector. | |||
| Description | The programmed orientation vector is invalid. Error example: u=0 v=0 w=0 Corrected example: u=0 v=0 w=1 | ||
Reaction | Class | 6 |
| |
Solution | Class | 6 | Modification of orientation vector in NC program. | |
Error type | 1, Error message from NC-program. | |||
| ||||
50507 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50508 | Torque homing: Reference position not detected. | ||||
| Description | Homing can be done with different variants parameterized via machine data setting. The torque homing process was terminated because of missing following error limit signal or torque limit signal. | |||
Reaction | Class | 6 | Movement stop of axis. | ||
Solution | Class | 6 | Check homing process, if necessary adjust parameter 2 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis | |||||
%2: | Actual value [-] | ||||
Name of parameter | |||||
%3: | Limit value [0.1 µm or 0,0001°] | ||||
Path for torque homing | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50509 / 50511 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50512 | Transition impossible, because of active position offset | |||
| Description | For activation of backward movement there is no position offset caused by additional manual mode movement or block search allowed. Further information: Backward movement see [FCT-C7, Forward And Backward On Path]. Block Search see [FCT-C6]. | ||
Reaction | Class | 4 | Program execution stop. | |
Solution | Class | 6 | No position offset should be active before activation of backward movement. Position offset is cleared by CNC reset or restart of program. | |
Error type | - | |||
| ||||
50513 | Position offset is still active | ||||
| Description | After activation of backward movement restriction for position shift must be taken into consideration. There is no position offset caused by additional manual mode movement or block search mode allowed. If additional offset is generated by manual mode while backward movement and movement is done until program start is reached or if selection of kinematic or cartesian transformation caused by commands #CS ON[], #TRAFO ON is done backward movement is stopped with error. Further information: Backward movement see [FCT-C7] Block search see [FCT-C6] Transformation see [PROG],. | |||
Reaction | Class | 6 | Program execution stop. | ||
Solution | Class | 6 | No position offset should be active before activation of backward movement and no position offset should be generated while backward movement. Position offset is cleared by CNC reset or restart of program. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active position offset caused by additional manual mode | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Current PCS position offset caused by block search. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50515 | Maximal number of unacknowledged SIGNAL exceeds the limit. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Limit value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50516 | Maximal number of unacknowledged WAIT exceeds the limit. | ||||
| Description | The number of active #SIGNAL,#WAIT synchronizations is limited. Further information to multi channel synchronization see [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check NC program and reduce #SIGNAL, #WAIT synchronizations active at the same time. | ||
Parameter | %1: | Actual value [-] | |||
Identifier of signal | |||||
%2: | Limit value [-] | ||||
Maximum number of active signals | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50517 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50519 | Cancellation of request without axis registration. | ||||
| Description | This error message (warning) output is done for purpose of diagnosis only. The error message appears in diagnosis protocol. | |||
Reaction | Class | 1 | None | ||
Solution | Class | 1 | Diagnosis | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number(P-AXIS-00016) of affected axis | |||||
Error type | 3, Error message from communication. | ||||
| |||||
50520 - 50528 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50529 | Incorrect parameter setting for touch probing. | ||||
| Description | Different measurement types can be used in combination with probing functionality. These types can be selected via MDS or CNC program. Touch probing measurement type has wrong parameter setting. Further information about measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Correct measurement type or parameter value 2 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis | |||||
%2: | Actual value [-] | ||||
Name of machine parameter | |||||
%3: | Actual value [-] | ||||
Machine parameter value | |||||
%4: | Actual value [-] | ||||
Selected measurement type | |||||
%5: | Actual value [-] | ||||
Moved probing axes | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50533 | Axis jerk exceeds maximum limit (Slope). | ||||
| Description | This error message (warning) output is done depending on environment variable for purpose of diagnosis only. The error message appears in diagnosis protocol. | |||
Reaction | Class | 1 | None | ||
Solution | Class | 1 | None | ||
Parameter | %1: | Actual value [-] | |||
Actual jerk factor. | |||||
%2: | Limit value [-] | ||||
Jerk factor limit value. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50534 - 50539 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50540 | Angle of inclination of grinding disc exceeds limit. | ||||
| Description | The angle of inclination of the grinding disc is outside of the permitted range. The angle of inclination is adjustable via the parameter grinding_disc_tilt_angle in the tool list for the appropriate tool. | |||
Reaction | Class | 3 |
| ||
Solution | Class | 6 | Correction of the parameter grinding_disc_tilt_angle in the tool list for the appropriate tool. | ||
Parameter | %1: | Incorrect value [-] | |||
| |||||
%2: | Upper limit value [-] | ||||
| |||||
%3: | Lower limit value [-] | ||||
| |||||
Error type | - | ||||
| |||||
50541 | Maximal permissible discrete offset exceeds limit. | ||||
| Description | The discrete offset of an axis via PLC exceeds the permitted range. | |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 | Reduce the discrete offset of the axis via PLC. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Lower limit value [-] | ||||
| |||||
%4: | Upper limit value [-] | ||||
| |||||
%5: | Corrected value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50542 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50543 | Maximal permissible discrete radius offset exceeds limit. | ||||
| Description | The discrete offset of the radius offset via PLC exceeds the permitted range. | |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 | Reduce the discrete radius offset | ||
Parameter | %1: | Incorrect value [Increment/0.1µm] | |||
| |||||
%2: | Lower limit value [-] | ||||
| |||||
%3: | Upper limit value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50544 | Axis velocity exceeds maximum limit. | ||||
| Description | This error message (warning) output is done depending on environment variable for purpose of diagnosis only. The error message appears in diagnosis protocol. | |||
Reaction | Class | 4 | Movement stop of axes. | ||
Solution | Class | 1 | Diagnosis. | ||
Parameter | %1: | Limit value [1µm/sec or 0,001°/sec] | |||
Maximum permissible path velocity. | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Actual path velocity. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50545 | Axis acceleration exceeds maximum limit. | ||||
| Description | This error message (warning) output is done depending on environment variable for purpose of diagnosis only. The error message appears in diagnosis protocol. | |||
Reaction | Class | 4 | Movement stop of axes. | ||
Solution | Class | 1 | Diagnosis | ||
Parameter | %1: | Limit value [1mm/sec^2 or 1°/sec^2] | |||
Lower limit of path acceleration | |||||
%2: | Limit value [1mm/sec^2 or 1°/sec^2] | ||||
Upper limit of path acceleration | |||||
%3: | Actual value [1mm/sec^2 or 1°/sec^2] | ||||
Actual path acceleration | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50546 - 50556 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50557 | Characteristic filter frequency greater than half of sampling rate. | ||||
| Description | According to the sampling theorem of Shannon, the cut-off frequency can be at the maximum (½*TA = Cycle time of numerical control). The cut-off frequency of the PT1-filter is calculated from the time constant as follows: fc = 1 / (2 * PI * P-AXIS-00357). The cut-off frequency of all other filters are specified directly in the parameter P-AXIS-00067. Possible solutions: - Reduce the cut-off frequency P-AXIS-00067. Increase the time constant P-AXIS-00357 for PT1-filters. - Reduce the cycle time of the numerical control | |||
Reaction | Class | 3 | Filter is deactivated. | ||
Solution | Class | 7 | Reduce the cut-off frequency P-AXIS-00067 or increase the time constant P-AXIS-00357 | ||
| %3: | Actual value [-] | |||
Type of filter P-AXIS-00204 | |||||
%4: | Incorrect value [-] | ||||
Actual cut-off frequency P-AXIS-00067 of filter | |||||
%5: | Actual value [-] | ||||
Sample rate of the numerical control (1 / TA) | |||||
Error type | - | ||||
| |||||
50558 | Filter design with given parameters not possible. | ||||
| Description | Not all filter parameters lead to valid filter coefficients e.g. due to the limited computational accuracy. Possible solutions are:
| |||
Reaction | Class | 3 | Filter is deactivated | ||
Solution | Class | 7 | Change filter parameters | ||
| %3: | Actual value [-] | |||
Type of filter P-AXIS-00204 | |||||
%4: | Actual value [-] | ||||
Order of filter P-AXIS-00140 | |||||
%5: | Actual value [-] | ||||
Cut-off frequency P-AXIS-00067 or time constant of P-AXIS-00357 PT1-filter/PT2-filter | |||||
Error type | - | ||||
| |||||
50559 - 50561 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50562 | Drive command could not be written. | ||||
| Description | The number of #DRIVE commands for one axis is limited. | |||
Reaction | Class | 6 | Movement stop of axis. | ||
Solution | Class | 6 | Reduce number of #DRIVE commands in NC program | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number(P-AXIS-00016) of affected axis | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50563 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50564 | Stability reserve of designed filter not sufficient. | ||||
| Description | Not all filter parameters lead to a stable filter e.g. due to the limited computational accuracy. Possible solutions are:
| |||
Reaction | Class | 3 | Filter is deactivated | ||
Solution | Class | 7 | Change filter parameters | ||
| %3: | Actual value [-] | |||
Type of filter P-AXIS-00204 | |||||
%4: | Actual value [-] | ||||
Order of filter P-AXIS-00140 | |||||
%5: | Actual value [-] | ||||
Cut-off frequency P-AXIS-00067 or time constant of P-AXIS-00357 PT1-filter or PT2-filter | |||||
Error type | - | ||||
| |||||
50565 / 50566 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50567 | Timeout: Axis filter not within tolerance window. | ||||
| Description | During reset, axis position request or exact stop the CNC waits for the axis filter to reach the tolerance window P-AXIS-00351. However, if the filters do not reach the position window within a certain time (e.g. due to an oscillating filter), the filters of the affected axis are temporarily deactivated. They are reactivated after a CNC-reset.
| |||
Reaction | Class | 6 | Filter is temporarily deactivated and reactivated after reset | ||
Solution | Class | 7 | Change filter parameters or increase tolerance window | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis | |||||
%2: | Incorrect value [-] | ||||
True, if axis filters have reached position window | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Unfiltered command value | |||||
%4: | Actual value [0.1 µm or 0,0001°] | ||||
Filtered command value | |||||
%5: | Upper limit value [0.1 µm or 0,0001°] | ||||
Tolerance window P-AXIS-00351 for axis filters | |||||
Error type | - | ||||
| |||||
50568 | WCS transformation of display-data impossible. | ||||
| Description | The display of W0 coordinates is selected. The kinematic transformation is not possible with the current selected kinematic structure. The reason could be an invalid kinematic identifier or wrong parameter setting of the kinematic. Further information to transformation parameter and W0 display data see[KITRA], [CHAN]. | |||
Reaction | Class | 1 | Deactivation of W0 display function. | ||
Solution | Class | 1 | Only use valid kinematic identifier and correct transformation parameters. | ||
Parameter | %1: | Actual value [-] | |||
Current selected kinematic ID. | |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50569 | WCS transformation with actual axis configuration impossible. | ||||
| Description | The display of W0 coordinates is selected. The kinematic transformation is not possible with the current selected kinematic structure. An invalid axis configuration with to small number or missing axes is active. Further information to kinematic transformation and W0 display data see[KITRA], [CHAN]. | |||
Reaction | Class | 1 | Deactivation of W0 display function. | ||
Solution | Class | 1 | Use correct axis configuration setting. | ||
Parameter | %1: | Actual value [-] | |||
Current selected kinematic identifier. | |||||
%2: | Actual value [-] | ||||
Axis index of missing axis. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50570 | Frames per second no multiple integer of CNC-cycle time. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Incorrect value [-] | |||
| |||||
%2: | Corrected value [-] | ||||
| |||||
%3: | Actual value [1 µsec] | ||||
| |||||
Error type | - | ||||
| |||||
50571 | Frames per second can not be smaller than CNC-cycle time. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Incorrect value [-] | |||
| |||||
%2: | Corrected value [-] | ||||
| |||||
%3: | Actual value [1 µsec] | ||||
| |||||
Error type | - | ||||
| |||||
50572 | The given neg. offset limit is greater than the positive offset limit. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Lower limit value [0.1 µm or 0,0001°] | ||||
| |||||
%3: | Upper limit value [0.1 µm or 0,0001°] | ||||
| |||||
%4: | Corrected value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50573 | Edge banding measurement cycle still active. | |||
| Description | Termination of measurement cycle or SERCOS command S-0-170 is done implicitly or explicitly with G107 depending on channel parameter setting of P-CHAN-00153. The current error case results in missing deactivation of measurement function with G107. Further information to edge banding see [PROG]. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Correct deactivation of function with G107 before program end M30. | |
Error type | 1, Error message from NC-program. | |||
| ||||
50574 - 50576 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50577 | Inadmissible motion block type for the IN synchronization. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50578 - 50586 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50587 | Maximum velocity of synchronous axis too small. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50588 | Touch probing in this SAI axis is already active. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50589 / 50590 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50591 | Inadmissible motion block type for the OUT synchronization. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50593 | Oscillation feed is zero | ||||
| Description | The programmed feed In functionality oscillation axes is to small. Further information to oscillation axis see [FCT-A8, Oscillating Axes]. | |||
Reaction | Class | 5 | Movement stop of axes. | ||
Solution | Class | 6 | Check feed programming, value should be > 0. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Programmed feed. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50594 | Transformation of current positions not possible. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50595 | Trafo for conveyor sync. with axis config. and kin. structure not possible. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50596 | Inadmissible slope type by band synchronization. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Expected value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50597 | Velocity of the conveyor is to small | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [1µm/sec or 0,001°/sec] | |||
| |||||
%2: | Lower limit value [1µm/sec or 0,001°/sec] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50598 | Y-axis is synchronized before X-Axis, during #SYNC IN with FEED_CONT > 0. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50599 | Act.-/Deactivation of kin. trafo not permissible by active bandsync. | |||
| Description |
| ||
Reaction | Class | 6 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
50600 | License: to much axes shall move at the same time. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 7 |
| ||
Parameter | %1: | Limit value [-] | |||
| |||||
Error type | - | ||||
| |||||
50601 | Inadmissible command after Sync. OUT. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Expected value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | Block number [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50602 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50603 | Inadmissible instruction for independent axis. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50604 | The order of the position filter is greater than the acceptable maximum. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Limit value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
50605 | The order of the position filter is odd numbered. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
50606 | Inadmissible type of position filter. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
50607 | The order of the velocity filter is greater than the acceptable maximum. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Limit value [-] | ||||
| |||||
%4: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
50608 | The order of the velocity filter is odd numbered. | ||||
| Description |
| |||
Reaction | Class | 1 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Corrected value [-] | ||||
| |||||
Error type | 2, Error message by data transfer from parameter list into control device. | ||||
| |||||
50609 | End of motion range in direction of positive software limit switch reached. | ||||
| Description | Positive travel limit of axis parallel to conveyor axis is reached. The axis which is moving in direction of conveyor axis decelerates to ensure stopping before soft limit in throughput processing. This error should only occur if the conveyor moving direction has positive sign. There are different possible reasons:
.. | |||
Reaction | Class | 4 | Movement stop of axes | ||
Solution | Class | 6 | Check and correct conveyor speed and NC program | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis (P-AXIS-00016) | |||||
%2: | Limit value [0.1 µm or 0,0001°] | ||||
Positive limit of travel | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Current position including braking distance | |||||
%4: | Actual value [0.1 µm or 0,0001°] | ||||
PCS 0 position | |||||
%5: | Actual value [0.1 µm or 0,0001°] | ||||
Braking distance | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50610 | End of motion range in direction of negative software limit switch reached. | ||||
| Description | Negative travel limit of axis parallel to conveyor axis is reached. The axis which is moving in direction of conveyor axis decelerates to ensure stopping before soft limit in throughput processing. This error should only occur if the conveyor moving direction has negative sign. There are different possible reasons:
. | |||
Reaction | Class | 4 | Movement stop of axes | ||
Solution | Class | 6 | Check and correct conveyor speed or NC program | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis (P-AXIS-00016) | |||||
%2: | Limit value [0.1 µm or 0,0001°] | ||||
Negative limit of travel | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Current position including braking distance | |||||
%4: | Actual value [0.1 µm or 0,0001°] | ||||
PCS 0 position | |||||
%5: | Actual value [0.1 µm or 0,0001°] | ||||
Braking distance | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50611 | The number of look-ahead blocks are to small. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Lower limit value [-] | ||||
| |||||
%3: | Corrected value [-] | ||||
| |||||
Error type | - | ||||
| |||||
50612 | The number of look-ahead blocks are to large. | ||||
| Description |
| |||
Reaction | Class | 3 |
| ||
Solution | Class | 1 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Upper limit value [-] | ||||
| |||||
%3: | Corrected value [-] | ||||
| |||||
Error type | - | ||||
| |||||
50613 | Axis can't reach the moving pcs-origin. | |||
| Description |
| ||
Reaction | Class | - |
| |
Solution | Class | - |
| |
Error type | - | |||
| ||||
50614 / 50615 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50616 | The velocity of the conveyor belt exceeds the axis' G0-feedrate. | ||||
| Description |
| |||
Reaction | Class | - |
| ||
Solution | Class | - |
| ||
Parameter | %1: | Actual value [1µm/sec or 0,001°/sec] | |||
| |||||
%2: | Upper limit value [1µm/sec or 0,001°/sec] | ||||
| |||||
Error type | - | ||||
| |||||
50618 | Axis exceeds its range during Sync-Out or Sync-Stop. | |||
| Description |
| ||
Reaction | Class | - |
| |
Solution | Class | - |
| |
Error type | - | |||
| ||||
50619 | The velocity of the conveyor belt exceeds the axis' maximum feed rate. | |||
| Description |
| ||
Reaction | Class | - |
| |
Solution | Class | - |
| |
Error type | - | |||
| ||||
50620 - 50624 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50625 | Axis exchange during "suppress psi" not allowed. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50626 | Gear change during "suppress psi" not allowed. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Expected value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50627 | Coupling on a conveyor is active at program end. | |||
| Description |
| ||
Reaction | Class | 2 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
50629 | Axes are controlled by single ax IPO. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50630 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50631 | Moved axis is not at the position before the retraction. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50632 | Error occurred in single axis. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | - | ||||
| |||||
50633 | Sync IN/OUT is interrupted by single axis movement. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | - | ||||
| |||||
50634 | Sync-IN/OUT commanded during error. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50635 | Forced error during SYNC IN. | ||||
| Description |
| |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50636 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
50637 | Changing measuring parameters only allowed for measuring axes. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
%5: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50638 | Drive type does not support selected measuring signal input. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Drive type [-] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50639 | Selected measuring input of drive is invalid. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Drive type [-] | ||||
| |||||
%3: | Incorrect value [-] | ||||
| |||||
%4: | Upper limit value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50640 | Edge banding cannot be activated since function not selected in axis parameters. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50641 | Adoption of new measuring parameters not possible during active measurement. | |||
| Description |
| ||
Reaction | Class | 4 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
| ||||
50642 | Maximum number of timers for conveyor synchronization exceeded. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Limit value [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50643 | Positive soft limit exceeded with automatic repositioning in block search. | ||||
| Description | Additional check of axes positions is done with block search repositioning movement. Particularly in combination with active kinematic transformation, because of necessary compensation movement it can occur that the repositioning movement leads to exceeding of soft limits. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Move axis more into valid range. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active command position. | |||||
%3: | Lower limit value [0.1 µm or 0,0001°] | ||||
Negative software limit switch P-AXIS-00177. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50644 | Negative soft limit exceeded with automatic repositioning in block search. | ||||
| Description | Additional check of axes positions is done with block search repositioning movement. Particularly in combination with active kinematic transformation, because of necessary compensation movements it can occur that the repositioning movement leads to exceeding of soft limits. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Move axis more into valid range. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active command position. | |||||
%3: | Upper limit value [0.1 µm or 0,0001°] | ||||
Positive software limit switch P-AXIS-00178. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
50645 - 50647 | ||||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |