ID-range 50250-50499
ID-range 50250-50499
50250 / 50251 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50253 | Limitting velocity for polynoming smaller than permissible value. | |||
| Description | The value for P-AXIS-00130 was set below its lower limit. | ||
Reaction | Class | 6 | Stopp of axis. | |
Solution | Class | 7 | Set P-AXIS-00130 above its lower limit. | |
Error type | - | |||
|
50254 | Unknown acceleration type. | |||
| Description | An invalid value for parameter P-AXIS-00202 was entered when setting up curve controlled acceleration. See also [FCT-S1 - chapter characteristic curve-controlled acceleration]. | ||
Reaction | Class | 6 | Immediate stopp of axis. | |
Solution | Class | 7 | Assign valid value to P-AXIS-00202 | |
Error type | - | |||
|
50255 - 50259 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50260 | Non linear SLOPE while homing not allowed. | ||||
| Description | Wrong slope profile selected with torque limited homing. This homing type is only possible with linear slope profile. Further information to slope profiles see [PROG], [CHAN]. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Change slope profile in machine data P-CHAN-00071 or via NC-command #SET SLOPE PROFILE[0] to linear type. | ||
Parameter | %1: | Actual value [-] | |||
Selected slope profile. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50262 | Virtual and other axes are take part mixed at measurement. | ||||
| Description | With the use of measurement function G100 virtual axes and axes with other drive type (P-AXIS-00020) are used mixed in measurement axes group. This is not allowed. Further information to measurement function G100 see,. | |||
Reaction | Class | 4 | Movement stop of axes. | ||
Solution | Class | 6 | Use either all axes of measurement group with drive type virtual or all measurement axes with other drive type (P-AXIS-00020). | ||
Parameter | %1: | Actual value [-] | |||
Number of measurement axes in measurement group. | |||||
%2: | Actual value [-] | ||||
Programmed axes of measurement axes group. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50263 | Moved main axis in MDS not marked as KASTO-axis. | ||||
| Description | In functionality edge banding before start of edge banding process moved axes are checked whether they are marked or not as edge banding axis P-CHAN-00098. Only main axis can be marked as edge banding axis. Further information to edge banding see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Setting P-CHAN-00098 to 1 in affected axis. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50264 - 50272 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50275 | No homing of axes allowed while tracking operation. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50277 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50278 | Selection of manual mode in the turning center. | |||
| Description | In C-axis face milling functionality the cartesian programmers coordinate system is transformed to cylinder machine coordinate system. If milling head is located in center point of this coordinate system so activation of manual mode isn´t possible. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Moving linear machine axis which lays in XY plane out of turning center position with inactive transformation. | |
Error type | 1, Error message from NC-program. | |||
|
50279 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50280 | Velocity for manual mode cannot be reached in given cycles. | ||||
| Description | In C-axis face milling functionality the cartesian programmers coordinate system is transformed to cylinder machine coordinate system. In turning center dynamical high stress can occur. With active manual mode the maximum permissible axis velocity in MDS P-AXIS-00213 will be limited. | |||
Reaction | Class | 1 | None. | ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
| |||||
%3: | Limit value [1µm/sec or 0,001°/sec] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50281 | Error while calculating filter coefficients. | ||||
| Description | The coefficients of an axis filter could not be calculated. Possible error causes are: · P-AXIS-00080 was set to zero in the axis parameter list. · The value of P-AXIS-00067 is bigger than 0.5 / (Interpolator cycle time). · The filter coefficients resulting from the filter setup do not lead the the desired filter behaviour. | |||
Reaction | Class | 2 | Abortion of program. | ||
Solution | Class | 7 | Correct wrong parameter. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number. | |||||
%2: | Actual value [-] | ||||
Index of filter that caused the error message. | |||||
Error type | - | ||||
|
50282 - 50346 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50350 | Time for movement too short. | ||||
| Description | Feed for movement can be programmed for independent axis with keyword “FEED” or “TIME” either as velocity or movement time. Time for movement value should be greater than a minimum limit value. For detailed information to independent axis functionality see. | |||
Reaction | Class | 6 | Movement stop of axis. | ||
Solution | Class | 7 | Programmed value movement time greater than lower limit value. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Programmed value for movement time | |||||
%3: | Lower limit value [1µm/sec or 0,001°/sec] | ||||
Lower limit value for movement time | |||||
Error type | 1, Error message from NC-program. | ||||
|
50351 | Fatal SERCOS-error. | ||||
| Description | In case of synchronous read or write of a sercos id, the service channel reports an unknown error. The id could not be read or write. | |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Ident number [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50352 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50354 | SERCOS-Param.: Unknown SERCOS-id. | ||||
| Description | Read or write command for SERCOS parameter in CNC program via #IDENT WR[], #IDENT RD[] failed because of incorrect or wrong SERCOS-ID. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check SERCOS-ID in CNC program. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50355 | SERCOS-Param.: Data size too short. | ||||
| Description | Read or write command for SERCOS parameter in CNC program via #IDENT WR[], #IDENT RD[] failed because of incorrect or wrong data length and type of SERCOS-ID. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check data type and length of SERCOS parameter. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50356 | SERCOS-Param.: Ddata size too long. | ||||
| Description | Read or write command for SERCOS parameter in CNC program via #IDENT WR[], #IDENT RD[] failed because of incorrect or wrong data length and type of SERCOS-ID. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check data type and length of SERCOS parameter. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50357 | SERCOS-Param.: Ddate cannot be change. | ||||
| Description | Write command for SERCOS parameter in CNC program via #IDENT WR[] failed because parameter cannot be changed. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Only #IDENT RD[] is allowed with selected SERCOS ident. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50358 | SERCOS-Param.: Date is in this time write protect. | ||||
| Description | Write command for SERCOS parameter in CNC program via #IDENT WR[] failed because parameter is write protected at the moment. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Only #IDENT RD[] is possible with selected SERCOS ident. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50359 | SERCOS-Param.: Date shorter as min. value. | ||||
| Description | Write command for SERCOS parameter in CNC program via #IDENT WR[] failed because parameter smaller than minimum value. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Programming of parameter value in valid range. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50360 | SERCOS-Param.: Data size too long. | ||||
| Description | Write command for SERCOS parameter in CNC program via #IDENT WR[] failed because parameter greater than maximum value. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Programming of parameter value in valid range. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50361 | SERCOS-Param.: Date incorrect. | ||||
| Description | Write or read of SERCOS parameter with wrong date. Weitere Informationen zur Funktionalität siehe [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check and correct SERCOS parameter. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50362 | Other error by data transfer in service channel. | ||||
| Description | Error occured with data transfer of SERCOS parameter or orders. Weitere Informationen zur Funktionalität siehe [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check drive and communication. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%4: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50363 - 50381 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50384 | Inadmissible number of late sync function reached. | ||||
| Description | The overall sum of active late synchronization type M codes at the same time (late sync, types MVS_SLM, MVS_SLP) is limited. After trigger event of active codes with G01 movement block or explicite trigger via NC command the M codes are active until synchronization with PLC. For more detailed information about M-H- codes see. | |||
Reaction | Class | 1 | Warning. If in the following time further M codes are programmed and no late synchronization M codes are acknowledged by PLC, the path movement stops also without late sync M code trigger after a fixed number of M codes (internal buffer). | ||
Solution | Class | 1 | Reduction of programmed late synchronization M-codes in one NC block and overall sum until trigger event. | ||
Parameter | %1: | Actual value [-] | |||
Number of current active late synchronization M-codes. | |||||
%2: | Upper limit value [-] | ||||
Upper limit of overall active late synchronization M- codes. | |||||
Error type | - | ||||
|
50385 - 50387 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50388 | Inadmissible number of late sync function in the channel. | ||||
| Description | The sum of channel specific late synchronization type M codes (late sync, types MVS_SLM, MVS_SLP) programmed in one NC row is limited. After trigger event of active codes with G01 movement block or explicite trigger via NC command the M codes are active until synchronization with PLC. For more detailed information about M-H- codes see. | |||
Reaction | Class | 4 | Movement stop of axes | ||
Solution | Class | 6 | Reduction of programmed axis specific late synchronization M-codes in one NC block. | ||
Parameter | %1: | Actual value [-] | |||
Block number in NC program | |||||
%2: | Limit value [-] | ||||
Number of current programmed channel specific late synchronization M-codes in one NC program row. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50389 | Inadmissible number of late sync function in axes. | ||||
| Description | The sum of axis specific late synchronization type M codes (late sync, types MVS_SLM, MVS_SLP) programmed in one NC row is limited. After trigger event of active codes with G01 movement block or explicite trigger via NC command the M codes are active until synchronization with PLC. For more detailed information about M-H- codes see. | |||
Reaction | Class | 4 | Movement stop of axes. | ||
Solution | Class | 6 | Reduction of programmed axis specific late synchronization M-codes in one NC block. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis . | |||||
%2: | Block number [-] | ||||
Row number in NC program. | |||||
%3: | Actual value [-] | ||||
Number of current programmed late synchronization M-codes in axis and NC program row. | |||||
%4: | Limit value [-] | ||||
Upper limit of late synchronization M- codes per axis and NC program row. | |||||
Error type | - | ||||
|
50391 - 50397 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50398 | No edge banding axes in MDS marked. | |||
| Description | In functionality edge banding before start of edge banding process axes are checked whether they are marked or not as edge banding axis P-CHAN-00098. At least one main axis has to marked as edge banding axis. Further information to edge banding see. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Set P-CHAN-00098 for at least one main axis to 1. | |
Error type | 1, Error message from NC-program. | |||
|
50399 - 50401 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50403 | Probe is already in operation. | ||||
| Description | Before starting edge banding movement current signal status of of measurement signal is checked. The signal should be inactive. Further information to edge banding see. | |||
Reaction | Class | 4 | Movement stop, termination of edge banding process. | ||
Solution | Class | 6 | Check probe and signal level. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50404 | Initialisation error in kinematic transformation. | ||||
| Description | With function block search and automatically move to contour start point initialization / parameterization error in kinematic transformation has occurred. Further information to kinematic transformation see [KITRA], [PROG]. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Check and correction of kinematic transformation parameters in MDS or tool mangement. | ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50405 - 50410 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50411 | Timeout by PLC reset channel. | ||||
| Description | Request for CNC Reset of channel was not acknowledged by PLC in required time limit. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | CNC reset. Check PLC task and PLC project. | ||
Parameter | %1: | Upper limit value [1 µsec] | |||
Maximum time difference for reset acknowledge after reset request. | |||||
Error type | - | ||||
|
50412 | Timeout by PLC reset axes. | ||||
| Description | Request for CNC Reset of axis was not acknowledged by PLC in required time limit. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | CNC reset. Check PLC task and PLC project. | ||
Parameter | %1: | Actual value [-] | |||
Logical axis number P-AXIS-00016 of affected axis | |||||
%2: | Upper limit value [1 µsec] | ||||
Maximum time difference for reset acknowledge after reset request. | |||||
Error type | - | ||||
|
50417 | SERCOS-command not feasible. | ||||
| Description | The SERCOS order commanded in CNC program with #COMMAND WR[], #COMMAND WR SYN[] is not feasible. Further information to functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check and correct programmed SERCOS order. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Ident number [-] | ||||
Programmed SERCOS ident number. | |||||
%3: | Actual value [-] | ||||
Data state | |||||
%4: | Actual value [-] | ||||
SERCOS return code 1. | |||||
%5: | Actual value [-] | ||||
SERCOS return code 2. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50418 | Machine data cannot be take over. | |||
| Description | The programmed machine data could not be actualised in the control. The cnc command has no effect. Test the syntax of the programmed command, [PROG]. Example: #MACHINE DATA [AX X “getriebe[0].kv 1000”] | ||
Reaction | Class | 3 |
| |
Solution | Class | 6 |
| |
Error type | 1, Error message from NC-program. | |||
|
50419 - 50427 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50428 | Turning function not allowed in theoretical path movement simulation. | ||||
| Description | While active path movement simulation no turning functionality is supported. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 7 | Remove turning function in NC program at reported NC block number. | ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Expected value [-] | ||||
| |||||
Error type | - | ||||
|
50429 | No drive guided referencing for GANTRY axis permissible. | ||||
| Description | After command from CNC control Intelligent digital drives like SERCOS can do homing self controlled. With gantry axes no drive controlled homing possible, because no synchronous homing movement is possible without additional actions. Further information to gantry axes see | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Check correct drive parameter settings for gantry homing. Set axis parameter P-AXIS-00253 to 1. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis | |||||
%2: | Actual value [-] | ||||
Axis mode of axis P-AXIS-00015 | |||||
%3: | Actual value [-] | ||||
Drive type of axis P-AXIS-00018 | |||||
Error type | 1, Error message from NC-program. | ||||
|
50430 | Release for min. one axes in manual mode unsuccessful. | |||
| Description | Enable for at least one axis for manual mode not possible. Further information to manual mode see,. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check if axis is in NC-Channel available. Check selection and enable command for manual mode axis in NC program or PLC project. Is axis already enabled. | |
Error type | 1, Error message from NC-program. | |||
|
50431 | Drop for min. one axes out of manual mode unsuccessful. | |||
| Description | Disable of at least one axis for manual mode not possible. Further information to manual mode see,. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check if axis is available in CNC-Channel. Check deactivation and disable command for manual mode axis in NC program or PLC project. Is axis already disabled ? | |
Error type | 1, Error message from NC-program. | |||
|
50432 - 50434 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50438 | Edge banding uncorrect or finished. | |||
| Description | Path to go is driven with active functionality edge banding after activation of measurement signal via sensor moving ahead. Depending on channel parameter P-CHAN-00029 the measurement signal must appear in one active movement block or until end of edge banding functionality. Further information to edge banding see. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check probe and signal, Measurement signal during active edge banding movement. | |
Error type | 1, Error message from NC-program. | |||
|
50439 - 50442 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50443 | Path to go for edge banding to small. | ||||
| Description | Path to go P-CHAN-00030 defined in channel parameter list is driven with active functionality edge banding after activation of measurement signal via sensor moving ahead. The path distance of measurement actual positions and target positions at this moment must be smaller than P-CHAN-00030. Further information to edge banding see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Increasing of P-CHAN-00030. | ||
Parameter | %1: | Actual value [0.1 µm or 0,0001°] | |||
Current active edge banding path to go P-CHAN-00030. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Path distance in space of measurement actual positions and target positions. | |||||
Error type | - | ||||
|
50444 - 50448 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50449 | Start of storage reached during backward movement, no further backward movement possible. | |||
| Description | In functionality backward movement the maximum number of blocks for backward movement depends on available buffer size P-STUP-00033. Large CNC program can lead to limitation of possible backward movement. Further information to backward movement see | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | Increase size of backward movement buffer P-STUP-00033. | |
Error type | - | |||
|
50450 | Given storage for backward movement smaller than minimum limit. | ||||
| Description | In functionality backward movement the maximum number of blocks for backward movement depends on available buffer size P-STUP-00033. Buffer size must be greater than minimum value. Further information to backward movement see | |||
Reaction | Class | - | Movement stop. | ||
Solution | Class | - | Increase size of backward buffer memory P-STUP-00033. | ||
Parameter | %1: | Limit value [-] | |||
Current available buffer size. | |||||
%2: | Corrected value [-] | ||||
Required buffer size. | |||||
Error type | - | ||||
|
50451 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50452 | Axis moved during suppress of program lines. | ||||
| Description | In functionality backward movement special marked blocks can be skipped under certain conditions if moving is done in backward / foreward buffer (#OPTIONAL EXECUTION). One essential condition is that axis positions at start point of marked area must be the same as the positions at the end of the marked area. Further information to backward movement see. | |||
Reaction | Class | 2 | Movement stop. | ||
Solution | Class | 7 | Modification of CNC program to ensure to have same axes positions at start and end point of marked program sequence. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Axis position at the end of marked pogram sequence. | |||||
%3: | Expected value [0.1 µm or 0,0001°] | ||||
Required axis position at the end of marked program sequence. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50453 | Change impossible, because backward storage is off. | |||
| Description | In functionality backward movement on path PLC signalMCControlBoolUnit_ResetBackwardStorage.X_Command is active, this means backward movement buffer is disabled by PLC. Further information to backward movement see | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | Set PLC BOOLEAN signal MCControlBoolUnit_ResetBackwardStorage.X_Command to FALSE. | |
Error type | - | |||
|
50454 | No clear of storage during backward on path possible. | |||
| Description | In functionality backward movement on path PLC signalMCControlBoolUnit_ResetBackwardStorage.X_Command is activated although backward movement is active. In this case backward movement buffer isn´t cleared. Further information to backward movement see | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | No use of PLC signalMCControlBoolUnit_ResetBackwardStorage.X_Command if backward movement is active. | |
Error type | - | |||
|
50455 | Turn storage on/off not possible if program is in execution. | |||
| Description | In functionality backward movement on path PLC signalMCControlBoolUnit_ResetBackwardStorage.X_Command is activated although program execution is active. In this case backward movement buffer can´t be enabled or disabled. Further information to backward movement see | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | No use of PLC signalMCControlBoolUnit_ResetBackwardStorage.X_Command if program execution is active. | |
Error type | - | |||
|
50456 - 50461 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50462 | Logical interpolator axis cannot be connect with the physical position-controller axis. | ||||
| Description | Axis link from drive to channel interpolator based on parameters P-AXIS-00101, P-AXIS-00040 with multiple axis instantiation was not successfull. | |||
Reaction | Class | 2 | Movement stop of axis. | ||
Solution | Class | 7 | Check multi instantiation of axis with axis configuration and parameters P-AXIS-00101, P-AXIS-00040. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected channel interpolator axis P-AXIS-00016 | |||||
%2: | Incorrect value [-] | ||||
Acknowledged logical axis number P-AXIS-00016 of linked axis. | |||||
%3: | Expected value [-] | ||||
Requested logical axis number P-AXIS-00016 of linked axis. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50463 | Platform inclination angle exceeds limit. | |||
| Description | Exceeding of permissible inclination angle with active kinematic transformation and use of workpiece plattform orientation change has occurred. Further information to kinemtaic transformation see . | ||
Reaction | Class | 4 | Movement stop of axes. | |
Solution | Class | 6 | Check of programmed position or orientation and correction to smaller values if necessary. | |
Error type | 1, Error message from NC-program. | |||
|
50464 | Not all axis known for automatic return to contour after block search. | ||||
| Description | After automatic return to contour after block search the number of channel axis has changed as against the number at program start. This is not allowed. | |||
Reaction | Class | 3 | Movement stop of axis. | ||
Solution | Class | 6 | Check NC program for axis exchange command #CALL AX in block search sequence. | ||
Parameter | %1: | State [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50465 | Block forerun parameter : driven way outside the valid range. | ||||
| Description | The parameter “covered distance” with active block search functionality is outside of valid range. | |||
Reaction | Class | 3 | The value is corrected automatically. | ||
Solution | Class | 1 | Use correct parameter setting. | ||
Parameter | %1: | Actual value [-] | |||
Command value „covered distance“. | |||||
%2: | Corrected value [-] | ||||
Corrected value „covered distance“. | |||||
%3: | Upper limit value [-] | ||||
Upper limit value „covered distance“. | |||||
%4: | Lower limit value [-] | ||||
Lower limit value „covered distance“. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50466 - 50472 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50473 | Switch on the backwards drive memory without memory impossible. | |||
| Description | For activation of backward buffer for backward movement memory must be available P-STUP-00033. Further information to backward movement see | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | Set correct buffer memory size in P-STUP-00033. | |
Error type | - | |||
|
50474 | Deviation from contour exceeds limit after manual back to contour during block mode. | ||||
| Description | Repositioning to contour was done manually and the path distance to start position in NC program exceeds permissible limit. The permissible limit can be written by user via HMI or ADS communication objects. Further information to block search see | |||
Reaction | Class | 3 | Movement stop. | ||
Solution | Class | 6 | Check target position with manually repositioning and modify depending on target position in NC program. | ||
Parameter | %1: | Actual value [0.1 µm or 0,0001°] | |||
Current distance before repositioning. | |||||
%2: | Limit value [0.1 µm or 0,0001°] | ||||
Permissible distance for repositioning. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50475 | Block search position contents too many blocks without movement information. | ||||
| Description | In CNC program sequence there are too many non relevant blocks until block search position. Non relevant blocks are CNC program blocks without movement information. In this case the repositioning block in block search is not available in internal buffer memory. Further information to block search see | |||
Reaction | Class | 3 | Movement stop. | ||
Solution | Class | 7 | Check CNC program, remove non relevant blocks if possible or shift block search position. | ||
Parameter | %1: | Actual value [-] | |||
Number of current saved blocks. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50482 - 50486 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50487 | Maximum permissible axis velocity is limiting. | ||||
| Description | In functionality oscillation axes depending on profile type with relatively high frequency or small period timelimiting effects occurs which leads to deviation from the required programmed frequency or period time. Further information to oscillation axis see. | |||
Reaction | Class | 1 | Warning, no reaction. | ||
Solution | Class | 1 | Either reduce programmed frequency and period time respectively or if at all possible increase permissible axis velocity. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Required desired feed. | |||||
%3: | Upper limit value [1µm/sec or 0,001°/sec] | ||||
Current permissible axis velocity. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50489 - 50493 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50494 | Axis acceleration is limiting | ||||
| Description | In functionality oscillating axes depending on profile type with relatively high frequency or small period timelimiting effects occurs which leads to deviation from the required programmed frequency or period time. Further information to oscillation axis see. | |||
Reaction | Class | 1 | Warning, no reaction. | ||
Solution | Class | 1 | Either reduce programmed frequency and period time respectively or if at all possible increase permissible axis acceleration. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [1mm/sec^2 or 1°/sec^2] | ||||
Current permissible axis acceleration. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50496 / 50497 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50498 | Deceleration path greater than path to go. | ||||
| Description | Path to go P-CHAN-00030 defined in channel parameter list is driven with active functionality edge banding after activation of measurement signal via sensor moving ahead. The path to go available of current active channel block at this moment must be greater than P-CHAN-00030. Further information to edge banding see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Either reducing of P-CHAN-00030, or increasing of path in programmed channel block to ensure minimum path to go of P-CHAN-00030 after activation of sensor moving ahead. | ||
Parameter | %1: | Actual value [0.1 µm or 0,0001°] | |||
Available path to go in programmed measurement block. | |||||
%2: | Expected value [0.1 µm or 0,0001°] | ||||
Path to go depending on P-CHAN-00030. | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Path distance of measurement actual positions and target positions. | |||||
%4: | Actual value [0.1 µm or 0,0001°] | ||||
Channel block path. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50499 | Spindle speed is 0. | |||
| Description | With turning functionality feedrate per revolution (G95) and thread cutting (G33) the programmed spindle speed has influence to path feed. Programmed spindle speed via S word should not be 0 with active turning functions mentioned above.. | ||
Reaction | Class | 6 | Movement stop. | |
Solution | Class | 6 | Programming of spindle speed > 0 ! | |
Error type | 1, Error message from NC-program. | |||
|