ID-range 50000-50249
50000 - 50010 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50011 | Measurement function is not initialised. | |||
| Description | In edge banding functionality G108 before moving in first movement block after programmed MNE_SNS M code the probe hardware has to be initialized. Further information about measurement functionality G108 see. | ||
Reaction | Class | 6 | Movement stop. | |
Solution | Class | 6 | Check measurement hardware and delay cycles in chain of signal. | |
Error type | 1, Error message from NC-program. | |||
|
50012 - 50023 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50025 | No interpolation for axis in tracking mode. | ||||
| Description | Path axis is moving or shall be moved although the axis is in tracking mode (command position = actual position). There are different reasons, why an axis is in tracking mode: 1. The user commands tracking mode via the High Level Interface by setting the HLI-Signal ControlLr_Data. 2. The axis enters tracking mode automatically (internal tracking) for the following reasons: · The drive displays wiith ist status information that it is not ready to operate (not initialized). · There is no valid process data received from the drive. · The drive is in error state. · The axis is parked (Profidrive-drive). | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Resetting signal MCControlBoolUnit_FollowUp.X_Command or fix reason for internal tracking. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50026 - 50038 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50041 | Positive software limit switch tripped. | ||||
| Description | While active manual mode operation the movement is monitored to offset limits and software limit switches. In standard operation movement stops without error message on offset limits. | |||
Reaction | Class | 4 | Movement stop of axis. | ||
Solution | Class | 6 | Move axis into valid range. Limiting of permissible movement via manual mode offset limits P-AXIS-00137, P-AXIS-00138. Limiting maximum velocity of manual mode movement P-AXIS-00213. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active command position of manual mode. | |||||
%3: | Upper limit value [0.1 µm or 0,0001°] | ||||
Positive software limit switch P-AXIS-00178. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50042 | Negative software limit switch tripped. | ||||
| Description | While active manual mode operation the movement is monitored with offset limits and software limit switches. In standard operation movement stops without error message on offset limits. | |||
Reaction | Class | 4 | Movement stop of axis. | ||
Solution | Class | 6 | Move axis into valid range. Limiting of permissible movement via manual mode offset limits P-AXIS-00137, P-AXIS-00138. Limiting maximum velocity of manual mode movement P-AXIS-00213. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active command position of manual mode. | |||||
%3: | Limit value [0.1 µm or 0,0001°] | ||||
Negative software limit switch P-AXIS-00177. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50043 | No axes programmed in manual mode. | |||
| Description | With selection of manual mode operation no axis is selected. At least one axis has to be selected. | ||
Reaction | Class | 1 | None | |
Solution | Class | 1 | Check NC program or PLC project. | |
Error type | 1, Error message from NC-program. | |||
|
50044 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50045 | Negative PDU acknowledgement received from BF manual operation. | |||
| Description | Disable of axis for manual mode not possible. Further information to manual mode see,. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check if axis is available in CNC-channel. Check parameter command for manual mode axis in NC program or PLC project. | |
Error type | 1, Error message from NC-program. | |||
|
50046 - 50049 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50050 | Probing cycle not initialized. | ||||
| Description | Different types of measurement functionality G100 allow moving into measure movement block without stop of movement. For preparation of probe hardware the measurement process in CNC is activated in previous movement block. The initialization of probe hardware has to be finished before before moving in measure movement block. Further information about measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Either use measurement type with stop of movement before start of measurement process or reduce delay time before initialization of probe hardware. | ||
Parameter | %1: | Block number [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50051 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50052 | Probe already actuated. | ||||
| Description | Before starting measurement movement current signal status of of measurement signal is checked. The signal should be inactive. Further information to measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check measurement signal and signal level. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Block number [-] | ||||
| |||||
%3: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50053 | Received probe before reaching the measureing motion block. | ||||
| Description | Different types of measurement functionality G100 allow moving into measure movement block without stop of movement. For preparation of probe hardware the measurement process in CNC is activated in previous movement block. In this case the probe sensor can be activated before moving in measure movement block. Further information about measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Either use measurement type with stop of movement before start of measurement process or use specific MOS M-H-code in measure movement block of CNC program and check this M-H- code in PLC before activating of probe logic. | ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [Address] | ||||
| |||||
%3: | Block number [-] | ||||
| |||||
%4: | Actual value [-] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50054 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50057 | Measureing not executed. | ||||
| Description | With use of measurement functionality G100 in one axis no measurement signal is active. Further information about measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Check measurement signal in affected axis. Set measurement signal in all measurement axis with measurement interrupt. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of affected axis. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50058 | Measurement function is already selected (edge banding). | |||
| Description | Measurement function G100 is requested but edge banding G108 is still active. Further information to measurement functionality G100 and G108 see. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check CNC program and measurement sequence, G100 and G108 are mutually exclusive. | |
Error type | 1, Error message from NC-program. | |||
|
50059 | Unable to measure with specified axis. | ||||
| Description | With use of measurement functionality G100 axes in which measurement movement is done must be marked with MDS parameter P-AXIS-00118. Further information about measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Set P-AXIS-00118 of affected axis in MDS. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
Error type | - | ||||
|
50060 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50061 | Number of programmed axes exceeds range within measureing block. | ||||
| Description | Different measurement types can be used in combination with measurement functionality. These types can be selected via MDS or CNC program. The maximum number of programmed axis depends on selected measurement type. Further information about measurement functionality G100 see [FCT-C4], [PROG]. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Only use maximum permissible number of axis in CNC program with selected measurement type or change measurement type. | ||
Parameter | %1: | Actual value [-] | |||
Number of programmed axes. | |||||
%2: | Upper limit value [-] | ||||
Maximum permissible number of programmed axis of selected measurement type. | |||||
%3: | Actual value [-] | ||||
Current selected measurement type. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50063 | Measurement is not effected. | |||
| Description | With active functionality edge banding G108 the measurement signal must appear in one active movement block or until termination of edge banding functionality. Further information to edge banding see. | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check probe and signal, Measurement signal during active edge banding movement | |
Error type | 1, Error message from NC-program. | |||
|
50064 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50065 | Remaining interpolation path greater than remaining braking distance. | ||||
| Description | Path to go P-CHAN-00030 defined in channel parameter list is driven with active functionality edge banding after activation of measurement signal via sensor moving ahead. The braking distance necessary at this moment must be smaller than path to go depending on P-CHAN-00030. Note: The axis parameters P-AXIS-00001, P-AXIS-00002 and P-AXIS-00011, P-AXIS-00012 have influence to braking distance. Further information to edge banding see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Either increasing of P-CHAN-00030, or reduction of programmed feed in edge banding movement blocks, or if at all possible increasing of axis acceleration. | ||
Parameter | %1: | Actual value [0.1 µm or 0,0001°] | |||
Required braking distance to feed 0. | |||||
%2: | Expected value [0.1 µm or 0,0001°] | ||||
Path to go depending on P-CHAN-00030. | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Path distance of measurement actual positions and target positions. | |||||
%4: | Actual value [1µm/sec or 0,001°/sec] | ||||
| |||||
%5: | Actual value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50066 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50067 | No motion information available. | |||
| Description | For use of the measurment functionality G100 relevant path has to be programmed. Wrong: %mess N10 G00 X100 Y0 Z100 N20 G100 X100 F2000 N30 M30 Correct: %mess N10 G00 X100 Y0 Z0 N20 G100 X200 F2000 N30 M30 For detailed information of G100 see, | ||
Reaction | Class | 4 | Movement stop. | |
Solution | Class | 6 | Measurement movement block with path > 0 | |
Error type | 1, Error message from NC-program. | |||
|
50069 - 50089 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50092 | Detected error within position control. | ||||
| Description | The position control module of the NC-Kernel has detected an error. Additional to this error message another error message with information on error cause and error removal is emitted. | |||
Reaction | Class | 2 | Movement stop. | ||
Solution | Class | 6 | Removal of error in position controller and NC-Reset. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis. | |||||
Error type | - | ||||
|
50095 - 50115 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50116 | Emergency stop actuated. | ||||
| Description | On the High Level interface the signalMCControlBahn_Data.MCControlBoolUnit_EmergencyStop.X_Command was set. For detailed information about CNC realtime control signals see [HLI]. | |||
Reaction | Class | 6 |
| ||
Solution | Class | 6 |
| ||
Parameter | %1: | Actual value [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
Error type | - | ||||
|
50118 | Axis velocity exceeds maximum limit. | ||||
| Description | The maximum permissible axis speed (P-AXIS-00212) was exceeded for at least 9 percent. This error message is used for diagnosis of the dynamic lookahead and is only shown if the NC-kernel is parametrized specially. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Diagnoses | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Current command velocity of axis. | |||||
%3: | Upper limit value [1µm/sec or 0,001°/sec] | ||||
Maximum permissible velocity of axis (P-AXIS-00212). | |||||
%4: | Actual value [-] | ||||
Ratio of current velocity to maximum permissible velocity (absolute value). | |||||
%5: | Upper limit value [-] | ||||
Factor for permissible exceeding of velocity. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50119 | Axis velocity exceeds maximum limit. | ||||
| Description | The maximum permissible axis speed (P-AXIS-00212) was exceeded for at least 5 percent. This error message is used for diagnosis of the dynamic lookahead and is only shown if the NC-kernel is parametrized specially. | |||
Reaction | Class | 1 | None. | ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Current command velocity of axis. | |||||
%3: | Upper limit value [1µm/sec or 0,001°/sec] | ||||
Maximum permissible velocity of axis (P-AXIS-00212). | |||||
%4: | Actual value [-] | ||||
Ratio of current velocity to maximum permissible velocity (absolute value). | |||||
%5: | Upper limit value [-] | ||||
Factor for tolerable exceeding of velocity. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50120 | Axis acceleration exceeds maximum limit. | ||||
| Description | The maximum permissible axis acceleration (P-AXIS-00008) was exceeded for at least 100 percent. This error message is used for diagnosis of the dynamic lookahead and is only shown if the NC-kernel is parametrized specially. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Diagnosis | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
%2: | Actual value [-] | ||||
Current command acceleration of axis. | |||||
%3: | Limit value [-] | ||||
Maximum permissible acceleration of axis (P-AXIS-00008). | |||||
%4: | Actual value [1mm/sec^2 or 1°/sec^2] | ||||
Ratio of current acceleration to maximum permissible acceleration (absolute value). | |||||
%5: | Actual value [0.1 µm or 0,0001°] | ||||
Factor for permissible exceeding of acceleration. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50121 | Axis acceleration exceeds maximum limit. | ||||
| Description | The maximum permissible axis acceleration (P-AXIS-00008) was exceeded for at least 30 percent. This error message is used for diagnosis of the dynamic lookahead and is only shown if the NC-kernel is parametrized specially. | |||
Reaction | Class | 1 | None | ||
Solution | Class | 1 |
| ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
%2: | Actual value [1mm/sec^2 or 1°/sec^2] | ||||
Current command acceleration of axis. | |||||
%3: | Upper limit value [1mm/sec^2 or 1°/sec^2] | ||||
Maximum permissible acceleration of axis (P-AXIS-00008). | |||||
%4: | Actual value [-] | ||||
Ratio of current acceleration to maximum permissible acceleration (absolute value). | |||||
%5: | Upper limit value [-] | ||||
Factor for tolerable exceeding of acceleration. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50122 | Axis jerk exceeds maximum limit. | ||||
| Description | The maximum permissible axis jerk (P-AXIS-00008, P-AXIS-00201) was exceeded for at least about factor 100. This error message is used for diagnosis of the dynamic lookahead and is only shown if the NC-kernel is parametrized specially. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Diagnosis | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
%2: | Actual value [1mm/2^3 or 1°/sec^3] | ||||
Current command jerk of axis. | |||||
%3: | Upper limit value [1mm/2^3 or 1°/sec^3] | ||||
Maximum permissible jerk of axis (P-AXIS-00008, P-AXIS-00201). | |||||
%4: | Actual value [-] | ||||
Ratio of current jerk to maximum permissible jerk (absolute value). | |||||
%5: | Upper limit value [-] | ||||
Factor for permissible exceeding of jerk. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50123 | Axis jerk exceeds maximum limit. | ||||
| Description | The maximum permissible axis jerk (P-AXIS-00008, P-AXIS-00201) was exceeded for at least about factor 10. This error message is used for diagnosis of the dynamic lookahead and is only shown if the NC-kernel is parametrized specially. | |||
Reaction | Class | 1 | Movement stop. | ||
Solution | Class | 1 | Diagnosis | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of affected axis. | |||||
%2: | Actual value [1mm/2^3 or 1°/sec^3] | ||||
Current command jerk of axis. | |||||
%3: | Upper limit value [1mm/2^3 or 1°/sec^3] | ||||
Maximum permissible jerk of axis (P-AXIS-00008, P-AXIS-00201). | |||||
%4: | Actual value [-] | ||||
Ratio of current jerk to maximum permissible jerk (absolute value). | |||||
%5: | Upper limit value [-] | ||||
Factor for permissible exceeding of jerk. | |||||
Error type | - | ||||
|
50124 / 50129 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50130 | Corrected dynamical parameter of axis. | ||||
| Description | The dynamic parameters for acceleration and ramp time can be weighted in NC programm or modified by PLC- movement command. If the weighted value exceeds the permissible maximum value of dynamic parameters in axis machine parameter setting the value is limited to maximum value. Further information to weighting function see. | |||
Reaction | Class | 1 | None. | ||
Solution | Class | 1 | No weighting or commanding of values greater than maximum limits. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
Error type | - | ||||
|
50137 - 50157 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50168 | Machine reference search is omitted at block search. | |||
| Description | With active block search mode specific function or functionalities like manual mode operation or homing are not supported. | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | Remove activation of functionality on reported block number of NC programm. | |
Error type | 1, Error message from NC-program. | |||
|
50169 | During block search not allowed interpolator control data received. | |||
| Description | With active block search mode specific function or functionalities like manual mode operation or homing are not supported. | ||
Reaction | Class | 1 | None. | |
Solution | Class | 1 | Remove activation of functionality on reported block number of NC programm. | |
Error type | 1, Error message from NC-program. | |||
|
50170 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50172 | Measurement while block search not allowed. | |||
| Description | With active block search mode specific function or functionalities like manual mode operation or probing are not supported. | ||
Reaction | Class | 2 | None. | |
Solution | Class | 1 | Remove activation of functionality on reported block number of NC programm. | |
Error type | 1, Error message from NC-program. | |||
|
50180 | Setted spindle speed not reached. | ||||
| Description | For turning function constant cutting speed (G96) before start of path movement the current active spindle speed is checked whether the value has reached the requested command value or not. Further information to turning functionality see [PROG]. Information to M-H- codes see [FCT-C1] | |||
Reaction | Class | 1 | None | ||
Solution | Class | 1 | Turning speed synchronization with PLC. | ||
Parameter | %1: | Actual value [1µm/sec or 0,001°/sec] | |||
Current active spindle speed. | |||||
%2: | Expected value [1µm/sec or 0,001°/sec] | ||||
Command spindle speed value for G96. | |||||
Error type | - | ||||
|
50181 | Programmed revolution feed rate too small. | ||||
| Description | With turning function revolutional feed (G95) the programmed feed value should be > 0. Further information to turning functionality see. | |||
Reaction | Class | 4 | Movement stop | ||
Solution | Class | 6 | Programming of revolutional feed > 0. | ||
Parameter | %1: | Actual value [0,1 µm/rev] | |||
Current programmed revolutional feed. | |||||
%2: | Lower limit value [0,1 µm/rev] | ||||
Lower limit for revolutional feed. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50182 | Cutting speed is 0. | ||||
| Description | With turning function constant cutting speed (G96) the programmed cutting speed should be > 0. Further information to turning functionality see. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Cutting speed > 0 in NC programm | ||
Parameter | %1: | Actual value [1 µm/sec] | |||
Current programmed cutting speed. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50183 | Maximum spindle speed is 0. | ||||
| Description | In combination with turning function constant cutting speed (G96) the maximum turning speed of spindle can be limited (G196). This value should be not 0. Further information to turning functionality see. | |||
Reaction | Class | 6 | Movement stop of axis. | ||
Solution | Class | 6 | Set maximum spindle speed value > 0 in NC programm. | ||
Parameter | %1: | Actual value [1µm/sec or 0,001°/sec] | |||
Current active upper turning speed limit. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50184 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50185 | Missing face turning axis. | ||||
| Description | In turning functionality constant cutting speed (G96) no face turning axis is availabe. Further information to turning functionality see. | |||
Reaction | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Check axis configuration, parameters and NC programm. Face turning axis must be marked in axis parameter P-AXIS-00015. Face turning axis must be active in channel. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of requested face turning axis. | |||||
Error type | - | ||||
|
50186 - 50189 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50193 | Illegal type of SLOPE within turning. | ||||
| Description | For turning functionality linear slope type is required. Further information to turning functionality and profile selection see. | |||
Reaction | Class | 6 | Movement stop of axis. | ||
Solution | Class | 6 | Select linear slope type P-CHAN-00071 in MDS or enable linear slope type in NC programm. | ||
Parameter | %1: | Actual value [-] | |||
Current active slope type. | |||||
%2: | Expected value [-] | ||||
Required slope type. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50195 - 50204 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50206 | Spindle distance per cycle is 0. | ||||
| Description | In turning functionality thread cutting (G33) current value of path per cycle is smaller than minimum value. Further information to turning functionality see. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Check current active turning speed of spindle, value should be > 0. Turning speed of spindle > 0 in NC programm. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected spindle axis (P-AXIS-00016). | |||||
%2: | Actual value [1µm/sec or 0,001°/sec] | ||||
Current active turning speed. | |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
Path per cycle. | |||||
%4: | Lower limit value [0.1 µm or 0,0001°] | ||||
Lower limit of path per cycle. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50207 - 50213 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50214 | Positive software limit switch tripped within active RTCP. | ||||
| Description | Additional check of axes positions is done with active five axis functionality. The command values of transformation axes must be in valid range inside software limits. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Move axis into valid range. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active command position. | |||||
%3: | Upper limit value [0.1 µm or 0,0001°] | ||||
Positive software limit switch P-AXIS-00178. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50215 | Negative software limit switch tripped within active RTCP. | ||||
| Description | Additional check of axes positions is done with active five axis functionality. The command values of transformation axes must be in valid range inside software limits. | |||
Reaction | Class | 4 | Movement stop. | ||
Solution | Class | 6 | Move axis into valid range. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis P-AXIS-00016. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current active command position. | |||||
%3: | Lower limit value [0.1 µm or 0,0001°] | ||||
Negative software limit switch P-AXIS-00177. | |||||
Error type | 1, Error message from NC-program. | ||||
|
50216 - 50222 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
50233 | Functionality is not supported by machining simulation. | ||||
| Description | With active simulation mode specific function or functionalities like manual mode operation cannot be activated. | |||
Reaction | Class | 2 | Movement stop of axis. | ||
Solution | Class | 6 | Remove activation of functionality on reported block number of NC programm. | ||
Parameter | %1: | Actual value [-] | |||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
50246 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |