ID-range 11000-11249
11020 | Allocation of memory failed. | ||||
| Description | The requested memory is larger than the available memory in system. | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 7 | Possible solutions: 1. Reduce number of channels or axes to reduce requested memory 2. Extension of the main storage of the computer. | ||
Parameter | %1: | Actual value [-] | |||
| |||||
%2: | Actual value [-] | ||||
| |||||
Error type | - | ||||
| |||||
11072 / 11073 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 3 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
11100 | File could not be opened for interpretation. | |||
| Description | The specified file could not be opended. Please check the file and path name of object-/channel-list in the startup-list (hochlauf.lis). E.g.: hmi[0].objects ..\listen\objects.lis channel[0].objects ..\listen\channel.lis | ||
Reaction | Class | 3 | Stop of actual job | |
Solution | Class | 7 | Please check specified path and file name | |
Error type | 5, Error message by access on files. | |||
| ||||
11101 | Wrong state during interpretation of object-description. | |||
| Description | During interpretation of objectlist an unknown internal system state occurred. hmi[0].objects ..\listen\objects.lis | ||
Reaction | Class | 3 | Interrupt of actual job | |
Solution | Class | 7 | Please verify file- and pathname | |
Error type | 5, Error message by access on files. | |||
| ||||
11102 | Expected delimeter not found. | |||
| Description | During interpretation of object list the expected delimiter is not found. The single tokens must be separated by comma. E.g. following syntax is valid: mc_command_single_block_w, 50, BOOLEAN, 1, 0, 597, 1, 1, 4, WR_MEM | C_AT_ONCE, 0, 15, 0; | ||
Reaction | Class | 3 | Stop of actual job | |
Solution | Class | 7 | Please check specified syntax | |
Error type | 5, Error message by access on files. | |||
| ||||
11103 | Expected text not found. | |||
| Description | During interpretation of object list no valid text was found. The single tokens must be separated by comma. E.g. following syntax is valid: mc_command_single_block_w, 50, BOOLEAN, 1, 0, 597, 1, 1, 4, WR_MEM | C_AT_ONCE, 0, 15, 0; | ||
Reaction | Class | 3 | Stop of actual job | |
Solution | Class | 7 | Please check specified path and file name | |
Error type | 5, Error message by access on files. | |||
| ||||
11107 | Configurated access from the object on the interface unknown. | |||
| Description | The specified object-access given in the object-/channel-list is unknown. Following tokens are valid: "RD_FIFO","RD_FELD", "RD_BLOCK", "RD_MEM", "RD_BIT", "RD_USER", "RD_USER_MESSAGE", "RD_USER_FILE_PATH", "WR_FIFO", "WR_FELD", "WR_BLOCK", "WR_MEM", "WR_BIT", "WR_USER", "WR_FIFO_SIZE", "RD_BIT", "RD_BIT", "WR_BIT", "WR_BIT", "C_AT_ONCE", "O_NO_COMPARE" | ||
Reaction | Class | 3 | Stop of actual job | |
Solution | Class | 7 | Please check syntax in the specified file | |
Error type | 5, Error message by access on files. | |||
| ||||
11108 | Configurated parameter for interface access unknown. | |||
| Description | The specified wire-access given in the object-/channel-list is unknown. E.g. following tokens are valid: "FD_DEC_ANZ", „FD_DEC_EVENT_ANZ", "FD_WRK_ANZ", "FD_BAVO_ANZ", "FD_SPDL_ANZ", "FD_BAHN_ANZ", "FD_LR_ANZ", "FD_BAHN_ANZ_PRG_NR",FD_BAHN_ANZ_PRG_NR}, "FD_AXV_ANZ", "FD_IPO_ANZ_ACHS", "FD_CHANNEL_ANZ", "FD_HMI_ANZ", "FD_KONFIG_ANZ", "FD_HB_AXIS_DISPLAY", "FD_HAND_ANZ", "FD_CHANNEL_TO_HMI_ANZ", "FD_AXIS_TO_HMI_ANZ", "FD_GCM_ANZ", "F_E_SATZ", "F_FB_ERROR", "F_PDU_SATZ", “F_BAHN_PROTO_OUT", "F_MCM_TRANSITION", "F_BF_COMMAND", "F_GCM_AUFTRAG_SATZ", "F_GCM_MESSAGE_SATZ", "F_GCM_PLC_AUFTRAG_SATZ", "F_TEST_OUTPUT", "F_ISG_STRING", "F_PDU_SATZ", "B_HANDSATZ", "B_TECHNO", "B_HB_AXIS_CONTROL", | ||
Reaction | Class | 3 | Stop of actual job | |
Solution | Class | 7 | Please check syntax in the specified file | |
Error type | 5, Error message by access on files. | |||
| ||||
11109 | Configurated data-type of the object unknown. | |||
| Description | The specified object-typ given in the object-/channel-list is unknown. E.g. following tokens are valid: "BOOLEAN", "UNS08", "SGN08", "UNS16", "SGN16", "UNS32", "SGN32", "REAL32", "REAL64", "STRING", "STRUCT", "MIRRORED" | ||
Reaction | Class | 3 | Stop of actual job | |
Solution | Class | 7 | Please check syntax in the specified file | |
Error type | 5, Error message by access on files. | |||
| ||||
11200 | Missing filename. | |||
| Description | During request to open a file no file name was given. This can happen during reading of an automatic program or a parameter file. | ||
Reaction | Class | - | Stop of job | |
Solution | Class | - | Check specification of correct file name | |
Error type | - | |||
| ||||
11201 | Event "EventHliValid" could not be signaled. | |||
| Description | During start up of the CNC the initialisation of the PLC-interface (HLI) is signalized via the named semaphore „EventHliValid“. This semaphore could not be created. The semaphore can be used as trigger for any external process. | ||
Reaction | Class | 3 | Break, semaphore could not be created | |
Solution | Class | 1 | Warning, check resource, locks by external process | |
Error type | - | |||
| ||||
11202 | Event "EventStartupFinished" could not be signaled. | |||
| Description | The Start up of the CNC is signalized via the named semaphore „EventStartupFinished “. This semaphore could not be created. The semaphore can be used as trigger for any external process. | ||
Reaction | Class | 3 | Break, semaphore could not be created | |
Solution | Class | 1 | Warning, check resource, locks by external process | |
Error type | - | |||
| ||||