ID-range 4000-4249
4000 | Axis can't reach the moving pcs-origin. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
| %2: | Actual value [0.1 µm or 0,0001°] | |||
| |||||
%3: | Lower limit value [0.1 µm or 0,0001°] | ||||
| |||||
%4: | Upper limit value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
4001 / 4002 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |
4003 | The maximum axis-feedrate is smaller as the conveyor belt velocity. | ||||
| Description |
| |||
Reaction | Class | 4 |
| ||
Solution | Class | 6 |
| ||
| %2: | Actual value [1µm/sec or 0,001°/sec] | |||
| |||||
%3: | Limit value [1µm/sec or 0,001°/sec] | ||||
| |||||
%4: | Upper limit value [1µm/sec or 0,001°/sec] | ||||
| |||||
Error type | 1, Error message from NC-program. | ||||
|
4004 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 4 |
| |
Solution | Class | 8 | Restart of NC-control necessary. |