ID-range 3000-3249

3200 - 3209

 

 

Description

This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer.

Reaction

Class

3

 

Solution

Class

8

Restart of NC-control necessary.

3210

Requested axis / gear is not available in the system.

 

Description

Message appears

· at startup of system, if in channel parameter list (SDA-Para) at assigning axes to an axes group a parameter P-CHAN-00035 contains a logical axis number, which isn’t found as value of parameter P-AXIS-00016 in the axis parameter lists.

· during NC program, if a command for axis change (see [PROG - #CALL AX]) uses a logical axis number, which isn’t defined in the axis parameter lists by parameter P-AXIS-00016.

Reaction

Class

3

· At startup: NC channel where the wrong parametrization happened didn’t get any axes.

· NC program: abort NC program

Solution

Class

6

 

Parameter

%1:

Logical axis number [-]

Logical axis number parameterized via P-CHAN-00035 or used within an axis change command but isn’t parametrized in any axis parameter list.

Error type

-

 

3213 - 3215

 

 

Description

This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer.

Reaction

Class

2

 

Solution

Class

8

Restart of NC-control necessary.