Synchronization types MET_SVS, MEP_SVS

With type MET_SVS the parameter is time to go, with MEP_SVS the parameter is path to go (see also chapter 2.1.1.1.9).

EXAMPLE:The output of the user specific M-function M96 to PLC must be executed 10 mm before reaching the synchronization position in the block sequence.

The output of the user specific M-function M97 to PLC must be executed 40 milliseconds before reaching the time of synchronization in the block sequence.

Extract from channel parameters list:

# Definition of M-Functions and synchronisation types 
# ===================================================
:
m_synch[96] 0x01000000 MEP_SVS
m_synch[97] 0x02000000 MET_SVS
#
# Definition of pre-output time, pre-output path with MET_SVS, MEP_SVS
# ====================================================================
m_pre_outp[96] 100000 in 0.1 um
m_pre_outp[97] 40000 in us