Pre-output of M-functions (P-CHAN-00070)
For the pre-output of M-functions the value for the path or time can be defined in the channel parameter list or also in NC program [PROG - Chapter V.G. variables].
The parameter m_pre_outp[i] defines the prediction value of M-code output time depending on type path to go or time to go before path interpolator processes the M code at block transition in programmed sequence.
Variable name | Type | Permitted range | Dimension |
|---|---|---|---|
m_pre_outp[i] | UNS32 | 0 - MAX_UNS32 | 0.1 µm or µs |
i | UNS16 | 0 ... [M_FKT_ANZ-1] | ---- |
Value M_FKT_ANZ | Significance |
|---|---|
application-dependent | Maximum number of M-functions |