Synchronization type of M-functions (P-CHAN-00041)
In the array "m_synch[i]", the synchronization type of the corresponding M-function is defined. Here, the field index "i" defines the number of the M-function. The value states the synchronization type of the M-function, this means the time for the check of the existence of a PLC-acknowledgement. A motion is not executed or stopped at block end, if at the time for the check from PLC no acknowledgement is received.
Variable name | Type | Permitted range | Dimension |
m_synch[i] | SYNCHRO_ART | NO_SYNCH, MOS, MVS_SVS, MVS_SNS, MNS_SNS, MNE_SNS, MVS_SLM, MVS_SLP, MOS_TS, MEP_SVS, MET_SVS, BWD_SYNCH, FWD_SYNCH, FAW_SYNCH | ---- |
i | UNS16 | 0 ... [M_FKT_ANZ-1] | ---- |
Value M_FKT_ANZ | Significance |
---|---|
application-dependent | Maximum number of M-functions |
Constant | Value | Significance |
---|---|---|
NO_SYNCH | 0x00000000 | No output of M-function to PLC. |
MOS | 0x00000001 | Output of M-function to PLC without synchronization.If the M-function is programmed within a motion block, the output of the M-function is executed before the motion. |
MVS_SVS | 0x00000002 | Output of M-function to PLC before motion block, |
MVS_SNS | 0x00000004 | Output of M-function to PLC before motion block, |
MNS_SNS | 0x00000008 | Output of M-function to PLC after motion block, |
MNE_SNS | 0x00000020 | Output of M-function to PLC after (measurement-)signal, |
MVS_SLM | 0x00004000 | Late synchronization, Output of M-function to PLC within the block, Synchronization during transition to G01/G02/G03 (Implicit synchronization) |
MVS_SLP | 0x00008000 | Late synchronization, Output of M-function to PLC within the block, Synchronization by NC-command #EXPL SYN (Explicit synchronization) |
MOS_TS | 0x00040000 | Output of M function to PLC before motion block without synchronization, sample time offset as parameter for precise time-related output in PLC. |
BWD_SYNCH | 0x00400000 | Synchronization of M-function during backward on path as MVS_SVS |
FWD_SYNCH | 0x00800000 | Synchronization of M-function during "Simulated forward on path" based on the defined synchronization type |
MEP_SVS | 0x01000000 | Output of M-function before specified path, synchronization before next block |
MET_SVS | 0x02000000 | Output of M-function before specified time, synchronization before next block |
FAW_SYNCH | 0x10000000 | Stop of decoding (Flush and Wait): Output of M-function to PLC and stop of program decoding at block end until all NC blocks in NC-channel were executed. FAW_SYNCH can be set in addition to other synchronization types. M-functions with FAW_SYNCH may not be used during active tool radius correction (WRK), polynomial contouring and HSC-mode. |
- Synchronization type MOS (without synchronization)
- Synchronization type MVS_SVS
- Synchronization type MVS_SNS
- Synchronization type MNS_SNS
- Synchronization type MNE_SNS (only for option edge banding)
- Synchronization type MVS_SLM
- Synchronization type MVS_SLP
- Without synchronization MOS_TS
- Synchronization types MET_SVS, MEP_SVS