Number of probing input (EtherCAT) (P-AXIS-00295)
Number of the drives digital input which is used as probing input. The used input has to be also set up as probing input in the drive. See also [Measurement].
Variable name | Type | Permissible range | Axis type | Dimension |
probing_input_number | UNS16 | 1, 2 | T, R | ---- |
| |
From CNC version V2.10.1505.26 please use alternatively the parameter P-AXIS-00430. It is generally valid for all drive types. |