Number of probing input (P-AXIS-00430)
Number of the drives digital input which is used as probing input. The used input must be also set up as probing input in the drive. See also [Measurement]. From CNC version V2.10.1505.26 this parameter can be used with Profidrive, CANopen and Sercos drives. If the parameter is set to zero, the following default settings are valid due to downward compatibility:
- CANopen/Profidrive: Probing input 1
- Sercos: Last configured probing value in the cyclic telegram
Variable name | Type | Permissible range | Axis type | Dimension |
probing_input_nbr | UNS08 | 0, 1, 2 | T, R, S | ---- |