Calculation mode for actual position (P-AXIS-00318)
If P-AXIS-00315 is set in this parameter the calculation mode for the actual position has to be set. There are two modes.
Variable name | Type | Permissible range | Axis type | Dimension |
read_abs_pos_mode | ISG_CHAR | DRIVE_POS, COMBINED | T, R | ---- |
String (Mode) | Significance |
DRIVE_POS | The absolute position transferred from the drive is used as actual position. If necessary a format conversion is made. (Default). |
COMBINED | Bits 31 ... p1042 are taken from the drives actual position, bits 0 p1042 1 are taken from the position value in GX_XIST1. |
CAUTION | |
Calculation mode COMBINED may only be used if the motor encoder delivers an absolute position within one motor revolution. This property of the encoder can be determined with the value of drive parameter P979 subindex 1. If bit 1 (bitmask 0x02) is set the encoder delivers an absolute position within one motor revolution. See also the drive manufacturers documentation! |