Factor to coarse encoder resolution (P-AXIS-00405)
The parameter antr.encoder_coarsening_factor (P-AXIS-00405) can be used to coarse the encoder resolution of the drive. This can be necessary e.g. if the resolution of the measurement system (s. P-AXIS-00234/P-AXIS-00235) is greater than one, since these resolutions reduce the possible movement range in the CNC. The value of the parameter P-AXIS-00405 specifies the number of the lowest significant encoder bits, which are not accounted. An encoder with 2^20 increments and an encoder_coarsening_factor = 4 leads to an effective encoder resolution of 2^16 increments, meaning the path resolution is reduced by the factor of 16. The reduced encoder resolution (not the native encoder resolution!) must be used afterwards to set the path resolution (P-AXIS-00234/P-AXIS-00233) or to home with encoder overflow evaluation (P-AXIS-00355).
Variable name | Type | Permissible range | Axis type | Dimension |
encoder_coarsening_factor | UNS16 | 0 <encoder_coarsening_factor < 20 | T, R | ---- |
![]() | Actually, coarsening of encoder resolution is only possible for SERCOS drives. |