Path resolution of the measuring system (P-AXIS-00234/ P-AXIS-00233)
The path resolution of the measuring system is input in the dimension [increment/0,1µm] for translatory axes or [increment/0,0001°] for rotational axes. The number of increments shall be entered into "getriebe[i].wegaufz" (numerator) and the size of the traverse path into "getriebe[i].wegaufn" (denominator), in [0,1µm] for translatory axes or in [0,0001°] for rotational axes.
![]() | These entries are not taken over when the axis parameters list is actualized, to change them a reboot is necessary. |
Variable name | Type | Permissible range | Axis type | Dimension |
wegaufz | SGN32 | 1 < wegaufz < MAX(SGN32) | T, R | Incr. |
Variable name | Type | Permissible range | Axis type | Dimension |
wegaufn | SGN32 | 1 < wegaufn < MAX(SGN32) | T | 0,1µm |
|
|
| R | 0,0001° |
| |
Due to internal change in the format, the path resolution of the measuring system should be set to be less than or equal to one : wegaufz/wegaufn≤1.Note, when the resolution factor is greater than 1, the moving range is restricted on less than (-MAX(UNS32) ... +MAX(UNS32)) [µm/10-3 °]. |