Denominator distance resolution of the sensor measuring system (P-AXIS-00423)
The sensor measuring system's distance resolution is specified as the quotient P-AXIS-00422/P-AXIS-00423 in the [increments/0.1 µm] dimension for translatory axes or [increments/10^-4°] for rotational axes. The amount of the travel range must be specified in P-AXIS-00423.
![]() | This entry is valid for "lr_hw[i].*" with i > 1!The resolution of the motor sensor "lr_hw[0].*" is defined by P-AXIS-00233and P-AXIS-00234. |
Variable name | Typ | Permissible range | Axis type | Dimension |
encoder_resolution_denom | UNS32 | 0 < encoder_resolution_denom < MAX(UNS32) | T | 0,1 µm |
|
| Default value 1 | R | 0,0001° |
