Relieve position difference when enabling drive controller (P-AXIS-00327)
If a drive is enabled, it moves from its actual position to the command position. If the difference between actual and command position is less than P-AXIS-00108 this position difference is driven out in one single step. With Parameter P-AXIS-00327 it can be achived that the positon difference is driven out with a linear slope profile.
Here the following dynamic parameters are used:
Velocity of the movement | |
Acceleration of the movement | P-AXIS-00011 |
A reset during the correction movement aborts this movement in compliance with the dynamic parameters mentioned above.
A channel specific feedhold leads to a stopp of the correction movement, if the axis is attached to a channel. If the axis is not attached to a channel, an axis specific feedhold or an axis specific override zero leads to an interruption of the correction movement.
Program start resp. continuation of a program is done after the correction movement is finished.
This functionality is supported only by SERCOS, CAN and DSE drives. From version V263 also PROFIDRIVE is supported. |
Variable name | Type | Permissible range | Axis type | Dimension |
pos_corr_drive_enable | BOOLEAN | 0 / 1 | T | ---- |