Maximum path for a gantry slave axis during homing (P-AXIS-00284)

With this parameter the permissible movement range of a gantry slave axis can be limited during homing. This parameter defines the maximum movement distance of the axis in positive and negative direction relatively to the axis position at the start of the axis homing cycle. If the permissible range is exceeded homing is aborted and an error message with ID P-ERR-70229 is shown.

Setting this value to zero deactivates distance monitoring (default setting).

Variable name

Type

Permissible range

Axis type

Dimension

gantry_max_homing_dist

SGN32

0 < gantry_max_homing_dist < MAX(SGN32)

T

0,1µm

 

 

 

R

0,0001º