Bit number (P-AXIS-00425)
In this parameter the number of the bit is entered, which is used for transmission of the reference signal during active reference monitoring.
The least significant bit has bit number 0.
The maximum value depends on the length of the configured telegram element, which is used for the transmission.
If an invalid bit number is set up error message P-ERR-110549 is output.
Variable name | Type | Permissible range | Axis type | Dimension |
bit_nr | SGN16 | 0 < bit_nr <Max. Bitnummer | T, R | ---- |
length of telegram element | Max. Bit number |
-1 | No reference monitoring (default). |
2 | 15 |
4 | 31 |
| |
At the moment this parameter is supported for drive type SERCOS only. |