FB_BAFApplicationProgram

Function-block to start or stop the Application Program. In addition the block provides further, general information to complement the PLC program.
VAR_INPUT
bStartExecution : BOOL;
bStopExecution : BOOL;
bStartExecution: Starts the application.
bStopExecution: Stops the application.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
stApplicationVersion : ST_BAF_ApplicationVersion;
bFirstCycle : BOOL;
dtLocalTimeDate : DT;
dtGreenwichMeanTimeDate : DT;
lrSunAzimuth : LREAL;
lrSunElevation : LREAL;
todSunrise : TOD;
todSunset : TOD;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the application.
stApplicationVersion: Contains the version-number of the application.
bFirstCycle: If the application program switches to the execution state Running, this output is set for one PLC cycle.
dtLocalTimeDate: The local time.
dtGreenwichMeanTimeDate: Greenwich-time (GMT).
lrSunAzimuth: Sun-direction (0° North / 90° East / 180° South / 270° West).
lrSunElevation: Sun-elevation (0° horizontal / 90° vertical).
todSunrise: the calculated sunrise time. For correct calculation the longitude and latitude must be specified (see Project --> Settings --> Location).
todSunset: the calculated sunrise time.