FB_BAFWindowStandard

Function-block for controlling a Standard Window directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bSafetyPositionSet : BOOL;
bSafetyPositionReset : BOOL;
bClose : BOOL;
bOpen : BOOL;
bStop : BOOL;
bSetPositionDirect : BOOL;
lrSetPositionDirect : LREAL;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the window unit.
bStopExecution: Stops the instance of the window unit.
bSafetyPositionSet: All window drives in the assigned window drive group will move to their safety-positions.
bSafetyPositionReset: All window drives in the assigned window drive group are released do move from their safety-positions.
bClose: All window-drives in the assigned window drive group will close.
bOpen: All window-drives in the assigned window drive group will open.
bStop: All window-drives in the assigned window drive group will stop moving.
bSetPositionDirect: All window drives in the assigned group will be driven to the position entered in lrSetPositionDirect.
lrSetPositionDirect: See bSetPositionDirect. 0% means completely closed, 100% means fully opened.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
lrAveragePosition : LREAL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the window unit.
lrAveragePosition: The average position (0% - 100%) of the assigned window drive group.