Standard Window
The functional unit Standard Window controls a window-drive (group).
Settings
Parameters
- Latching Time: Time until the commands given by the sensors/sensor groups (see Sensors / Actuators) are maintained.
Sensors / Actuators
In this menu the Window Drive / Window Drive Group has to be entered together with the Digital Signal / Digital Signal Group with their pushbuttons for opening and shutting.
Online
Commands
- Open: Opens all assigned windows.
- Close: Closes all assigned windows.
- Stop: Driving windows will be stopped.
- Set Position Direct: The entered value will be taken over to the window-drive(s), when the Apply-button is pressed.
State
- Average Position: Average value of all active (non-erroneous) window drives. 100% means completely opened, 0% completely closed.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.