FB_BAFSunblindSuntracking

Function-block for controlling a Shading as a function of the position of the sun directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bSafetyPositionSet : BOOL;
bSafetyPositionReset : BOOL;
bUp : BOOL;
bDown : BOOL;
bStop : BOOL;
bStepUp : BOOL;
bStepDown : BOOL;
bSetPositionAngleDirect : BOOL;
lrSetPositionDirect : LREAL;
lrSetAngleDirect : LREAL;
bSetControlMode : BOOL;
iSetControlMode : INT;
bDriveToFavoritePosition : BOOL;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the sunblind.
bStopExecution: Stops the instance of the sunblind.
bSafetyPositionSet: All blind drives in the assigned blind drive group (see parameter uiBlindDriveGroupId) will move to their safety-positions.
bSafetyPositionReset: All blind drives in the assigned blind drive group are released do move from their safety-positions.
bUp: All blind drives in the assigned blind drive group will move up.
bDown: All blind drives in the assigned blind drive group will move down.
bStop: All blind drives in the assigned blind drive group will stop moving.
bStepUp: The bStepUp-command for the assigned blind drive group will be sent.
bStepDown: The bStepDown-command for the assigned blind drive group will be sent.
bSetPositionAngleDirect: The sunblind will be moved to the angle entered under lrSetAngleDirect. As the BA-Framework-element Standard Blind Drive does not support angle-driving functionality - unlike Blind Drive connected with KL2532 - this command will only influence the position.
lrSetPositionDirect: See bSetPositionAngleDirect. 0% means fully opened, 100% means completely closed.
lrSetAngleDirect: See bSetPositionAngleDirect.
bSetControlMode: Sets the sunblind into the control mode given under iSetControlMode.
iSetControlMode: See bSetControlMode.
bDriveToFavoritePosition: Drives the sunblind to the favourite position.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
lrAveragePosition : LREAL;
iTypeOfSeason : INT;
bMotionDetection : BOOL;
lrOutdoorBrightness : LREAL;
lrRoomTemperature : LREAL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the lighting.
lrAveragePosition: The average position (0% - 100%) of the assigned blind drive group.
iTypeOfSeason: Shows the actual operating-mode: (0: undefined ; 1: winter-mode ; 2: summer-mode).
bMotionDetection: Indicates if motion was detected.
lrOutdoorBrightness: Represents the outdoor brightness.
lrRoomTemperature: Shows the room temperature.