FB_BAFSunblindStandard

Function-block for controlling a Standard Sunblind directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bSafetyPositionSet : BOOL;
bSafetyPositionReset : BOOL;
bUp : BOOL;
bDown : BOOL;
bStop : BOOL;
bStepUp : BOOL;
bStepDown : BOOL;
bSetPositionDirect : BOOL;
lrSetPositionDirect : LREAL;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the sunblind.
bStopExecution: Stops the instance of the sunblind.
bSafetyPositionSet: All blind drives in the assigned blind drive group (see parameter uiBlindDriveGroupId) will move to their safety-positions.
bSafetyPositionReset: All blind drives in the assigned blind drive group are released do move from their safety-positions.
bUp: All blind drives in the assigned blind drive group will move up.
bDown: All blind drives in the assigned blind drive group will move down.
bStop: All blind drives in the assigned blind drive group will stop moving.
bStepUp: The bStepUp-command for the assigned blind drive group will be sent.
bStepDown: The bStepDown-command for the assigned blind drive group will be sent.
bSetPositionDirect: All blind drives in the assigned group will be driven to the position entered in lrSetPositionDirect.
lrSetPositionDirect: See bSetPositionDirect. 0% means fully opened, 100% means completely closed.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
lrAveragePosition : LREAL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the sunblind unit.
lrAveragePosition: The average position (0% - 100%) of the assigned blind drive group.