Standard Sunblind
The Standard Sunblind - controls a blind-drive/blind-drive group.
Settings
Parameters
- Latching Time: Time until the commands given by the sensors/sensor groups (see Sensors/Actuators) are maintained.
Sensors / Actuators
In this menu you enter the Blind Drive / Blind Drive Group and the Digital Signal / Digital Signal Group with the pushbuttons to move up and down.
The usually push button-controlled digital signal moves the blind(s) up and down. The exit is immediately locked. When you work with only one pushbutton for up and down, the Digital Signal (Group) - Up/Down moves the blind in the set direction, with the next push it stops the sunblind, with the next it moves it in the opposite direction, with the next it stops it, and so on.
Online
Commands
- Step Up/Step Down: Stepping the assigned blinds up/down. Standard blinds (type 1) will be stepped by an adjustable time. Blinds connected with KL2532 will be stepped by the entered Step Range.
- Up/Down: All assigned drives will be driven up/down. Blinds connected with KL2532 will be moved with rapid velocity. The rapid velocity is to be entered in the Dynamics-menu of the blind-drive.
- Stop: Stops the blind.
- Set Position Direct: The assigned blinds will be driven to a specific position. This position must be given in shadowing-percentage and lamella-angle.
State
- Average Position: Average position of the blind-drive(s). 100% means completely closed, 0% completely opened.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.