FB_BAFWindowDriveGroupStandard

Function-block for controlling a Standard Window Drive Group directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bSafetyPositionSet : BOOL;
bSafetyPositionReset : BOOL;
bClose : BOOL;
bOpen : BOOL;
bStop : BOOL;
bSetPositionDirect : BOOL;
lrSetPositionDirect : LREAL;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the window drive group.
bStopExecution: Stops the instance of the window drive group.
bSafetyPositionSet: Executes the bSafetyPositionSet-command for all window drives in this group.
bSafetyPositionReset: Executes the bSafetyPositionReset-command for all window drives in this group.
bClose: Executes the bClose-command for all window drives in this group.
bOpen: Executes the bOpen-command for all window drives in this group.
bStop: Executes the bStop-command for all window drives in this group.
bSetPositionDirect: All window drives in this group will be moved to the position entered under lrSetPositionDirect.
lrSetPositionDirect: See bSetPositionDirect. 0% means completely closed, 100% completely opened.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
udiAmountOfWindowDrives : UDINT;
udiAmountOfFaultyWindowDrives : UDINT;
udiAmountOfDriveClose : UDINT;
udiAmountOfDriveOpen : UDINT;
udiAmountOfActiveSafetyPosition : UDINT;
lrAveragePosition : LREAL;
iValue : INT;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution-state of the instance of the window drive group.
udiAmountOfWindowDrives: The amount of window drives in this group.
udiAmountOfFaultyWindowDrives: The amount of faulty window drives in this group (uiErrorId > 0).
udiAmountOfDriveClose: The amount of window drives in this group, which are actually closing (uiErrorId has to be 0).
udiAmountOfDriveOpen: The amount of window drives in this group, which are opening (uiErrorId has to be 0).
udiAmountOfActiveSafetyPosition: The amount of window drives in this group standing in safety-position (uiErrorId has to be 0).
lrAveragePosition: The average position (0% - 100%) of all active window drives in this group.
iValue: Value of the window drive group.