Standard Window Drive Group
The standard Window Drive Group combines multiple window drives to one group.
Window Drives

All the devices, which shall be combined to one window drive group, have to be chosen in this menu. Pressing the Edit-button will open a form, in which all defined window drives can be chosen. By marking a window drive and pressing Delete the selected window drive will be removed from the group. The window drive will only be taken from the group, not from the whole application.
Online

Commands
- Open: Opens all windows in the group.
- Close: Closes all windows in the group.
- Stop: All window-drives will be stopped.
- Safety Position Set: Driving to safety-position if activated and all the assigned windows will close. No other commands except Safety Position Reset are accepted then.
- Safety Position Reset: Releases the safety-position lock.
- Set Position Direct: The entered value will be taken over to the windows, when the Apply-button is pressed. The position is entered in percentage. 0% means completely closed, 100% completely opened.
State
- Average Position: Average position of all active (non-erroneous) window-drives. 0% means completely closed, 100% completely opened.
- Amount of Window Drives: Number of drives assigned to this group.
- Amount of faulty Window Drives: Number of drives which are in an error-state.
- Amount of closing Window Drives: Number of drives actually closing.
- Amount of opening Window Drives: Number of drives actually opening.
State PLC Module
- Execution State: Shows, if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.