BAC_DHW_01
Application
The call template BAC_DHW_01 is used for controlling a hot water tank.
The main tasks of the template are:
- Controlling the tank temperature
- Controlling enabling of the charging process
Interface
System diagram

Block diagram

VAR_INPUT
bEn : BOOL;
bEn: Template enable input. If this input is FALSE, the value 0 is output at rSp, and bQ becomes FALSE.
VAR_OUTPUT
bQ : BOOL;
rSp : REAL;
bQ: Hot water tank charging output.
rSp: Hot water temperature set value output.
If enable En of the template is FALSE, the value 0 is output at rSp.
Program description
Instance | Type | Task |
|---|---|---|
DHW_TTop | Subtemplate AI object tank temperature top | |
DHW_TBot | Subtemplate AI object tank temperature bottom | |
DHW_Ctrl | Subtemplate tank temperature control |
Version history
Version number | Comments |
|---|---|
1.0.0.1 | First release |