BAC_AC_SpRmT_02
Application
Set value program for an outlet air/inlet air cascade with a separate room temperature set value for heating and cooling mode, including summer and winter compensation
Interface
Plant diagram 01

Plant diagram 02

Block diagram

VAR_OUTPUT
rSp : REAL;
rSpHtg: Calculated set value of the room temperature for heating
rPrCol: Calculated set value of the room temperature for cooling
Program description
Instance | Type | Task |
|---|---|---|
SpColX1 | Input of the value for interpolation point X1 of the summer compensation for the cooling setpoint. | |
SpColX2 | Input of the value for interpolation point X2 of the summer compensation for the cooling setpoint. | |
SpColY1 | Input of the value for interpolation point Y1 of the summer compensation for the cooling setpoint. SpColY1 is the base cooling setpoint. | |
SpColY2 | Input of the value for interpolation point Y2 of the summer compensation for the cooling setpoint. | |
SpColScale | The function block determines the summer compensation value for the cooling setpoint. | |
SpHtgX1 | Input of the value for interpolation point X1 of the winter compensation for the heating setpoint. | |
SpHtgX2 | Input of the value for interpolation point X2 of the winter compensation for the heating setpoint. | |
SpHtgY1 | Input of the value for interpolation point Y1 of the winter compensation for the heating setpoint. SpHtgY1 is the base heating setpoint. | |
SpHtgY2 | Input of the value for interpolation point Y2 of the winter compensation for the heating setpoint. | |
SpHtgScale | The function block determines the winter compensation for the heating setpoint. | |
SpSuVis | The function block is used to control the two interpolation points SpHtgY1 and SpColY1. | |
SpHtg | Output of the calculated room temperature heating setpoint | |
SpCol | Output of the calculated room temperature cooling setpoint |
Version history
Version number | Comments |
|---|---|
1.0.0.1 | First release |