BAC_GenComnMsg_01
Functional description
The template BAC_GenComnMsg_01 collects all event messages of the BACnet objects within an automation station. For display of these messages at the management and control level (OWS) or at a local operator display, the main messages are linked with BV objects.
Interface
Block diagram

Block diagram networking

Program description
Instance | Type | Task |
|---|---|---|
ComnMsgTermt | The function block ComnMsgTermt collects event messages of the BACnet objects in the complete device or controller. | |
CtrlInAlm | Controller level - collective message of the status flags of all BACnet objects in the device | |
CtrlFlt | Controller level - collective message of the BACnet fault objects in the device | |
CtrlManCtrlSw | Controller level - collective message manual override of one of the BACnet objects in the device is at Prio 8 | |
CtrlManCtrlSwi | Controller level - at one of the BACnet-output objects in the device the local mechanical priority operation is enabled | |
CtrlOoServ | Controller level - one of the BACnet objects in the device is OutOfService | |
CtrlErr | Controller level - one of the BACnet objects in the device is faulty, e.g. ADS error |
Version history
Version number | Comments |
|---|---|
1.0.1 | First release |