ST_BA_Sunbld

Structure of the blind positioning telegram

TYPE ST_BA_SunBld:
STRUCT
     lrPos       : LREAL;
     lrAngl      : LREAL;
     bManUp      : BOOL;
     bManDwn     : BOOL;
     bManMod     : BOOL;
     bActv       : BOOL;
END_STRUCT
END_TYPE

lrPos: transferred blind height [%]

lrAngl: transferred slat position [°]

bManUp: manual command: blind up

bManDwn: manual command: blind down

bManMod: TRUE: manual mode is active. FALSE: automatic mode is active.

bActv: the sender of the telegram is active. This bit is only evaluated by the priority control FB_BA_SunBldPrioSwi4 or FB_BA_SunBldPrioSwi8. The sun protection actuators FB_BA_SunBldActr and FB_BA_RolBldActr ignore it.

Requirements

Development environment

Target system

required library

required supplement

TwinCAT 2.11 R3/x64

PC/CX

TcBA library from V1.0.0

TF8040 | TwinCAT Building Automation from V1.0.0