FB_BA_SunBldPrioSwi4
Priority control for up to 4 positioning telegrams (stSunBld_Prio1 ... stSunBld_Prio4) of type ST_BA_SunBld.

Functional description
Structure of the blind positioning telegram stSunBld.
TYPE ST_BA_SunBld:
STRUCT
lrPos : LREAL;
lrAngl : LREAL;
bManUp : BOOL;
bManDwn : BOOL;
bManMod : BOOL;
bActv : BOOL;
END_STRUCT
END_TYPE
Up to 4 positioning telegrams from different control function blocks can be applied to this function block. The telegram on stSunBld_Prio1 has the highest priority and that on stSunBld_Prio4 the lowest. The active telegram with the highest priority is output at stSunBld. "Active" means that the variable bActv is set within the structure of the positioning telegram.
![]() | This function block is to be programmed in such a way that one of the applied telegrams is always active. If no telegram is active, an empty telegram is output, i.e. lrPos=0, lrAngl=0, bManUp=FALSE, bManDwn=FALSE, bManMod=FALSE, bActv=FALSE. Since the blind function block FB_BA_SunBldActr or the roller blind function block FB_BA_RolBldActr does not take account of the flag bActv, this telegram would be interpreted as movement command to position "0", i.e. fully open. The absence of an active telegram therefore does not represent a safety risk for the blind. |
Inputs/outputs
VAR_INPUT
stSunBld_Prio1 : ST_BA_SunBld;
stSunBld_Prio2 : ST_BA_SunBld;
stSunBld_Prio3 : ST_BA_SunBld;
stSunBld_Prio4 : ST_BA_SunBld;
stSunBld_Prio1..stSunBld_Prio4: Positioning telegrams available for selection. stSunBld_Prio1 has the highest priority and stSunBld_Prio4 the lowest.
VAR_OUTPUT
stSunBld : ST_BA_SunBld;
udiActvPrio : UDINT;
stSunBld: resulting positioning telegram
udiActvPrio: active positioning telegram. If none is active, "0" is output
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |