FB_BA_BrtnsHysDly
Brightness threshold switch
Functional description
This function block represents a threshold switch for brightness. The switch-on and switch-off behaviour can additionally be delayed.
Inputs/outputs
VAR_INPUT
lrBrtns : LREAL;
lrOnVal : LREAL;
lrOffVal : LREAL;
udiOnDly : UDINT;
udiOffDly : UDINT;
lrBrtns: outdoor brightness [lx]
lrOnVal: switch-on threshold value [lx]. This must be larger than the switch-off threshold value usiOffValue.
lrOffVal: switch-off threshold value [lx]. This must be smaller than the switch-on threshold value usiOnValue.
udiOnDly: start-up delay [s]
udiOffDly: switch-off delay [s]
VAR_OUTPUT
bOut : BOOL;
bErr : BOOL;
udiErrId : UDINT;
udiErrArg : UDINT;
bOut: Binary delayed output of the threshold switch.
bErr: This output is switched to TRUE if the parameters entered are erroneous.
udiErrId / udiErrArg: Contains the error number and the error argument. See Error codes.
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |