FB_BA_SldgLmtMonit
Function block for sliding limit value monitoring
Functional description
The function block can be used for sliding limit value monitoring. This may be function monitoring of a control valve through comparison of the command output and the position feedback.
Note that must not be greater than or equal to . If this is the case, = Lmt and = - 0.05. rHiLmt rLoLmt rOutHiLmt rHi rOutLoLmt rHiLmt
Diagram 1
Diagram 1

Inputs/outputs
VAR_INPUT
bEn : BOOL;
rX : REAL;
rHiLmt : REAL;
rLoLmt : REAL;
udiTiDlyHiLmt : UDINT;[s]
udiTiDlyLoLmt : UDINT;[s]
bEn: Block enable
rX: Actual value
rHiLmt: Upper limit value. rOutHiLmt = rHiLmt
rLoLmt: Lower limit value. rOutLoLmt = rLoLmt
udiTiDlyHiLmt : If rX is greater than rOutHiLmt and the delay udiTiDlyHiLmt has elapsed, bQ is set, see diagram 1.
udiTiDlyLoLmt : If rX is less than rOutLoLmt and the delay udiTiDlyLoLmt has elapsed, bQ is set, see diagram 1.
VAR_OUTPUT
bQ : BOOL;
rOutHiLmt : REAL;
rOutLoLmt : REAL;
udiRemTiDlyHiLmt : UDINT;[s]
udiRemTiDlyLoLmt : UDINT;[s]
bQ: limit value monitoring is enabled. bQ can only be reset via bEn = FALSE.
rOutHiLmt: output upper limit
rOutLoLmt : output lower limit
udiRemTiDlyHiLmt : delay countdown udiTiDlyHiLmt
udiRemTiDlyLoLmt : delay countdown udiTiDlyLoLmt
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |