FB_BA_RampLmt
Ramp limitation
Functional description
The function block limits the increase or decrease speed of an input signal.
An increase of rIn results in the output rOut to be limited to the slope of (rHi-rLo)/udiTiUp.
A decrease of rIn results in the output rOut to be limited to the slope of (rHi-rLo)/udiTiDwn.

Inputs/outputs
VAR_INPUT
bEn : BOOL;
bEnRamp : BOOL;
rIn : REAL;
rHi : REAL;
rLo : REAL;
udiTiUp : UDINT;
udiTiDwn : UDINT;
bEn: enable function block if FALSE, then rOut = 0.0
bEnRamp: enable ramp limit, if FALSE, then rOut = rIn.
rIn: input value of the ramp function
rHi: upper interpolation point for calculating the ramps.
rLo: lower interpolation point for calculating the ramps. rHi must be greater than rLo, otherwise an error is output!
udiTiUp: rise time [s]
udiTiDwn: fall time [s]
VAR_OUTPUT
rOut : REAL;
bErr : BOOL;
udiErrId : UDINT;
udiErrArg : UDINT;
rOut: Output signal, slope-limited through the ramps
bErr: This output is switched to TRUE if the parameters entered are erroneous.
udiErrId / udiErrArg: Contains the error number and the error argument. See Error codes.
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |