AdsWrite[Datatype]VarConnect
AdsWriteBoolVarConnect
AdsWriteIntegerVarConnect
AdsWriteLongVarConnect
AdsWriteSingleVarConnect
AdsWriteDoubleVarConnect
Creates a fixed connection between a Visual Basic variable of type boolean, integer, long, single or double and an ADS device.
object.AdsWrite[Datatype]VarConnect(
adsVarName As String,
cbLength As Long,
nRefreshType As Integer,
nCycleTime As Integer,
pData As [Datatype]
) As LongParameter
adsVarName
[in] Name of the ADS variable
cbLength
[in] Length of the data in bytes (see VB variable lengths)
nRefreshType
[in] Type of data exchange between VB variable and ADS variable (see the ADSOCXTRANSMODE data type)
nCycleTime
[in] Write cycle in ms
pData
[in] Visual Basic variable from which the data is written into the ADS variable
Return value
See ADS error codes
Comments
If the connection to an ADS variable is no longer required, it should be released using the AdsWrite[Datatype]Disconnect() method. If only certain specific values are required in a form, the connection should only be created when the form is loaded, and should be released again when the form is closed.
Notice | |
Enable the Symbol download at the PLC Ensure that 'Symbol download' is enabled in PLC Control under Project / Options / TwinCAT. You will find more detailed information in the PLC Control manual. |
The method's first parameter is composed of the POE name and the PLC variable that is to be addressed. If, for instance, the variable 'SPSVar1' from the function 'Funk1' is to be accessed, then 'Funk1.SPSVar1' must be supplied as the first parameter. When global variables are being accessed, the POE name is omitted, as, for instance, in '.SPSGlobVar'. The parameter adsVarName does not distinguish between upper and lower case letters.
Notice | |
In the NC, enable the Symbol download for each axis Symbol download must be enabled for each axis in the System Manager. This can be specified in the configuration dialogue for the axis under General. The 'Create symbols' box must be checked. See System Manager manual. |
The symbolic names of the individual NC parameters have a fixed specification, and can be found in the NC documentation.
Example
Dim VBVar As Integer
'wird beim Starten des Programms aufgerufen
Private Sub Form_Load()
'Verbindung zur Variable in der SPS herstellen
Call AdsOcx1.AdsWriteIntegerVarConnect("MAIN.PLCVar", 2&, 1, 110, VBVar)
End Sub
'wird beim Beenden des Programms aufgerufen
Private Sub Form_Unload(Cancel As Integer)
'Verbindung zur Variable in SPS beenden
Call AdsOcx1.AdsWriteIntegerDisconnect(VBVar)
End Sub
'wird vom Bediener aufgerufen
Private Sub cmd_write_Click()
VBVar = CInt(Text1.Text)
End Sub